Home Power management DC/DC power modules Power modules (integrated inductor)

PTH05T210W

ACTIVE

30-A, 4.5V to 5.5V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 30 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (min) (V) 0.7 Vout (max) (V) 3.6 Switching frequency (min) (kHz) 540 Switching frequency (max) (kHz) 740 Features TurboTrans Control mode current mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 30 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (min) (V) 0.7 Vout (max) (V) 3.6 Switching frequency (min) (kHz) 540 Switching frequency (max) (kHz) 740 Features TurboTrans Control mode current mode Duty cycle (max) (%) 100
DIPMODULE (ECP) 14 600.1756 mm² 35.81 x 16.76 DIPMODULE (ECQ) 14 600.1756 mm² 35.81 x 16.76
  • Up to 30-A Output Current
  • 4.5-V to 5.5-V Input Voltage
  • Wide-Output Voltage Adjust (0.7 V to 3.6 V)
  • Efficiencies up to 96%
  • ±1.5% Total Output Voltage Variation
  • On/Off Inhibit
  • Differential Output Voltage Remote Sense
  • Adjustable Undervoltage Lockout
  • Output Overcurrent Protection
    (Nonlatching, Auto-Reset)
  • Operating Temperature: –40°C to 85°C
  • POLA™ Compatible
  • TurboTrans™ Technology
  • Designed to meet Ultra-Fast Transient Requirements up to 300 A/µs
  • Auto-Track™ Sequencing
  • Multi-Phase, Switch-Mode Topology
  • Safety Agency Approvals:
    • UL/IEC/CSA-22.2 60950-1
  • APPLICATIONS
    • Complex Multi-Voltage Systems
    • Microprocessors
    • Bus Drivers

2POLA, TurboTrans, Auto-Track, AutoTrack, TMS320 are trademarks of Texas Instruments.

  • Up to 30-A Output Current
  • 4.5-V to 5.5-V Input Voltage
  • Wide-Output Voltage Adjust (0.7 V to 3.6 V)
  • Efficiencies up to 96%
  • ±1.5% Total Output Voltage Variation
  • On/Off Inhibit
  • Differential Output Voltage Remote Sense
  • Adjustable Undervoltage Lockout
  • Output Overcurrent Protection
    (Nonlatching, Auto-Reset)
  • Operating Temperature: –40°C to 85°C
  • POLA™ Compatible
  • TurboTrans™ Technology
  • Designed to meet Ultra-Fast Transient Requirements up to 300 A/µs
  • Auto-Track™ Sequencing
  • Multi-Phase, Switch-Mode Topology
  • Safety Agency Approvals:
    • UL/IEC/CSA-22.2 60950-1
  • APPLICATIONS
    • Complex Multi-Voltage Systems
    • Microprocessors
    • Bus Drivers

2POLA, TurboTrans, Auto-Track, AutoTrack, TMS320 are trademarks of Texas Instruments.

The PTH05T210W is a high-performance 30-A rated, non-isolated power module which utilizes a multi-phase, switch-mode topology. This module represents the 2nd generation of the PTH series power modules which includes a reduced footprint and improved features.

Operating from an input voltage range of 4.5 V to 5.5 V, the PTH05T210W requires a single resistor to set the output voltage to any value over the range, 0.7 V to 3.6 V. The module uses double-sided surface mount construction to provide a low profile and compact footprint. Package options include both through-hole and surface mount configurations that are lead (Pb) – free and RoHS compatible.

A new feature included in this 2nd generation of PTH modules is TurboTrans™ technology (patent pending). TurboTrans allows the transient response of the regulator to be optimized externally, resulting in a reduction of output voltage deviation following a load transient and a reduction in required output capacitance. This feature also offers enhanced stability when used with ultra-low ESR output capacitors.

The PTH05T210W incorporates a comprehensive list of standard features. They include on/off inhibit, a differential remote output voltage sense which ensures tight load regulation, and an output overcurrent and overtemperature shutdown to protect against load faults. A programmable undervoltage lockout allows the turn-on voltage threshold to be customized. AutoTrack™ sequencing is a feature which simplifies the simultaneous power-up and power-down of multiple modules in a power system by allowing the outputs to track a common voltage.

The PTH05T210W is a high-performance 30-A rated, non-isolated power module which utilizes a multi-phase, switch-mode topology. This module represents the 2nd generation of the PTH series power modules which includes a reduced footprint and improved features.

Operating from an input voltage range of 4.5 V to 5.5 V, the PTH05T210W requires a single resistor to set the output voltage to any value over the range, 0.7 V to 3.6 V. The module uses double-sided surface mount construction to provide a low profile and compact footprint. Package options include both through-hole and surface mount configurations that are lead (Pb) – free and RoHS compatible.

A new feature included in this 2nd generation of PTH modules is TurboTrans™ technology (patent pending). TurboTrans allows the transient response of the regulator to be optimized externally, resulting in a reduction of output voltage deviation following a load transient and a reduction in required output capacitance. This feature also offers enhanced stability when used with ultra-low ESR output capacitors.

The PTH05T210W incorporates a comprehensive list of standard features. They include on/off inhibit, a differential remote output voltage sense which ensures tight load regulation, and an output overcurrent and overtemperature shutdown to protect against load faults. A programmable undervoltage lockout allows the turn-on voltage threshold to be customized. AutoTrack™ sequencing is a feature which simplifies the simultaneous power-up and power-down of multiple modules in a power system by allowing the outputs to track a common voltage.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 30-A 4.5-V-5.5-V Input Non-Isolated Wide Output Adjust Power Module w/TurboTrans datasheet (Rev. I) 11 Mar 2009
Selection guide Innovative DC/DC Power Modules Selection Guide (Rev. D) 14 Oct 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) 13 Aug 2009
Analog Design Journal Power management for processor core voltage requirements 14 Dec 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

T2-SW — T2 Capacitance Calculator

The TurboTrans software allows the user to determine the T2 module best suited to their design parameters (Vin, Vout, Iout, Ambient Temperature, Airflow) as well as the proper amount of bulk output capacitance required to meet their transient requirements (both using TurboTrans as well as without (...)
Package Pins CAD symbols, footprints & 3D models
DIPMODULE (ECP) 14 Ultra Librarian
DIPMODULE (ECQ) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos