Home Power management DC/DC power modules Power modules (integrated inductor)

PTH08T230W

ACTIVE

6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM84624 ACTIVE 4.5V to 17V Input, 0.6V-10V Output, 6A Power Module in Compact 7.5x7.5mm Footprint Upgraded module with frequency synchronization, power good and TurboTrans™ technology in a smaller package.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 14 Vout (min) (V) 0.7 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 240 Switching frequency (max) (kHz) 400 Features TurboTrans Control mode current mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 14 Vout (min) (V) 0.7 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 240 Switching frequency (max) (kHz) 400 Features TurboTrans Control mode current mode Duty cycle (max) (%) 100
DIPMODULE (BCM) 10 334.1944 mm² 19.94 x 16.76 DIPMODULE (ECL) 10 334.1944 mm² 19.94 x 16.76 DIPMODULE (ECM) 10 334.1944 mm² 19.94 x 16.76
  • Up to 6-A Output Current
  • 4.5-V to 14-V Input Voltage
  • Wide-Output Voltage Adjust (0.69 V to 5.5 V)
  • ±1.5% Total Output Voltage Variation
  • Efficiencies up to 95%
  • Output Overcurrent Protection
    (Nonlatching, Auto-Reset)
  • Operating Temperature: –40°C to 85°C
  • Safety Agency Approvals
    • UL/IEC/CSA-C22.2 60950-1
    • Prebias Startup
    • On/Off Inhibit
    • Differential Output Voltage Remote Sense
    • Adjustable Undervoltage Lockout
    • Auto-Track™ Sequencing
    • Ceramic Capacitor Version (PTH08T231W)
    • TurboTrans™ Technology
    • Designed to meet Ultra-Fast Transient
      Requirements up to 300 A/µs
    • SmartSync Technology
  • Up to 6-A Output Current
  • 4.5-V to 14-V Input Voltage
  • Wide-Output Voltage Adjust (0.69 V to 5.5 V)
  • ±1.5% Total Output Voltage Variation
  • Efficiencies up to 95%
  • Output Overcurrent Protection
    (Nonlatching, Auto-Reset)
  • Operating Temperature: –40°C to 85°C
  • Safety Agency Approvals
    • UL/IEC/CSA-C22.2 60950-1
    • Prebias Startup
    • On/Off Inhibit
    • Differential Output Voltage Remote Sense
    • Adjustable Undervoltage Lockout
    • Auto-Track™ Sequencing
    • Ceramic Capacitor Version (PTH08T231W)
    • TurboTrans™ Technology
    • Designed to meet Ultra-Fast Transient
      Requirements up to 300 A/µs
    • SmartSync Technology

The PTH08T230/231W is the higher input voltage (4.5 V to 14 V) version of the PTH04T230/231W (2.2 V to 5.5 V), 6-A rated, non-isolated power module. This regulator represents the 2nd generation of the PTH series of power modules which include a reduced footprint and improved features. The PTH08T231W is optimized to be used in applications requiring all ceramic capacitors.

Operating from an input voltage range of 4.5V to 14V, the PTH08T230/231W requires a single resistor to set the output voltage to any value over the range, 0.69 V to 5.5 V. The wide input voltage range makes the PTH08T230/231W particularly suitable for advanced computing and server applications that use a loosely regulated 8-V to 12-V intermediate distribution bus. Additionally, the wide input voltage range increases design flexibility by supporting operation with tightly regulated 5-V, 8-V, or 12-V intermediate bus architectures.

The module incorporates a comprehensive list of features. Output over-current and over-temperature shutdown protects against most load faults. A differential remote sense ensures tight load regulation. An adjustable under-voltage lockout allows the turn-on voltage threshold to be customized. Auto-Track sequencing is a popular feature that greatly simplifies the simultaneous power-up and power-down of multiple modules in a power system.

The PTH08T230/231W includes new patent pending technologies, TurboTrans™ and SmartSync. The TurboTrans feature optimizes the transient response of the regulator while simultaneously reducing the quantity of external output capacitors required to meet a target voltage deviation specification. Additionally, for a target output capacitor bank, TurboTrans can be used to significantly improve the regulator's transient response by reducing the peak voltage deviation. SmartSync allows for switching frequency synchronization of multiple modules, thus simplifying EMI noise suppression tasks and reduces input capacitor RMS current requirements. Double-sided surface mount construction provides a low profile and compact footprint. Package options include both through-hole and surface mount configurations that are lead (Pb) - free and RoHS compatible.

The PTH08T230/231W is the higher input voltage (4.5 V to 14 V) version of the PTH04T230/231W (2.2 V to 5.5 V), 6-A rated, non-isolated power module. This regulator represents the 2nd generation of the PTH series of power modules which include a reduced footprint and improved features. The PTH08T231W is optimized to be used in applications requiring all ceramic capacitors.

Operating from an input voltage range of 4.5V to 14V, the PTH08T230/231W requires a single resistor to set the output voltage to any value over the range, 0.69 V to 5.5 V. The wide input voltage range makes the PTH08T230/231W particularly suitable for advanced computing and server applications that use a loosely regulated 8-V to 12-V intermediate distribution bus. Additionally, the wide input voltage range increases design flexibility by supporting operation with tightly regulated 5-V, 8-V, or 12-V intermediate bus architectures.

The module incorporates a comprehensive list of features. Output over-current and over-temperature shutdown protects against most load faults. A differential remote sense ensures tight load regulation. An adjustable under-voltage lockout allows the turn-on voltage threshold to be customized. Auto-Track sequencing is a popular feature that greatly simplifies the simultaneous power-up and power-down of multiple modules in a power system.

The PTH08T230/231W includes new patent pending technologies, TurboTrans™ and SmartSync. The TurboTrans feature optimizes the transient response of the regulator while simultaneously reducing the quantity of external output capacitors required to meet a target voltage deviation specification. Additionally, for a target output capacitor bank, TurboTrans can be used to significantly improve the regulator's transient response by reducing the peak voltage deviation. SmartSync allows for switching frequency synchronization of multiple modules, thus simplifying EMI noise suppression tasks and reduces input capacitor RMS current requirements. Double-sided surface mount construction provides a low profile and compact footprint. Package options include both through-hole and surface mount configurations that are lead (Pb) - free and RoHS compatible.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet 6-A 4.5V-14V Input Non-Isolated Wide Output Adjustable Power Module w/TurboTrans datasheet (Rev. L) 15 Aug 2011
User guide Kintex 7 Plug-In Power Block Diagram 07 Oct 2011
Application note Power Two Xilinx(TM) LX240 Virtex-6(TM) Devices 20 Apr 2010
User guide Virtex 6 LX130T Module design 27 Aug 2009
Application note High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) 13 Aug 2009
Application note C6474 (x4) Power Using Modules 01 Oct 2008
Analog Design Journal Power management for processor core voltage requirements 14 Dec 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

T2-SW — T2 Capacitance Calculator

The TurboTrans software allows the user to determine the T2 module best suited to their design parameters (Vin, Vout, Iout, Ambient Temperature, Airflow) as well as the proper amount of bulk output capacitance required to meet their transient requirements (both using TurboTrans as well as without (...)
Package Pins CAD symbols, footprints & 3D models
DIPMODULE (BCM) 10 Ultra Librarian
DIPMODULE (ECL) 10 Ultra Librarian
DIPMODULE (ECM) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos