Home Power management DC/DC power modules Power modules (integrated inductor)

PTH12000L

ACTIVE

0.8 to 1.8 V 6-A, 12-V Input Non-Isolated Wide-Adjust Module

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM84624 ACTIVE 4.5V to 17V Input, 0.6V-10V Output, 6A Power Module in Compact 7.5x7.5mm Footprint Upgraded module with frequency synchronization, power good and TurboTrans™ technology in a smaller package.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 6 Vin (min) (V) 10.8 Vin (max) (V) 13.2 Vout (min) (V) 0.8 Vout (max) (V) 1.8 Control mode Voltage mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 6 Vin (min) (V) 10.8 Vin (max) (V) 13.2 Vout (min) (V) 0.8 Vout (max) (V) 1.8 Control mode Voltage mode Duty cycle (max) (%) 100
DIPMODULE (EUS) 5 270.9846 mm² 19.94 x 13.59 DIPMODULE (EUT) 5 270.9846 mm² 19.94 x 13.59
  • Up to 6-A Output Current
  • 12-V Input Voltage
  • Wide-Output Voltage Adjust
    (1.2 V to 5.5 V)/(0.8 V to 1.8 V)
  • 230 W/in3 Power Density
  • Efficiencies up to 92%
  • Pre-Bias Startup
  • On/Off Inhibit
  • Under-Voltage Lockout
  • Output Over-Current Protection
    (Non-Latching, Auto-Reset)
  • Operating Temp: –40 to +85°C
  • Surface Mount Package
  • Safety Agency Approvals: UL/cUL 60950, EN60950 VDE

  • Up to 6-A Output Current
  • 12-V Input Voltage
  • Wide-Output Voltage Adjust
    (1.2 V to 5.5 V)/(0.8 V to 1.8 V)
  • 230 W/in3 Power Density
  • Efficiencies up to 92%
  • Pre-Bias Startup
  • On/Off Inhibit
  • Under-Voltage Lockout
  • Output Over-Current Protection
    (Non-Latching, Auto-Reset)
  • Operating Temp: –40 to +85°C
  • Surface Mount Package
  • Safety Agency Approvals: UL/cUL 60950, EN60950 VDE

The PTH12000 series of non-isolated power modules are small in size and high on performance. Using double-sided surface mount construction and synchronous rectification technology, these regulators deliver up to 6 A of output current while occupying a PCB area of about half the size of a standard postage stamp. They are an ideal choice for applications where space, performance and cost are important design constraints.

The series operates from an input voltage of 12 V to provide step-down power conversion to a wide range of output voltages. W-suffix devices are adjustable from 1.2 V to 5.5 V, and L-suffix devices are adjustable from 0.8 V to 1.8 V. The output voltage is set within the adjustment range using a single external resistor.

Operating features include an on/off inhibit, output voltage adjust (trim), and the ability to start up into an existing output voltage or prebias. A non-latching over-current trip provides protection against load faults.

Target applications include telecom, industrial, and general purpose circuits, including low-power dual-voltage systems that use a DSP, microprocessor, or ASIC.

Package options include both throughhole and surface mount configurations.

The PTH12000 series of non-isolated power modules are small in size and high on performance. Using double-sided surface mount construction and synchronous rectification technology, these regulators deliver up to 6 A of output current while occupying a PCB area of about half the size of a standard postage stamp. They are an ideal choice for applications where space, performance and cost are important design constraints.

The series operates from an input voltage of 12 V to provide step-down power conversion to a wide range of output voltages. W-suffix devices are adjustable from 1.2 V to 5.5 V, and L-suffix devices are adjustable from 0.8 V to 1.8 V. The output voltage is set within the adjustment range using a single external resistor.

Operating features include an on/off inhibit, output voltage adjust (trim), and the ability to start up into an existing output voltage or prebias. A non-latching over-current trip provides protection against load faults.

Target applications include telecom, industrial, and general purpose circuits, including low-power dual-voltage systems that use a DSP, microprocessor, or ASIC.

Package options include both throughhole and surface mount configurations.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 6 A, 12-V Input Non-Isolated Wide-Output Adjust Power datasheet (Rev. E) 14 Nov 2007

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​