Home Power management DC/DC power modules Power modules (integrated inductor)

PTH12020W

ACTIVE

1.2 to 5.5 V 18-A, 12-V Input Non-Isolated Wide-Adjust Module

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPSM41625 ACTIVE 4-V to 16-V, 25-A, stackable power module Stackable (x2), higher current converter with remote sense in a low profile package.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 18 Vin (min) (V) 10.8 Vin (max) (V) 13.2 Vout (min) (V) 1.2 Vout (max) (V) 5.5 Features Enable, Output discharge, Tracking Control mode Voltage mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 18 Vin (min) (V) 10.8 Vin (max) (V) 13.2 Vout (min) (V) 1.2 Vout (max) (V) 5.5 Features Enable, Output discharge, Tracking Control mode Voltage mode Duty cycle (max) (%) 100
DIPMODULE (EUK) 10 901.0589 mm² 38.99 x 23.11 DIPMODULE (EUL) 10 901.0589 mm² 38.99 x 23.11
  • Up to 18 A Output Current
  • 12-V Input Voltage
  • Wide-Output Voltage Adjust
    (1.2 V to 5.5 V/(0.8 V to 1.8 V)
  • Efficiencies up to 95%
  • 195 W/in3 Power Density
  • On/Off Inhibit
  • Output Voltage Sense
  • Pre-Bias Startup
  • Under-Voltage Lockout
  • Auto-Track™ Sequencing
  • Margin Up/Down Controls
  • Output Over-Current Protection
    (Non-Latching, Auto-Reset)
  • Over-Temperature Protection
  • Operating Temperature: –40°C to 85°C
  • Point-of-Load Alliance (POLA™) Compatible
  • Safety Agency Approvals:
    UL/IEC/CSA-22.2 60950-1
  • APPLICATIONS
    • Complex multi-voltage, multi-processor systems

POLA, TMS320 are trademarks of Texas Instruments.

  • Up to 18 A Output Current
  • 12-V Input Voltage
  • Wide-Output Voltage Adjust
    (1.2 V to 5.5 V/(0.8 V to 1.8 V)
  • Efficiencies up to 95%
  • 195 W/in3 Power Density
  • On/Off Inhibit
  • Output Voltage Sense
  • Pre-Bias Startup
  • Under-Voltage Lockout
  • Auto-Track™ Sequencing
  • Margin Up/Down Controls
  • Output Over-Current Protection
    (Non-Latching, Auto-Reset)
  • Over-Temperature Protection
  • Operating Temperature: –40°C to 85°C
  • Point-of-Load Alliance (POLA™) Compatible
  • Safety Agency Approvals:
    UL/IEC/CSA-22.2 60950-1
  • APPLICATIONS
    • Complex multi-voltage, multi-processor systems

POLA, TMS320 are trademarks of Texas Instruments.

The PTH12020 series of non-isolated power modules offers OEM designers a combination of high performance, small footprint, and industry leading features. As part of a new class of power modules, these products provide designers with the flexibility to power the most complex multi-processor digital systems using off-the-shelf catalog parts.

The series employs double-sided surface mount construction and provides highperformance step-down power conversion for up to 18A of output current from a 12-V input bus voltage. The output voltage of the W-suffix parts can be set to any value over the range, 1.2V to 5.5V. The L-suffix parts have an adjustment range of 0.8V to 1.8V. The output voltage is set using a single resistor.

This series includes Auto-Track™ sequencing. Auto-Track sequencing simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down. Other operating features include an on/off inhibit, output voltage adjust (trim), margin up/down controls, and the ability to start up into an existing output voltage or prebias. For improved load regulation, an output voltage sense is provided. A non-latching over-current trip and overtemperature shutdown feature protects against load faults.

Target applications include complex multivoltage, multiprocessor systems that incorporate the industry's high-speed DSPs, microprocessors and bus drivers.

For start-up into a non-prebiased output, review page 14 in the Application Information section.

For start-up into a prebiased output, review page 18 in the Application Information section.

The PTH12020 series of non-isolated power modules offers OEM designers a combination of high performance, small footprint, and industry leading features. As part of a new class of power modules, these products provide designers with the flexibility to power the most complex multi-processor digital systems using off-the-shelf catalog parts.

The series employs double-sided surface mount construction and provides highperformance step-down power conversion for up to 18A of output current from a 12-V input bus voltage. The output voltage of the W-suffix parts can be set to any value over the range, 1.2V to 5.5V. The L-suffix parts have an adjustment range of 0.8V to 1.8V. The output voltage is set using a single resistor.

This series includes Auto-Track™ sequencing. Auto-Track sequencing simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down. Other operating features include an on/off inhibit, output voltage adjust (trim), margin up/down controls, and the ability to start up into an existing output voltage or prebias. For improved load regulation, an output voltage sense is provided. A non-latching over-current trip and overtemperature shutdown feature protects against load faults.

Target applications include complex multivoltage, multiprocessor systems that incorporate the industry's high-speed DSPs, microprocessors and bus drivers.

For start-up into a non-prebiased output, review page 14 in the Application Information section.

For start-up into a prebiased output, review page 18 in the Application Information section.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 18 A 12-V Input Non-Isolated Wide-Output Modules datasheet (Rev. I) 11 Mar 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​