Home Power management DC/DC power modules Power modules (integrated inductor)

PTN78000H

ACTIVE

1.5 A, Wide Input, Wide Output Adjust Module

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM63602 ACTIVE 3V to 36V input, 1V to 16V output, 2A step-down module in 4-mm x 6-mm x 1.8-mm package Significantly smaller footprint, lower EMI, higher efficiency, and optional spread spectrum.
TPSM63603 ACTIVE High-density, 3-V to 36-V input, 1-V to 16-V output, 3-A power module Smaller footprint, lower EMI, higher efficiency, and optional spread spectrum.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 1.5 Vin (min) (V) 15 Vin (max) (V) 36 Vout (min) (V) 11.85 Vout (max) (V) 22 Switching frequency (min) (kHz) 440 Switching frequency (max) (kHz) 660 Features Enable, Tracking Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 1.5 Vin (min) (V) 15 Vin (max) (V) 36 Vout (min) (V) 11.85 Vout (max) (V) 22 Switching frequency (min) (kHz) 440 Switching frequency (max) (kHz) 660 Features Enable, Tracking Duty cycle (max) (%) 100
DIPMODULE (EUS) 5 270.9846 mm² 19.94 x 13.59 DIPMODULE (EUT) 5 270.9846 mm² 19.94 x 13.59
  • 1.5-A Output Current
  • Wide-Input Voltage
    (7 V to 36 V) / (15 V to 36 V)
  • Wide-Output Voltage Adjust
    (2.5V to 12.6 V) / (11.85 V to 22 V)
  • High Efficiency (Up to 95%)
  • On/Off Inhibit
  • Undervoltage Lockout
  • Output Current Limit
  • Overtemperature Shutdown
  • Operating Temperature: -40°C to 85°C
  • Surface Mount Package Available
  • APPLICATIONS
    • General-Purpose, Industrial Controls, HVAC Systems, Test and Measurement, Medical Instrumentation, AC/DC Adaptors, Vehicles, Marine, and Avionics

  • 1.5-A Output Current
  • Wide-Input Voltage
    (7 V to 36 V) / (15 V to 36 V)
  • Wide-Output Voltage Adjust
    (2.5V to 12.6 V) / (11.85 V to 22 V)
  • High Efficiency (Up to 95%)
  • On/Off Inhibit
  • Undervoltage Lockout
  • Output Current Limit
  • Overtemperature Shutdown
  • Operating Temperature: -40°C to 85°C
  • Surface Mount Package Available
  • APPLICATIONS
    • General-Purpose, Industrial Controls, HVAC Systems, Test and Measurement, Medical Instrumentation, AC/DC Adaptors, Vehicles, Marine, and Avionics

The PTN78000 is a series of high-efficiency, step-down Integrated Switching Regulators (ISR), that represent the third generation in the evolution of the popular 78ST100 series of products. In new designs it should be considered in place of the 78ST100, PT78ST100, PT5100, and PT6100 series of single in-line pin (SIP) products. The PTN78000 is smaller and lighter than its predecessors, and has either similar or improved electrical performance characteristics. The case-less, double-sided package, also exhibits improved thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

Operating from a wide-input voltage range, the PTN78000 provides high-efficiency, step-down voltage conversion for loads of up to 1.5 A. The output voltage is set using a single external resistor. The PTN78000W may be set to any value within the range, 2.5 V to 12.6 V, and the PTN78000H from 11.85 V to 22 V. The output voltage of the PTN78000W can be as little as 2 V lower than the input, allowing operation down to 7 V, with an output voltage of 5 V. The output voltage of the PTN78000H can be as little as 3 V lower than the input, alowing operation down to 15 V, with an output voltage of 12 V.

The PTN78000 has undervoltage lockout and an integral on/off inhibit. The modules are suited to a wide variety of general-purpose applications that operate off 12-V, 24-V, or 28-VDC power.

The PTN78000 is a series of high-efficiency, step-down Integrated Switching Regulators (ISR), that represent the third generation in the evolution of the popular 78ST100 series of products. In new designs it should be considered in place of the 78ST100, PT78ST100, PT5100, and PT6100 series of single in-line pin (SIP) products. The PTN78000 is smaller and lighter than its predecessors, and has either similar or improved electrical performance characteristics. The case-less, double-sided package, also exhibits improved thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

Operating from a wide-input voltage range, the PTN78000 provides high-efficiency, step-down voltage conversion for loads of up to 1.5 A. The output voltage is set using a single external resistor. The PTN78000W may be set to any value within the range, 2.5 V to 12.6 V, and the PTN78000H from 11.85 V to 22 V. The output voltage of the PTN78000W can be as little as 2 V lower than the input, allowing operation down to 7 V, with an output voltage of 5 V. The output voltage of the PTN78000H can be as little as 3 V lower than the input, alowing operation down to 15 V, with an output voltage of 12 V.

The PTN78000 has undervoltage lockout and an integral on/off inhibit. The modules are suited to a wide variety of general-purpose applications that operate off 12-V, 24-V, or 28-VDC power.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 1.5-A Wide-Input Adjustable Switching Regulator datasheet (Rev. C) 18 Sep 2008
Application note High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) 13 Aug 2009
Analog Design Journal Wide-input dc/dc modules offer maximum design flexibility 18 Apr 2006
Analog Design Journal New power modules improve surface-mount manufacturability 14 Jul 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DIPMODULE (EUS) 5 Ultra Librarian
DIPMODULE (EUT) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos