Home Power management DC/DC power modules Power modules (integrated inductor)

PTN78020A

ACTIVE

4 A, Wide Input, Non-Isolated, Wide Negative Output Adjust Module

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM82903 ACTIVE 3-V to 17-V, 3-A, high-efficiency, low-IQ synchronous buck converter module with integrated inductor Smaller module with higher efficiency

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Inverting Type Module Iout (max) (A) 4 Vin (min) (V) 9 Vin (max) (V) 29 Vout (min) (V) -15 Vout (max) (V) -3 Features Boost/Buck-Boost, EMI Tested, Enable, VO Adjustable, Wide Input, Wide Output
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Inverting Type Module Iout (max) (A) 4 Vin (min) (V) 9 Vin (max) (V) 29 Vout (min) (V) -15 Vout (max) (V) -3 Features Boost/Buck-Boost, EMI Tested, Enable, VO Adjustable, Wide Input, Wide Output
DIPMODULE (EUK) 7 901.0589 mm² 38.99 x 23.11 DIPMODULE (EUL) 7 901.0589 mm² 38.99 x 23.11
  • 4-A Output Current
  • Wide-Input Voltage (9 V to 29 V)
  • Wide-Output Voltage Adjust (-15 V to -3 V)
  • High Efficiency (Up to 87%)
  • Output Current Limit
  • Overtemperature Shutdown
  • Undervoltage Lockout
  • Operating Temperature: -40°C to 85°C
  • Surface-Mount Package Available
  • APPLICATIONS
    • General-Purpose, Industrial Controls, HVAC Systems, Test and Measurement, Medical Instrumentation, AC/DC Adaptors, Vehicles, Marine, and Avionics

  • 4-A Output Current
  • Wide-Input Voltage (9 V to 29 V)
  • Wide-Output Voltage Adjust (-15 V to -3 V)
  • High Efficiency (Up to 87%)
  • Output Current Limit
  • Overtemperature Shutdown
  • Undervoltage Lockout
  • Operating Temperature: -40°C to 85°C
  • Surface-Mount Package Available
  • APPLICATIONS
    • General-Purpose, Industrial Controls, HVAC Systems, Test and Measurement, Medical Instrumentation, AC/DC Adaptors, Vehicles, Marine, and Avionics

The PTN78020A is a series of high-efficiency buck-boost-integrated switching regulators (ISR), that represent the third generation in the evolution of high-performance power modules designed for industrial use. The wide-input voltage range makes these modules suitable for a variety of applications that operate off 12-V, 24-V, and tightly-regulated 28-V dc power. In new designs, they should be considered in place of the PT6640 and PT78NR100 series of single in-line pin (SIP) products. The PTN78020A is smaller and lighter than its predecessors, and has either similar or improved electrical performance characteristics. The caseless, double-sided package has excellent thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

The PTN78020A operates over an input voltage range of 9 V to 29 V, and provides high-efficiency, positive-to-negative voltage conversion for loads of up to 4 A. The output voltage is set using a single external resistor, and may be adjusted to any value within the range, -15 V to -3 V.

The PTN78020A is a series of high-efficiency buck-boost-integrated switching regulators (ISR), that represent the third generation in the evolution of high-performance power modules designed for industrial use. The wide-input voltage range makes these modules suitable for a variety of applications that operate off 12-V, 24-V, and tightly-regulated 28-V dc power. In new designs, they should be considered in place of the PT6640 and PT78NR100 series of single in-line pin (SIP) products. The PTN78020A is smaller and lighter than its predecessors, and has either similar or improved electrical performance characteristics. The caseless, double-sided package has excellent thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

The PTN78020A operates over an input voltage range of 9 V to 29 V, and provides high-efficiency, positive-to-negative voltage conversion for loads of up to 4 A. The output voltage is set using a single external resistor, and may be adjusted to any value within the range, -15 V to -3 V.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 25-W Wide Input Adjustable Positive-to-Negative Voltage Regulator Module datasheet (Rev. A) 09 May 2005
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) 13 Aug 2009
Analog Design Journal Wide-input dc/dc modules offer maximum design flexibility 18 Apr 2006
Analog Design Journal New power modules improve surface-mount manufacturability 14 Jul 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DIPMODULE (EUK) 7 Ultra Librarian
DIPMODULE (EUL) 7 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos