SM320LF2407A-EP
- Controlled Baseline
- One Assembly/Test Site, One Fabrication Site
- Extended Temperature Performance of –55°C to 125°C
- Enhanced Diminishing Manufacturing Sources (DMS) Support
- Enhanced Product-Change Notification
- Qualification Pedigree
- High-Performance Static CMOS Technology
- 25-ns Instruction Cycle Time (40 MHz)
- 40-MIPS Performance
- Low-Power 3.3-V Design
- Based on TMS320C2xx DSP CPU Core
- Code-Compatible With F243/F241/C242
- Instruction Set and Module Compatible With F240/C240
- On-Chip Memory
- 32K Words x 16 Bits of Flash EEPROM (4 Sectors) or ROM
- Programmable "Code-Security" Feature for the On-Chip Flash/ROM
- Up to 2.5K Words x 16 Bits of Data/Program RAM
- 544 Words of Dual-Access RAM
- 2K Words of Single-Access RAM
- Boot ROM
- SCI/SPI Bootloader
- External Memory Interface
- 192K Words x 16 Bits of Total Memory:
64K Program, 64K Data, 64K I/O
- 192K Words x 16 Bits of Total Memory:
- Watchdog (WD) Timer Module
- 10-Bit Analog-to-Digital Converter (ADC)
- 8 or 16 Multiplexed Input Channels
- 375 ns or 500 ns MIN Conversion Time
- Selectable Twin 8-State Sequencers Triggered by Two Event Managers
- Controller Area Network (CAN) 2.0B Module
- Serial Communications Interface (SCI)
- 16-Bit Serial Peripheral Interface (SPI)
- Two Event-Manager (EV) Modules (EVA and EVB), Each Includes:
- Two 16-Bit General-Purpose Timers
- Eight 16-Bit Pulse-Width Modulation (PWM) Channels Which Enable:
- Three-Phase Inverter Control
- Center- or Edge-Alignment of PWM Channels
- Emergency PWM Channel Shutdown With External PDPINTx\ Pin
- Programmable Deadband (Deadtime) Prevents Shoot-Through Faults
- Three Capture Units for Time-Stamping of External Events
- Input Qualifier for Select Pins
- On-Chip Position Encoder Interface Circuitry
- Synchronized A-to-D Conversion
- Designed for AC Induction, BLDC, Switched Reluctance, and Stepper Motor Control
- Applicable for Multiple Motor and/or Converter Control
- Phase-Locked-Loop (PLL)-Based Clock Generation
- 40 Individually Programmable, Multiplexed General-Purpose Input/Output (GPIO) Pins
- Five External Interrupts (Power Drive Protection, Reset, Two Maskable Interrupts)
- Power Management:
- Three Power-Down Modes
- Ability to Power Down Each Peripheral Independently
- Real-Time JTAG-Compliant Scan-Based Emulation, IEEE Standard 1149.1
(JTAG)
- Development Tools Include:
- Texas Instruments (TI) ANSI C Compiler, Assembler/Linker, and Code Composer Studio™ Debugger
- Evaluation Modules
- Scan-Based Self-Emulation (XDS510™)
- Broad Third-Party Digital Motor Control Support
Code Composer Studio and XDS510 are trademarks of Texas Instruments.
Other trademarks are the property of their respective owners. Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port
TMS320C24x, TMS320C2000, TMS320, and C24x are trademarks of Texas Instruments.
The SM320LF2407A-EP is a member of the TMS320C24x generation of digital signal processor (DSP) controllers, and is part of the TMS320C2000 platform of fixed-point DSPs. The 240xA devices offer the enhanced TMS320 DSP architectural design of the C2xx core CPU for low-cost, low-power, and high-performance processing capabilities. Several advanced peripherals, optimized for digital motor and motion control applications, have been integrated to provide a true single-chip DSP controller. While code-compatible with the existing C24x. DSP controller devices, the 2407A offers increased processing performance (40 MIPS) and a higher level of peripheral integration. See the TMS320x240xA Device Summary section for device-specific features.
The 240xA generation offers an array of memory sizes and different peripherals tailored to meet the specific price/performance points required by various applications. Flash devices of up to 32K words offer a cost-effective reprogrammable solution for volume production. The 240xA devices offer a password-based "code security" feature which is useful in preventing unauthorized duplication of proprietary code stored in on-chip Flash/ROM. Note that Flash-based devices contain a 256-word boot ROM to facilitate in-circuit programming. The 240xA family also includes ROM devices that are fully pin-to-pin compatible with their Flash counterparts.
All 240xA devices offer at least one event manager module which has been optimized for digital motor control and power conversion applications. Capabilities of this module include center- and/or edge-aligned PWM generation, programmable deadband to prevent shoot-through faults, and synchronized analog-to-digital conversion. Devices with dual event managers enable multiple motor and/or converter control with a single 240xA DSP controller. Select EV pins have been provided with an "input-qualifier" circuitry, which minimizes inadvertent pin-triggering by glitches.
The high-performance, 10-bit analog-to-digital converter (ADC) has a minimum conversion time of 375 ns and offers up to 16 channels of analog input. The autosequencing capability of the ADC allows a maximum of 16 conversions to take place in a single conversion session without any CPU overhead.
A serial communications interface (SCI) is integrated on all devices to provide asynchronous communication to other devices in the system. For systems requiring additional communication interfaces, the 2407A offers a 16-bit synchronous serial peripheral interface (SPI). The 2407A offers a controller area network (CAN) communications module that meets 2.0B specifications. To maximize device flexibility, functional pins are also configurable as general-purpose inputs/outputs (GPIOs).
To streamline development time, JTAG-compliant scan-based emulation has been integrated into all devices. This provides non-intrusive real-time capabilities required to debug digital control systems. A complete suite of code-generation tools from C compilers to the industry-standard Code Composer Studio debugger supports this family. Numerous third-party developers not only offer device-level development tools, but also system-level design and development support.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | SM320LF2407A-EP DSP Controller datasheet (Rev. B) | 16 Oct 2003 | |
* | Errata | TMS320LF2407A, LF2406A, LF2403A, LF2402A DSP Controllers Silicon Errata (Rev. E) | 21 Jul 2004 | |
* | VID | SM320LF2407A-EP VID V6204608 | 21 Jun 2016 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | Power Supply and Monitoring Solution for C2000 MCU Automotive Applications | PDF | HTML | 17 Apr 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
FTLF240X — LF240x Flash Tools
C2000-3P-SEARCH — C2000 Third-party search tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
LQFP (PGE) | 144 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.