Product details

DSP type 1 C2x DSP (max) (MHz) 50 CPU 32-bit Rating Military Operating temperature range (°C) -55 to 125
DSP type 1 C2x DSP (max) (MHz) 50 CPU 32-bit Rating Military Operating temperature range (°C) -55 to 125
CPGA (GF) 305 2232.5625 mm² 47.25 x 47.25
  • Single-Chip Parallel Multiple Instruction/Multiple Data (MIMD) Digital Signal Processor (DSP)
  • More Than Two Billion RISC-Equivalent Operations per Second
  • Master Processor (MP)
    • 32-Bit Reduced Instruction Set Computing (RISC) Processor
    • IEEE-754 Floating-Point Capability
    • 4K-Byte Instruction Cache
    • 4K-Byte Data Cache
  • Four Parallel Processors (PP)
    • 32-Bit Advanced DSPs
    • 64-Bit Opcode Provides Many Parallel Operations per Cycle
    • 2K-Byte Instruction Cache and 8K-Byte Data RAM per PP
  • Transfer Controller (TC)
    • 64-Bit Data Transfers
    • Up to 400 Megabytes per Second (MBps) Transfer Rate
    • 32-Bit Addressing
    • Direct DRAM/VRAM Interface With Dynamic Bus Sizing
    • Intelligent Queuing and Cycle Prioritization
  • Video Controller (VC)
    • Provides Video Timing and Video Random-Access Memory (VRAM) Control
    • Dual-Frame Timers for Two Simultaneous Image-Capture and/or Display Systems
  • Big- or Little-Endian Operation
  • 50K-Byte On-Chip RAM
  • 4G-Byte Address Space
  • 20-ns Cycle Time
  • 3.3-V Operation
  • IEEE Standard 1149.1 Test Access Port (JTAG)
  • Operating Temperature Range
       –55°C to 125°C - M-Temperature
       –40°C to 85°C - A-Temperature

IEEE Standard 1149.1–1990, IEEE Standard Test Access Port and Boundary-Scan Architecture

  • Single-Chip Parallel Multiple Instruction/Multiple Data (MIMD) Digital Signal Processor (DSP)
  • More Than Two Billion RISC-Equivalent Operations per Second
  • Master Processor (MP)
    • 32-Bit Reduced Instruction Set Computing (RISC) Processor
    • IEEE-754 Floating-Point Capability
    • 4K-Byte Instruction Cache
    • 4K-Byte Data Cache
  • Four Parallel Processors (PP)
    • 32-Bit Advanced DSPs
    • 64-Bit Opcode Provides Many Parallel Operations per Cycle
    • 2K-Byte Instruction Cache and 8K-Byte Data RAM per PP
  • Transfer Controller (TC)
    • 64-Bit Data Transfers
    • Up to 400 Megabytes per Second (MBps) Transfer Rate
    • 32-Bit Addressing
    • Direct DRAM/VRAM Interface With Dynamic Bus Sizing
    • Intelligent Queuing and Cycle Prioritization
  • Video Controller (VC)
    • Provides Video Timing and Video Random-Access Memory (VRAM) Control
    • Dual-Frame Timers for Two Simultaneous Image-Capture and/or Display Systems
  • Big- or Little-Endian Operation
  • 50K-Byte On-Chip RAM
  • 4G-Byte Address Space
  • 20-ns Cycle Time
  • 3.3-V Operation
  • IEEE Standard 1149.1 Test Access Port (JTAG)
  • Operating Temperature Range
       –55°C to 125°C - M-Temperature
       –40°C to 85°C - A-Temperature

IEEE Standard 1149.1–1990, IEEE Standard Test Access Port and Boundary-Scan Architecture

The SMJ320C80 is a single-chip, MIMD parallel processor capable of performing over two billion operations per second. It consists of a 32-bit RISC master processor with a 100-MFLOPS (million floating-point operations per second) IEEE floating-point unit, four 32-bit parallel processing digital signal processors (DSPs), a transfer controller with up to 400-MBps off-chip transfer rate, and a video controller. All the processors are coupled tightly through an on-chip crossbar that provides shared access to on-chip RAM. This performance and programmability make the ’C80 ideally suited for video, imaging, and high-speed telecommunications applications.

The SMJ320C80 is a single-chip, MIMD parallel processor capable of performing over two billion operations per second. It consists of a 32-bit RISC master processor with a 100-MFLOPS (million floating-point operations per second) IEEE floating-point unit, four 32-bit parallel processing digital signal processors (DSPs), a transfer controller with up to 400-MBps off-chip transfer rate, and a video controller. All the processors are coupled tightly through an on-chip crossbar that provides shared access to on-chip RAM. This performance and programmability make the ’C80 ideally suited for video, imaging, and high-speed telecommunications applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet SMJ320C80 Digital Signal Processor datasheet (Rev. B) 30 Jun 2002
* SMD SMJ320C80 SMD 5962-96791 21 Jun 2016
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
More literature SM320C80/SMJ320C80 (Rev. C) 07 Aug 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SM320C80 and SMJ320C80 BSDL Model

SGUM006.ZIP (7 KB) - BSDL Model
Package Pins CAD symbols, footprints & 3D models
CPGA (GF) 305 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos