SN65HVD01

ACTIVE

3.3-V RS-485 transceiver with 1.65-V I/O supply & selectable data rate

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (MBits) 20 IEC 61000-4-2 contact (±V) 16000 Fault protection (V) -13 to 16.5 Common-mode range (V) -7 to 12 Number of nodes 256 Features IEC ESD protection Isolated No Supply current (max) (µA) 1100 Rating Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (MBits) 20 IEC 61000-4-2 contact (±V) 16000 Fault protection (V) -13 to 16.5 Common-mode range (V) -7 to 12 Number of nodes 256 Features IEC ESD protection Isolated No Supply current (max) (µA) 1100 Rating Catalog Operating temperature range (°C) -40 to 125
VSON (DRC) 10 9 mm² 3 x 3
  • Exceeds Requirements of TIA-485 Standard
  • 1.65-V to 3.6-V Supply for Data and Enable Signals
  • 3-V to 3.6-V Supply for Bus Signals
  • SLR Pin Selectable Data Rates: 250 kbps or 20 Mbps
  • 1/8th Unit Load to Support up to 256 Nodes on a Bus
  • Small 3 mm × 3 mm SON Package
  • Failsafe Receiver (Bus Open, Bus Shorted, Bus Idle)
  • Operating Temperature Range: –40°C to 125°C
  • Bus-Pin Protection More Than:
    • ± 15kV HBM Protection
    • ± 16kV IEC61000-4-2 Contact Discharge
    • ± 16kV IEC61000-4-2 Air Discharge
    • 4kV IEC61000-4-4 Fast Transient Burst
  • Exceeds Requirements of TIA-485 Standard
  • 1.65-V to 3.6-V Supply for Data and Enable Signals
  • 3-V to 3.6-V Supply for Bus Signals
  • SLR Pin Selectable Data Rates: 250 kbps or 20 Mbps
  • 1/8th Unit Load to Support up to 256 Nodes on a Bus
  • Small 3 mm × 3 mm SON Package
  • Failsafe Receiver (Bus Open, Bus Shorted, Bus Idle)
  • Operating Temperature Range: –40°C to 125°C
  • Bus-Pin Protection More Than:
    • ± 15kV HBM Protection
    • ± 16kV IEC61000-4-2 Contact Discharge
    • ± 16kV IEC61000-4-2 Air Discharge
    • 4kV IEC61000-4-4 Fast Transient Burst

The SN65HVD01 is a low-power, 250 kbps or 20 Mbps data rate selectable RS-485 transceiver, utilizing a 1.65-V to 3.6-V supply for data and enable signals, and a 3.3 V ± 10% supply for bus signals. The device is designed for applications requiring synchronous (parallel transceiver) signal timing. On-chip transient suppression protects the device against destructive IEC 61000 ESD and EFT transients.

The device combines a differential driver and a differential receiver, connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. The device features a wide common-mode voltage range making it suitable for multi-point applications over long cable runs. The SN65HVD01 is available in a tiny, 3 mm × 3 mm, SON package with operation characterized from –40°C to 125°C.

The SN65HVD01 is a low-power, 250 kbps or 20 Mbps data rate selectable RS-485 transceiver, utilizing a 1.65-V to 3.6-V supply for data and enable signals, and a 3.3 V ± 10% supply for bus signals. The device is designed for applications requiring synchronous (parallel transceiver) signal timing. On-chip transient suppression protects the device against destructive IEC 61000 ESD and EFT transients.

The device combines a differential driver and a differential receiver, connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. The device features a wide common-mode voltage range making it suitable for multi-point applications over long cable runs. The SN65HVD01 is available in a tiny, 3 mm × 3 mm, SON package with operation characterized from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
THVD2410V ACTIVE 3-V to 5.5-V, 1-Mbps, half-duplex RS-485 transceiver with flexible IO and 70-V bus-fault protection 3.3-V to 5-V wide VCC range, ±70-V bus-fault protected, and ±25-V common mode voltage range
THVD2450V ACTIVE 70-V bus-fault protected, flexible IO, 3-V to 5.5-V 50-Mbps half-duplex RS-485 transceiver 3.3-V to 5-V wide VCC range, ±70-V bus fault protected, and ±25-V common mode voltage range
Pin-for-pin with same functionality to the compared device
NEW THVD1400V ACTIVE 3-V to 5.5-V half-duplex RS-485 transceiver with flexible I/O and slew rate control Wider supply range 3V to 5.5V

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN65HVD01 3.3V RS-485 with Flexible I/O Supply and Selectable Speed datasheet (Rev. F) PDF | HTML 25 Aug 2014
EVM User's guide SN65HVD01DRC EVM User's Guide 24 Oct 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN65HVD01-EVM — SN65HVD01 evaluation module

The SN65HVD01-EVM evaluation module (EVM) helps you evaluate device performance, supporting fast development and analysis of data transmission systems using the SN65HVD01DRC low-power transceiver at 250 kbps or 20 Mbps. Data, enable and bus signals can be powered from a 1.8-V to 3.3-V supply. (...)
User guide: PDF
Not available on TI.com
Simulation model

SN65HVD01 IBIS Model (Rev. C)

SLLM229C.ZIP (73 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00193 — RS-485 interface with integrated 1.8-V level-shift capability

This circuit demonstrates the implementation of a low power, RS-485 transceiver with selectable data rate and flexible I/O logic levels. A dual-output LDO allows for operation with either 1.8V or 3.3V interface logic levels. A slew rate selection pin allows for driver slew rate control, enabling (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos