SN65LBC179

ACTIVE

Low-Power Differential Line Driver And Receiver Pair

Product details

Number of receivers 1 Number of transmitters 1 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 5000 Rating Automotive, Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 5000 Rating Automotive, Catalog Operating temperature range (°C) -40 to 125
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Designed for high-speed multipoint data transmission over long cables
  • Operates with pulse widths as low as 30 ns
  • Low supply current: 5 mA max
  • Meets or exceeds the standard requirementsof ANSI RS-485 and ISO 8482:1987(E)
  • Common-mode voltage range of − 7 V to 12 V
  • Positive-and negative-output current limiting
  • Driver thermal shutdown protection
  • Pin compatible with the SN75179B
  • Designed for high-speed multipoint data transmission over long cables
  • Operates with pulse widths as low as 30 ns
  • Low supply current: 5 mA max
  • Meets or exceeds the standard requirementsof ANSI RS-485 and ISO 8482:1987(E)
  • Common-mode voltage range of − 7 V to 12 V
  • Positive-and negative-output current limiting
  • Driver thermal shutdown protection
  • Pin compatible with the SN75179B
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
THVD1451 ACTIVE 3.3-V to 5-V RS-485 transceiver with ±18-kV IEC ESD protection Integrated IEC ESD protection (18kV contact discharge), IEC EFT (4kV noise immunity) and extended common voltage range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Low-Power Differential Line Driver and Receiver Pairs datasheet (Rev. G) PDF | HTML 27 Oct 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LBC179AD IBIS Model

SLLC273.ZIP (8 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos