Product details

Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 8 IOL (max) (mA) 64 IOH (max) (mA) -15 Input type TTL Output type TTL Features Very high speed (tpd 5-10ns) Technology family BCT Rating Catalog Operating temperature range (°C) 0 to 70
Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 8 IOL (max) (mA) 64 IOH (max) (mA) -15 Input type TTL Output type TTL Features Very high speed (tpd 5-10ns) Technology family BCT Rating Catalog Operating temperature range (°C) 0 to 70
  • State-of-the-Art BiCMOS Design Substantially Reduces Standby Current
  • Outputs Have Undershoot-Protection Circuitry
  • Power-Up High-Impedance State
  • Buffered Control Inputs to Reduce DC Loading Effects
  • ESD Protection Exceeds 2000 V Per MIL-STD-883C, Method 3015
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK) and Flatpacks (W), and Plastic and Ceramic 300-mil DIPs (J, N)

 

  • State-of-the-Art BiCMOS Design Substantially Reduces Standby Current
  • Outputs Have Undershoot-Protection Circuitry
  • Power-Up High-Impedance State
  • Buffered Control Inputs to Reduce DC Loading Effects
  • ESD Protection Exceeds 2000 V Per MIL-STD-883C, Method 3015
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK) and Flatpacks (W), and Plastic and Ceramic 300-mil DIPs (J, N)

 

The ´BCT640 bus transceiver is designed for asynchronous communication between data buses. These devices transmit data from the A bus to the B bus or from the B bus to the A bus depending upon the level at the direction-control (DIR) input. The output-enable () input can be used to disable the device so that the buses are effectively isolated.

The SN54BCT640 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74BCT640 is characterized for operation from 0°C to 70°C.

The ´BCT640 bus transceiver is designed for asynchronous communication between data buses. These devices transmit data from the A bus to the B bus or from the B bus to the A bus depending upon the level at the direction-control (DIR) input. The output-enable () input can be used to disable the device so that the buses are effectively isolated.

The SN54BCT640 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74BCT640 is characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74AHCT245 ACTIVE Octal bus transceivers with tri-state outputs Larger voltage range (2V to 5.5V)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Octal Bus Transceivers With 3-State Outputs datasheet (Rev. C) 01 Apr 1994

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos