Product details

Configuration 4:1 Number of channels 2 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 150 CON (typ) (pF) 6.7 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 2 Operating temperature range (°C) -40 to 125 Input/output continuous current (max) (mA) 25 Rating Catalog Drain supply voltage (max) (V) 6 Supply voltage (max) (V) 6
Configuration 4:1 Number of channels 2 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 150 CON (typ) (pF) 6.7 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 2 Operating temperature range (°C) -40 to 125 Input/output continuous current (max) (mA) 25 Rating Catalog Drain supply voltage (max) (V) 6 Supply voltage (max) (V) 6
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4 TVSOP (DGV) 16 23.04 mm² 3.6 x 6.4
  • Injection current cross−coupling <1mV/mA (see Figure 8-1)
  • Low crosstalk between switches
  • Pin compatible with SN74HC4052, SN74LV4052A, and CD4052B
  • 2V to 5.5V V CC operation
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • Injection current cross−coupling <1mV/mA (see Figure 8-1)
  • Low crosstalk between switches
  • Pin compatible with SN74HC4052, SN74LV4052A, and CD4052B
  • 2V to 5.5V V CC operation
  • Latch-up performance exceeds 100mA per JESD 78, Class II

This dual 4-to-1 CMOS analog multiplexer/demultiplexer is pin compatible with the 4052 function and also features injection-current effect control. This feature has excellent value in automotive applications where voltages in excess of normal supply voltages are common.

The injection-current effect control allows signals at disabled analog input channels to exceed the supply voltage without affecting the signal of the enabled analog channel. This eliminates the need for external diode/resistor networks typically used to keep the analog channel signals within the supply voltage range.

This dual 4-to-1 CMOS analog multiplexer/demultiplexer is pin compatible with the 4052 function and also features injection-current effect control. This feature has excellent value in automotive applications where voltages in excess of normal supply voltages are common.

The injection-current effect control allows signals at disabled analog input channels to exceed the supply voltage without affecting the signal of the enabled analog channel. This eliminates the need for external diode/resistor networks typically used to keep the analog channel signals within the supply voltage range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TMUX1309 ACTIVE 2-channel, 4:1 general-purpose analog multiplexer with 1.8-V logic control Upgraded 1.8-V logic support and smaller package options 

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet SN74HC4852 Dual 4-to-1 Channel Analog Multiplexer/Demultiplexer With Injection-Current Effect Control datasheet (Rev. A) PDF | HTML 06 Jun 2024
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Application brief TMUX13xx-Q1 and SN74HC485x-Q1 Analog Multiplexer Injection Current Control (Rev. D) 06 Apr 2020
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
TVSOP (DGV) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos