SN74LVC1GU04

ACTIVE

Product details

Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Number of channels 1 IOL (max) (mA) 32 IOH (max) (mA) -32 Supply current (max) (µA) 10 Input type Standard CMOS Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Unbuffered, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Number of channels 1 IOL (max) (mA) 32 IOH (max) (mA) -32 Supply current (max) (µA) 10 Input type Standard CMOS Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Unbuffered, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
DSBGA (YZP) 5 2.1875 mm² 1.75 x 1.25 DSBGA (YZV) 4 1.5625 mm² 1.25 x 1.25 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-5X3 (DRL) 5 2.56 mm² 1.6 x 1.6 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1 USON (DRY) 6 1.45 mm² 1.45 x 1 X2SON (DPW) 5 0.64 mm² 0.8 x 0.8 X2SON (DSF) 6 1 mm² 1 x 1
  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Unbuffered Output
  • Maximum tpd of 3.7 ns at 3.3 V
  • Low Power Consumption, 10-µA Maximum ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Unbuffered Output
  • Maximum tpd of 3.7 ns at 3.3 V
  • Low Power Consumption, 10-µA Maximum ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

This single inverter gate is designed for 1.65-V to
5.5-V VCC operation.

The SN74LVC1GU04 device contains one inverter with an unbuffered output and performs the Boolean function Y = A.

NanoFree package technology is a major breakthrough in device packaging concepts, using the die as the package.

This single inverter gate is designed for 1.65-V to
5.5-V VCC operation.

The SN74LVC1GU04 device contains one inverter with an unbuffered output and performs the Boolean function Y = A.

NanoFree package technology is a major breakthrough in device packaging concepts, using the die as the package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74AUP1G14 ACTIVE Single 0.8-V to 3.6-V low power inverter with Schmitt-Trigger inputs Smaller voltage range (0.8V to 3.6V), longer average propagation delay (8ns), lower average drive strength (4mA)
Similar functionality to the compared device
SN74AUP1G04 ACTIVE Single 0.8-V to 3.6-V low power inverter Smaller voltage range (0.8V to 3.6V), longer average propagation delay (8ns), lower average drive strength (4mA)
SN74LVC1G04 ACTIVE Single 1.65-V to 5.5-V inverter Voltage range (1.65V to 5.5V), average drive strength (24mA), average propagation delay (5.5ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 29
Type Title Date
* Data sheet SN74LVC1GU04 Single Inverter Gate datasheet (Rev. Y) PDF | HTML 12 Dec 2017
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Application brief Understanding Schmitt Triggers (Rev. A) PDF | HTML 22 May 2019
Selection guide Little Logic Guide 2018 (Rev. G) 06 Jul 2018
Application note Designing and Manufacturing with TI's X2SON Packages 23 Aug 2017
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note How to Select Little Logic (Rev. A) 26 Jul 2016
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Product overview Design Summary for WCSP Little Logic (Rev. B) 04 Nov 2004
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Use of the CMOS Unbuffered Inverter in Oscillator Circuits 06 Nov 2003
User guide LVC and LV Low-Voltage CMOS Logic Data Book (Rev. B) 18 Dec 2002
Application note Texas Instruments Little Logic Application Report 01 Nov 2002
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
More literature Standard Linear & Logic for PCs, Servers & Motherboards 13 Jun 2002
Application note 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 22 May 2002
Application note Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 10 May 2002
More literature STANDARD LINEAR AND LOGIC FOR DVD/VCD PLAYERS 27 Mar 2002
Application note Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 01 Dec 1997
Application note Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 01 Aug 1997
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note LVC Characterization Information 01 Dec 1996
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Design guide Low-Voltage Logic (LVC) Designer's Guide 01 Sep 1996
Application note Understanding Advanced Bus-Interface Products Design Guide 01 May 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Simulation model

HSpice Model of SN74LVC1GU04

SCAJ003.ZIP (38 KB) - HSpice Model
Simulation model

SN74LVC1GU04 Behavioral SPICE Model

SCAM105.ZIP (7 KB) - PSpice Model
Simulation model

SN74LVC1GU04 IBIS Model (Rev. D)

SCAM003D.ZIP (46 KB) - IBIS Model
Reference designs

TIDA-01508 — Sub 1-W, 16-Channel, Isolated Digital Input Module Reference Design

This reference design shows a compact implementation of 16 isolated digital input channels using TI's ISO121x devices. The design works without an isolated supply and supports up to 100-kHz input signals (200-kbit) per channel. All 16 channels consume less than 1-W input power combined, which (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZP) 5 Ultra Librarian
DSBGA (YZV) 4 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
SOT-5X3 (DRL) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian
USON (DRY) 6 Ultra Librarian
X2SON (DPW) 5 Ultra Librarian
X2SON (DSF) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos