Product details

Type Time-to-digital converter Number of input channels 1 Supply voltage (min) (V) 2 Supply voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 85 Interface type SPI Rating Catalog
Type Time-to-digital converter Number of input channels 1 Supply voltage (min) (V) 2 Supply voltage (max) (V) 3.6 Operating temperature range (°C) -40 to 85 Interface type SPI Rating Catalog
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Resolution: 55 ps
  • Standard Deviation: 35 ps
  • Measurement Range:
    • Mode 1: 12 ns to 500 ns
    • Mode 2: 250 ns to 8 ms
  • Low Power Consumption: 0.5 µA (2 SPS)
  • Supports up to 5 STOP Signals
  • Autonomous Multi-Cycle Averaging Mode for Low
    Power Consumption
  • Supply Voltage: 2 V to 3.6 V
  • Operating Temperature –40°C to 85°C
  • SPI Host Interface for Configuration and Register
    Access
  • Resolution: 55 ps
  • Standard Deviation: 35 ps
  • Measurement Range:
    • Mode 1: 12 ns to 500 ns
    • Mode 2: 250 ns to 8 ms
  • Low Power Consumption: 0.5 µA (2 SPS)
  • Supports up to 5 STOP Signals
  • Autonomous Multi-Cycle Averaging Mode for Low
    Power Consumption
  • Supply Voltage: 2 V to 3.6 V
  • Operating Temperature –40°C to 85°C
  • SPI Host Interface for Configuration and Register
    Access

The TDC7200 is a Time-to-Digital Converter (TDC) for ultrasonic sensing measurements such as water flow meter, gas flow meter, and heat flow meter. When paired with the TDC1000 (ultrasonic analog-front-end), the TDC7200 can be a part of a complete TI ultrasonic sensing solution that includes the MSP430, power, wireless, and source code.

The Time to Digital Converter (TDC) performs the function of a stopwatch and measures the elapsed time (time-of-flight or TOF) between a START pulse and up to five STOP pulses. The ability to measure from START to multiple STOPs gives users the flexibility to select which STOP pulse yields the best echo performance.

The device has an internal self-calibrated time base which compensates for drift over time and temperature. Self-calibration enables time-to-digital conversion accuracy in the order of picoseconds. This accuracy makes the TDC7200 ideal for flow meter applications, where zero and low flow measurements require high accuracy.

When placed in the Autonomous Multi-Cycle Averaging Mode, the TDC7200 can be optimized for low system power consumption, making it ideal for battery powered flow meters. In this mode, the host can go to sleep to save power, and it can wake up when interrupted by the TDC upon completion of the measurement sequence.

The TDC7200 is a Time-to-Digital Converter (TDC) for ultrasonic sensing measurements such as water flow meter, gas flow meter, and heat flow meter. When paired with the TDC1000 (ultrasonic analog-front-end), the TDC7200 can be a part of a complete TI ultrasonic sensing solution that includes the MSP430, power, wireless, and source code.

The Time to Digital Converter (TDC) performs the function of a stopwatch and measures the elapsed time (time-of-flight or TOF) between a START pulse and up to five STOP pulses. The ability to measure from START to multiple STOPs gives users the flexibility to select which STOP pulse yields the best echo performance.

The device has an internal self-calibrated time base which compensates for drift over time and temperature. Self-calibration enables time-to-digital conversion accuracy in the order of picoseconds. This accuracy makes the TDC7200 ideal for flow meter applications, where zero and low flow measurements require high accuracy.

When placed in the Autonomous Multi-Cycle Averaging Mode, the TDC7200 can be optimized for low system power consumption, making it ideal for battery powered flow meters. In this mode, the host can go to sleep to save power, and it can wake up when interrupted by the TDC upon completion of the measurement sequence.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TDC7200 Time-to-Digital Converter for Time-of-Flight Applications in LIDAR, Magnetostrictive and Flow Meters datasheet (Rev. D) PDF | HTML 07 Mar 2016
Application note Interleaved Short Time Measurements Using TDC7200 30 Oct 2015
Technical article Time-of-flight measurements using high-performance time-to-digital converters PDF | HTML 31 Jul 2015
Technical article Why are flow meter manufacturers switching from mechanical to ultrasonic? PDF | HTML 11 Jun 2015
Application note Measuring an RTD Sensor with the TDC1000 and TDC7200 for Ultrasonic Sensing 09 Apr 2015
EVM User's guide TDC7200EVM User’s Guide 08 Jan 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TDC7200EVM — TDC7200 Evaluation Module

The TDC7200EVM is an evaluation module that allows users to evaluate the operation and performance of the TDC7200 Time-to-Digital Converter. One example is calculating time of flight – whether it be for LIDAR or ultrasonic applications. The TDC7200EVM has two SMA connectors for the START and (...)

User guide: PDF
Not available on TI.com
Simulation model

TDC7200 IBIS Model

SNAM176.ZIP (37 KB) - IBIS Model
Reference designs

TIDM-ULTRASONIC-FLOW-TDC — Ultrasonic Water Flow Meter Design using Time to Digital Conversion

The TIDM-ULTRASONIC-FLOW-TDC is a reference design for an ultrasonic flow meter (water, gas or heat meter) with LCD built using a Time-to-Digital converter and an ultra-low power MCU. Solution includes optimized leakage detection, low power consumption, and a small form factor that are (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00663 — LIDAR Pulsed Time of Flight Reference Design

Light Detection and Ranging (LIDAR) systems use the time taken by the light to fly back and forth to an object in an effort to measure the distance to this target.  The TIDA-00663 reference design shows how to design the time measurement back-end for LIDAR based on Time to Digital Converter (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos