THVD8000

ACTIVE

RS-485 transceiver with OOK modulation for power line communication

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3, 5 Signaling rate (max) (MBits) 1 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -18 to 18 Common-mode range (V) -7 to 12 Number of nodes 256 Features Auto polarity, IEC ESD protection, Power line communication Isolated No Supply current (max) (µA) 6000 Rating Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3, 5 Signaling rate (max) (MBits) 1 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -18 to 18 Common-mode range (V) -7 to 12 Number of nodes 256 Features Auto polarity, IEC ESD protection, Power line communication Isolated No Supply current (max) (µA) 6000 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8
  • 3-V – 5.5-V supply voltage
  • Half-duplex communication
    • Up to 500 kbps data rate with f0 / bps = 10
    • Higher data rates are possible with f0 / bps < 10
  • RS-485 electrical signaling with on-off keying (OOK) modulation
  • Pin selectable carrier frequency: 125 kHz – 5 MHz
  • Spread spectrum clocking for excellent EMI performance
  • Polarity free
  • TX timeout to avoid stuck bus conditions
  • Operational common-mode range: –7 V to 12 V
  • Bus I/O protection
    • ± 18-V DC fault protection
    • ± 16 kV HBM ESD
    • ± 8 kV IEC 61000-4-2 contact discharge
    • ± 15 kV IEC 61000-4-2 air gap discharge
    • ± 4 kV IEC 61000-4-4 fast transient burst
  • Extended temperature range: -40°C to 125°C
  • 8-Pin SOT-23 package for space constrained applications
  • 3-V – 5.5-V supply voltage
  • Half-duplex communication
    • Up to 500 kbps data rate with f0 / bps = 10
    • Higher data rates are possible with f0 / bps < 10
  • RS-485 electrical signaling with on-off keying (OOK) modulation
  • Pin selectable carrier frequency: 125 kHz – 5 MHz
  • Spread spectrum clocking for excellent EMI performance
  • Polarity free
  • TX timeout to avoid stuck bus conditions
  • Operational common-mode range: –7 V to 12 V
  • Bus I/O protection
    • ± 18-V DC fault protection
    • ± 16 kV HBM ESD
    • ± 8 kV IEC 61000-4-2 contact discharge
    • ± 15 kV IEC 61000-4-2 air gap discharge
    • ± 4 kV IEC 61000-4-4 fast transient burst
  • Extended temperature range: -40°C to 125°C
  • 8-Pin SOT-23 package for space constrained applications

THVD8000 is an RS-485 transceiver with on-off keying (OOK) modulation and demodulation built in for power line communication. Modulating data onto existing power lines allows power delivery and data communication to share a common pair of wires, resulting in a significant reduction of the system cost.

A pin programmable interface simplifies the system design. The carrier frequency can be adjusted by changing an external resistor on the F_SET pin. A broad range of carrier frequencies gives the system designer the flexibility to choose the external inductors and capacitors. In addition, OOK modulation operates with immunity to data polarity for ease of system installations.

THVD8000 is an RS-485 transceiver with on-off keying (OOK) modulation and demodulation built in for power line communication. Modulating data onto existing power lines allows power delivery and data communication to share a common pair of wires, resulting in a significant reduction of the system cost.

A pin programmable interface simplifies the system design. The carrier frequency can be adjusted by changing an external resistor on the F_SET pin. A broad range of carrier frequencies gives the system designer the flexibility to choose the external inductors and capacitors. In addition, OOK modulation operates with immunity to data polarity for ease of system installations.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
THVD8010 ACTIVE RS-485 transceiver with OOK modulation for power line communication Pin-to-pin compatible, supports 125-Khz to 300-Khz carrier frequency

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet THVD8000 RS-485 Transceiver with OOK Modulation for Power Line Communication datasheet (Rev. A) PDF | HTML 09 Mar 2021
Application note Combining Classical RS-485 Systems with TI’s RS-485 Based Powerbus PDF | HTML 14 Sep 2023
Application note Using THVD80x0 Devices to Communicate on Lower Voltage (<=36V) AC Power Lines PDF | HTML 19 Oct 2022
Application note Using THVD80x0 Devices to Communicate Over an AC Outlet PDF | HTML 31 May 2022
Application note How to Apply THVD8000 in Star-Network Systems PDF | HTML 05 May 2022
Application note THVD8000 Design Guide (Rev. A) 10 Sep 2021
EVM User's guide THVD8000 EVM User's Guide (Rev. A) 26 Aug 2021
Technical article How RS-485 transceivers with OOK modulation simplify power line communication in b PDF | HTML 12 Jun 2020
Certificate THVD8000EVM EU Declaration of Conformity (DoC) 15 May 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PLC010935BP — PLC010935BP BoosterPack™ plug-in module for solar power line communication reference design

The PLC010935BP booster pack™ plug-in module is the orderable version of the TIDA-010935 reference design.  This booster pack plug-in module pairs with the MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU to enable powerline communication (PLC) using the UART to PLC THVD8000 (...)

Not available on TI.com
Evaluation board

THVD8000EVM — THVD8000 evaluation module with RS-485 over power bus function

This evaluation module EVM is used to evaluate the THVD8000. The RS-485 over power bus functionality can be implemented by connecting Vcc/GND and Vbb/GNB separately. Depending on the applicaiton, different OOK carrier frequency can be selected by switches. All logic signals are available through (...)
User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-010935 — Solar power line communication reference design

This reference design shows how to implement a Power Line Communication (PLC) for HV DC and AC lines. In particular this design has been done to show communication from multiple solar panesl to a data agregator connected or embedded to the string inverter input.
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos