TIBPAL16L8-20M

ACTIVE

Product details

Rating Military Operating temperature range (°C) -55 to 125
Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 20 167.464 mm² 24.2 x 6.92 CFP (W) 20 90.5828 mm² 13.09 x 6.92 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • High-Performance Operation:
  • Propagation Delay
  • C Suffix...15 ns Max
  • M Suffix...20 ns Max
  • Functionally Equivalent, but Faster Than PAL16L8A, PAL16R4A, PAL16R6A, and PAL16R8A
  • Power-Up Clear on Registered Devices (All Register Outputs Are Set High, but Voltage Levels at the Output Pins Go Low)
  • Package Options Include Both Plastic and Ceramic Chip Carriers in Addition to Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability
    DEVICE
    I
    INPUTS
    3-STATE
    O
    OUTPUTS
    REGISTERED
    Q
    OUTPUTS
    I/O
    PORTS
    PAL16L8
    10
    2
    0
    6
    PAL16R4
    8
    0
    4 (3-state buffers)
    4
    PAL16R6
    8
    0
    6 (3-state buffers)
    2
    PAL16R8
    8
    0
    8 (3-state buffers)
    0

    These devices are covered by U.S. Patent 4,410,987.
    IMPACT is a trademark of Texas Instruments.
    PAL is a registered trademark of Advanced Micro Devices Inc.

  • High-Performance Operation:
  • Propagation Delay
  • C Suffix...15 ns Max
  • M Suffix...20 ns Max
  • Functionally Equivalent, but Faster Than PAL16L8A, PAL16R4A, PAL16R6A, and PAL16R8A
  • Power-Up Clear on Registered Devices (All Register Outputs Are Set High, but Voltage Levels at the Output Pins Go Low)
  • Package Options Include Both Plastic and Ceramic Chip Carriers in Addition to Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability
    DEVICE
    I
    INPUTS
    3-STATE
    O
    OUTPUTS
    REGISTERED
    Q
    OUTPUTS
    I/O
    PORTS
    PAL16L8
    10
    2
    0
    6
    PAL16R4
    8
    0
    4 (3-state buffers)
    4
    PAL16R6
    8
    0
    6 (3-state buffers)
    2
    PAL16R8
    8
    0
    8 (3-state buffers)
    0

    These devices are covered by U.S. Patent 4,410,987.
    IMPACT is a trademark of Texas Instruments.
    PAL is a registered trademark of Advanced Micro Devices Inc.

These programmable array logic devices feature high speed and functional equivalency when compared with currently available devices. These IMPACTTM circuits combine the latest Advanced Low-Power Schottky technology with proven titanium-tungsten fuses to provide reliable, high-performance substitutes for conventional TTL logic. Their easy programmability allows for quick design of custom functions and typically results in a more compact circuit board. In addition, chip carriers are available for further reduction in board space.

The TIBPAL16' C series is characterized from 0°C to 75°C. The TIBPAL16' M series is characterized for operation over the full military temperature range of -55°C to 125°C.

These programmable array logic devices feature high speed and functional equivalency when compared with currently available devices. These IMPACTTM circuits combine the latest Advanced Low-Power Schottky technology with proven titanium-tungsten fuses to provide reliable, high-performance substitutes for conventional TTL logic. Their easy programmability allows for quick design of custom functions and typically results in a more compact circuit board. In addition, chip carriers are available for further reduction in board space.

The TIBPAL16' C series is characterized from 0°C to 75°C. The TIBPAL16' M series is characterized for operation over the full military temperature range of -55°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet High-Performance Impact Programmable Array Logic Circuits datasheet (Rev. A) 04 Apr 2000
* SMD TIBPAL16L8-20M SMD 5962-85155 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
CDIP (J) 20 Ultra Librarian
CFP (W) 20 Ultra Librarian
LCCC (FK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos