Home Interface Multi-switch detection interface (MSDI) ICs

TIC12400-Q1

ACTIVE

Automotive 35-V multi-switch detection interface (MSDI) with SPI & integrated ADC

Product details

Number of input channels 24 Operating voltage (min) (V) 4.5 Operating voltage (max) (V) 35 Input/output voltage (max) (V) 40 Input/output voltage (min) (V) -24 IO current (mA) 1, 2, 5, 10, 15 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Interface type SPI Features Configurable wetting current, Integrated 10-bit ADC, Interrupt wake-up operation, Overvoltage warning, Polling mode, SPI, Undervoltage warning, Withstands load dump condition and reverse polarity condition Diagnostics ADC self-diagnostic, Wetting current diagnostic Logic voltage (min) (V) 3 Logic voltage (max) (V) 5.5 Rating Automotive
Number of input channels 24 Operating voltage (min) (V) 4.5 Operating voltage (max) (V) 35 Input/output voltage (max) (V) 40 Input/output voltage (min) (V) -24 IO current (mA) 1, 2, 5, 10, 15 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Interface type SPI Features Configurable wetting current, Integrated 10-bit ADC, Interrupt wake-up operation, Overvoltage warning, Polling mode, SPI, Undervoltage warning, Withstands load dump condition and reverse polarity condition Diagnostics ADC self-diagnostic, Wetting current diagnostic Logic voltage (min) (V) 3 Logic voltage (max) (V) 5.5 Rating Automotive
HTSSOP (DCP) 38 62.08 mm² 9.7 x 6.4
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
  • Designed to support 12 V automotive systems with over-voltage and under-voltage warning
  • Monitors up to 24 direct switch inputs with 10 inputs configurable to monitor switches connected to either ground or battery
  • Switch input withstands up to 40 V (load dump condition) and down to −24 V (reverse polarity condition)
  • 6 configurable wetting current settings: (0 mA, 1 mA, 2 mA, 5 mA, 10 mA, and 15 mA)
  • Integrated 10-bit ADC for multi-position analog switch monitoring
  • Integrated comparator with 4 programmable thresholds for digital switch monitoring
  • Ultra-low operating current in polling mode: 68 µA typical (tPOLL = 64 ms, tPOLL_ACT = 128 µs, all 24 inputs active, comparator mode, all switches open)
  • Interfaces directly to MCU using 3.3 V / 5 V serial peripheral interface (SPI) protocol
  • Interrupt generation to support wake-up operation on all inputs
  • Integrated battery and temperature sensing
  • ±8 kV contact discharge ESD protection on input pins per ISO-10605 with appropriate external components
  • 38-Pin TSSOP package
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
  • Designed to support 12 V automotive systems with over-voltage and under-voltage warning
  • Monitors up to 24 direct switch inputs with 10 inputs configurable to monitor switches connected to either ground or battery
  • Switch input withstands up to 40 V (load dump condition) and down to −24 V (reverse polarity condition)
  • 6 configurable wetting current settings: (0 mA, 1 mA, 2 mA, 5 mA, 10 mA, and 15 mA)
  • Integrated 10-bit ADC for multi-position analog switch monitoring
  • Integrated comparator with 4 programmable thresholds for digital switch monitoring
  • Ultra-low operating current in polling mode: 68 µA typical (tPOLL = 64 ms, tPOLL_ACT = 128 µs, all 24 inputs active, comparator mode, all switches open)
  • Interfaces directly to MCU using 3.3 V / 5 V serial peripheral interface (SPI) protocol
  • Interrupt generation to support wake-up operation on all inputs
  • Integrated battery and temperature sensing
  • ±8 kV contact discharge ESD protection on input pins per ISO-10605 with appropriate external components
  • 38-Pin TSSOP package

The TIC12400-Q1 is an advanced Multiple Switch Detection Interface (MSDI) designed to detect external switch status in a 12-V automotive system. The TIC12400-Q1 features an integrated 10-bit ADC to monitor multi-position analog switches and a comparator to monitor digital switches independently of the MCU. Detection thresholds can be programmed for the ADC and the comparator to support various switch topologies and system non-idealities. The device monitors 24 direct switch inputs, with 10 inputs configurable to monitor switches connected to either ground or battery. 6 unique wetting current settings can be programmed for each input to support different application scenarios. The device supports wake-up operation on all switch inputs to eliminate the need to keep the MCU active continuously, thus reducing power consumption of the system. The TIC12400-Q1 also offers integrated fault detection, ESD protection, and diagnostic functions for improved system robustness. The TIC12400-Q1 supports 2 modes of operations: continuous and polling mode. In continuous mode, wetting current is supplied continuously. In polling mode, wetting current is turned on periodically to sample the input status based on a programmable timer, thus the system power consumption is significantly reduced.

The TIC12400-Q1 is an advanced Multiple Switch Detection Interface (MSDI) designed to detect external switch status in a 12-V automotive system. The TIC12400-Q1 features an integrated 10-bit ADC to monitor multi-position analog switches and a comparator to monitor digital switches independently of the MCU. Detection thresholds can be programmed for the ADC and the comparator to support various switch topologies and system non-idealities. The device monitors 24 direct switch inputs, with 10 inputs configurable to monitor switches connected to either ground or battery. 6 unique wetting current settings can be programmed for each input to support different application scenarios. The device supports wake-up operation on all switch inputs to eliminate the need to keep the MCU active continuously, thus reducing power consumption of the system. The TIC12400-Q1 also offers integrated fault detection, ESD protection, and diagnostic functions for improved system robustness. The TIC12400-Q1 supports 2 modes of operations: continuous and polling mode. In continuous mode, wetting current is supplied continuously. In polling mode, wetting current is turned on periodically to sample the input status based on a programmable timer, thus the system power consumption is significantly reduced.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TIC10024-Q1 ACTIVE Automotive 35-V multi-switch detection interface (MSDI) with SPI No ADC

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TIC12400EVM-KIT — Evaluation module kit for the TIC12400-Q1 24-input multiple-switch-detection interface

The TIC12400EVM-KIT is a flexible two-board evaluation platform that lets you evaluate the expansive feature sets of the TIC12400-Q1 device. The TIC12400-Q1 device is a 24-channel switch and contact monitoring solution that incorporates a power-saving polling architecture, configurable (...)
User guide: PDF
Not available on TI.com
Simulation model

TIC12400-Q1 IBIS Model

SCPM043.ZIP (53 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01237 — Automotive Multi-Switch Detection Interface (MSDI) Reference Design

This reference design shows example implementations of how to handle a variety of high-voltage (HV) switch inputs using a multi-switch detection interface (MSDI) device. This user's guide gives real-world examples of a MSDI device handling HV switch inputs for body control module (BCM), faceplate, (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCP) 38 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos