TL074B

ACTIVE

Quad, 30-V, 3-MHz, high slew rate (13-V/µs), 3-mV offset voltage, In to V+, JFET-input op amp

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TL074H ACTIVE Quad, 40-V, 5-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation Wider temperature range (-40°C to 125°C), lower quiescent current (0.0937 mA), wider voltage range (4.5 V to 40 V), and improved offset voltage drift

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Rail-to-rail In to V+ GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 13 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 1.4 Vn at 1 kHz (typ) (nV√Hz) 37 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 18 Features Standard Amps Input bias current (max) (pA) 200 CMRR (typ) (dB) 100 Iout (typ) (A) 0.01 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Rail-to-rail In to V+ GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 13 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 1.4 Vn at 1 kHz (typ) (nV√Hz) 37 Rating Catalog Operating temperature range (°C) 0 to 70 Offset drift (typ) (µV/°C) 18 Features Standard Amps Input bias current (max) (pA) 200 CMRR (typ) (dB) 100 Iout (typ) (A) 0.01 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • High slew rate: 20 V/µs (TL07xH, typ)
  • Low offset voltage: 1 mV (TL07xH, typ)
  • Low offset voltage drift: 2 µV/°C
  • Low power consumption: 940 µA/ch (TL07xH, typ)
  • Wide common-mode and differential voltage ranges
    • Common-mode input voltage range includes V CC+
  • Low input bias and offset currents
  • Low noise: V n = 18 nV/√ Hz (typ) at f = 1 kHz
  • Output short-circuit protection
  • Low total harmonic distortion: 0.003% (typ)
  • Wide supply voltage: ±2.25 V to ±20 V, 4.5 V to 40 V
  • High slew rate: 20 V/µs (TL07xH, typ)
  • Low offset voltage: 1 mV (TL07xH, typ)
  • Low offset voltage drift: 2 µV/°C
  • Low power consumption: 940 µA/ch (TL07xH, typ)
  • Wide common-mode and differential voltage ranges
    • Common-mode input voltage range includes V CC+
  • Low input bias and offset currents
  • Low noise: V n = 18 nV/√ Hz (typ) at f = 1 kHz
  • Output short-circuit protection
  • Low total harmonic distortion: 0.003% (typ)
  • Wide supply voltage: ±2.25 V to ±20 V, 4.5 V to 40 V

The TL07xH (TL071H, TL072H, and TL074H) family of devices are the next-generation versions of the industry-standard TL07x (TL071, TL072, and TL074) devices. These devices provide outstanding value for cost-sensitive applications, with features including low offset (1 mV, typical), high slew rate (20 V/µs), and common-mode input to the positive supply. High ESD (1.5 kV, HBM), integrated EMI and RF filters, and operation across the full –40°C to 125°C enable the TL07xH devices to be used in the most rugged and demanding applications.

The TL07xH (TL071H, TL072H, and TL074H) family of devices are the next-generation versions of the industry-standard TL07x (TL071, TL072, and TL074) devices. These devices provide outstanding value for cost-sensitive applications, with features including low offset (1 mV, typical), high slew rate (20 V/µs), and common-mode input to the positive supply. High ESD (1.5 kV, HBM), integrated EMI and RF filters, and operation across the full –40°C to 125°C enable the TL07xH devices to be used in the most rugged and demanding applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TL07xx Low-Noise FET-Input Operational Amplifiers datasheet (Rev. V) PDF | HTML 12 Apr 2023
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Simulation model

TL074, TL074A, TL074B PSpice Model

SLOJ068.ZIP (0 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos