TL5209

ACTIVE

500-mA, 16-V, adjustable low-dropout voltage regulator with reverse voltage protection

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A26 ACTIVE 500-mA, 18-V, ultra-low-IQ, high-accuracy, adjustable low-dropout voltage regulator with power good Wider voltage range

Product details

Output options Adjustable Output Iout (max) (A) 0.5 Vin (max) (V) 16 Vin (min) (V) 2.5 Vout (max) (V) 6.5 Vout (min) (V) 1.3 Noise (µVrms) 300 Iq (typ) (mA) 8 Thermal resistance θJA (°C/W) 116 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Reverse voltage protection Accuracy (%) 2 PSRR at 100 KHz (dB) 30 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 0.5 Vin (max) (V) 16 Vin (min) (V) 2.5 Vout (max) (V) 6.5 Vout (min) (V) 1.3 Noise (µVrms) 300 Iq (typ) (mA) 8 Thermal resistance θJA (°C/W) 116 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Reverse voltage protection Accuracy (%) 2 PSRR at 100 KHz (dB) 30 Dropout voltage (Vdo) (typ) (mV) 500 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Adjustable Output Voltage
  • 1%/2% Accuracy (25°C/Full Range)
  • 500-mV (Maximum) Dropout at Full Load of
    500 mA
  • Tight Regulation Overtemperature Range
    • 0.1%/V (Maximum) Line Regulation
    • 0.7% (Maximum) Load Regulation
  • Ultra Low-Noise Capability (300 nV/√Hz Typical)
  • Shutdown Current of 3 µA (Maximum)
  • Low Temperature Coefficient
  • Current Limiting and Thermal Protection
  • Stable With Minimum Load of 1 mA
  • Reverse-Battery Protection
  • Applications
    • Portable Applications (PDAs, Laptops,
      Cell Phones)
    • Consumer Electronics
    • Post-Regulation for SMPS
  • Available in Convenient SOIC-8 Surface-Mount
    Package
  • Adjustable Output Voltage
  • 1%/2% Accuracy (25°C/Full Range)
  • 500-mV (Maximum) Dropout at Full Load of
    500 mA
  • Tight Regulation Overtemperature Range
    • 0.1%/V (Maximum) Line Regulation
    • 0.7% (Maximum) Load Regulation
  • Ultra Low-Noise Capability (300 nV/√Hz Typical)
  • Shutdown Current of 3 µA (Maximum)
  • Low Temperature Coefficient
  • Current Limiting and Thermal Protection
  • Stable With Minimum Load of 1 mA
  • Reverse-Battery Protection
  • Applications
    • Portable Applications (PDAs, Laptops,
      Cell Phones)
    • Consumer Electronics
    • Post-Regulation for SMPS
  • Available in Convenient SOIC-8 Surface-Mount
    Package

The TL5209 device is 500-mA low-dropout (LDO) regulator that is well suited for portable applications. It has a lower quiescent current than most traditional PNP regulators and allows for a shutdown current of 0.05 µA (typical). The TL5209 also has very good dropout voltage characteristics, requiring a maximum dropout of 10 mV at light loads and 500 mV at full load. In addition, the LDO also has a 1% output voltage accuracy and very tight line and load regulation that is comparable to its CMOS counterparts.

For noise-sensitive applications, the TL5209 allows for low-noise capability through an external bypass capacitor connected to the BYP pin, which reduces the output noise of the regulator. Other features include current limiting, thermal shutdown, reverse-battery protection, and low temperature coefficient.

The TL5209 is available with adjustable output. Offered in an SOIC-8 surface-mount package, the TL5209 is characterized for operation over the virtual junction temperature ranges of –40°C to 125°C.

The TL5209 device is 500-mA low-dropout (LDO) regulator that is well suited for portable applications. It has a lower quiescent current than most traditional PNP regulators and allows for a shutdown current of 0.05 µA (typical). The TL5209 also has very good dropout voltage characteristics, requiring a maximum dropout of 10 mV at light loads and 500 mV at full load. In addition, the LDO also has a 1% output voltage accuracy and very tight line and load regulation that is comparable to its CMOS counterparts.

For noise-sensitive applications, the TL5209 allows for low-noise capability through an external bypass capacitor connected to the BYP pin, which reduces the output noise of the regulator. Other features include current limiting, thermal shutdown, reverse-battery protection, and low temperature coefficient.

The TL5209 is available with adjustable output. Offered in an SOIC-8 surface-mount package, the TL5209 is characterized for operation over the virtual junction temperature ranges of –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TL5209 500-mA Low-Noise Low-Dropout Voltage Regulator With Shutdown datasheet (Rev. B) PDF | HTML 17 Jun 2015
* Errata Notification for Clarification of Added Specification to TL5209 25 May 2007
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Technical article A new dimension of integration PDF | HTML 17 May 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

OCTVO-3P-AM335X — Octavo Systems AM335x based system-in-package

Octavo Systems is the leader in providing system-in-package (SiP) based solutions to innovators around the globe. The OSD335x family of SiP devices are the fastest and most cost-effective way to develop and deploy high performance embedded systems based on the Sitara™ AM335x Arm® (...)

Reference designs

TIDEP0076 — 3D Machine Vision Reference Design Based on AM572x Processor with DLP® Structured Light

The TIDEP0076 3D machine vision design describes an embedded 3D scanner based on the structured light principle. A digital camera along with a Sitara™ AM57xx processor System on Chip (SoC)  is used to capture reflected light patterns from a DLP4500-based projector. Subsquent processing (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010032 — Universal data concentrator reference design supporting Ethernet, 6LoWPAN RF mesh & more

IPv6-based grid communications are becoming the standard choice in industrial markets and applications like smart meters and grid automation. The universal data concentrator design provides a complete IPv6-based network solution integrated with Ethernet backbone communication, 6LoWPAN RF mesh (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0046 — Monte-Carlo Simulation on AM57x Using OpenCL for DSP Acceleration Reference Design

TI’s high performance ARM® Cortex®-A15 based AM57x processors also integrate C66x DSPs. These DSPs were designed to handle high signal and data processing tasks that are often required by industrial, automotive and financial applications. The AM57x OpenCL implementation makes it easy (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0047 — Power and Thermal Design Considerations Using TI's AM57x Processor Reference Design

This is a reference design based on the AM57x processor and companion TPS659037 power management integrated circuit (PMIC).  This design specifically highlights important power and thermal design considerations and techniques for systems designed with AM57x and TPS659037.  It includes (...)
Design guide: PDF
Schematic: PDF
Reference designs

CC2531EM-IOT-HOME-GATEWAY-RD — ZigBee Home Automation Gateway reference design

A gateway is a bridge that connects wireless devices to the Internet. This Linux-based Home Automation Gateway enables remote monitoring and control of ZigBee® powered nodes and devices inside the home. This gateway reference design includes ZigBee Home Automation (HA 1.2) certified software (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos