Product details

Number of ADC channels 1 Number of DAC channels 1 Analog inputs 1 Analog outputs 1 Sampling rate (max) (kHz) 11.025 Rating Catalog ADC SNR (typ) (dB) 78 DAC SNR (typ) (dB) 87 Operating temperature range (°C) -40 to 85
Number of ADC channels 1 Number of DAC channels 1 Analog inputs 1 Analog outputs 1 Sampling rate (max) (kHz) 11.025 Rating Catalog ADC SNR (typ) (dB) 78 DAC SNR (typ) (dB) 87 Operating temperature range (°C) -40 to 85
LQFP (PT) 48 81 mm² 9 x 9
  • Analog, Digital, and Monitor Amp Power Supplies: 5 V or 3.3 V
  • Differential and Single-Ended Driving of Analog Output
  • Software Power-Down Mode
  • Sample Rate Up to 11.025 kHz
  • 16-Bit Signal Processing in the Codec With 2s-Complement Data Format
  • Typical 80-db Dynamic Range
  • Total Signal-to-Noise + Distortion of 80 dB for the ADCs
  • Total Signal-to-Noise + Distortion of 78 dB for the DACs
  • Programmable Gain Amplifier
  • 600- Driver
  • 8- AT41 Differential Speaker Driver With Programmable Gain Amplifier
  • Flash Write Enable Circuit Provide Power for Writing the Flash Memory Device
  • Available in 48-Pin PT (TQFP) Package Operating From \x9640°C to 85°C
  • Transformer Reference (2.5 mA Source and Sink at 2.5 V for 5 V-Supply and 1.5 V for 3.3-V Supply) to allow Single-Ended Driving
  • Analog, Digital, and Monitor Amp Power Supplies: 5 V or 3.3 V
  • Differential and Single-Ended Driving of Analog Output
  • Software Power-Down Mode
  • Sample Rate Up to 11.025 kHz
  • 16-Bit Signal Processing in the Codec With 2s-Complement Data Format
  • Typical 80-db Dynamic Range
  • Total Signal-to-Noise + Distortion of 80 dB for the ADCs
  • Total Signal-to-Noise + Distortion of 78 dB for the DACs
  • Programmable Gain Amplifier
  • 600- Driver
  • 8- AT41 Differential Speaker Driver With Programmable Gain Amplifier
  • Flash Write Enable Circuit Provide Power for Writing the Flash Memory Device
  • Available in 48-Pin PT (TQFP) Package Operating From \x9640°C to 85°C
  • Transformer Reference (2.5 mA Source and Sink at 2.5 V for 5 V-Supply and 1.5 V for 3.3-V Supply) to allow Single-Ended Driving

The TLC320AD545 single channel data/fax codec is a mixed signal broadband connectivity device. The TLC320AD545 is comprised of a single channel codec and analog hybrid circuitry with a serial port for communication with the host processor. The device also contains programmable gain control and one AT41 speaker driver. The device operates with either a 5-V analog, a 5-V digital, and a 5-V monitor power supply or a 3.3-V analog, a 3.3-V digital, and a 3.3-V monitor power supply or 5-V analog, 3.3-V digital, and a 5-V monitor power supply. The device will be packaged in a single 48-pin PT (TQFP) package.

The TLC320AD545 single channel data/fax codec is a mixed signal broadband connectivity device. The TLC320AD545 is comprised of a single channel codec and analog hybrid circuitry with a serial port for communication with the host processor. The device also contains programmable gain control and one AT41 speaker driver. The device operates with either a 5-V analog, a 5-V digital, and a 5-V monitor power supply or a 3.3-V analog, a 3.3-V digital, and a 3.3-V monitor power supply or 5-V analog, 3.3-V digital, and a 5-V monitor power supply. The device will be packaged in a single 48-pin PT (TQFP) package.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV320AIC3120 ACTIVE Low-Power Audio CODEC With miniDSP and 2.5-W Mono Class-D Speaker Amplifier Higher performance version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Single Channel Data/Fax Codec datasheet (Rev. C) 13 Oct 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​