Product details

Resolution (bps) 10 Number of DAC channels 1 Output type Buffered Voltage Interface type SPI Output voltage range (V) 0 to 5 Settling time (µs) 12.5 Reference type Ext Architecture String Rating Catalog Sample/update rate (Msps) 0.075 Power consumption (typ) (mW) 0.75 Operating temperature range (°C) -40 to 85 Product type General-purpose DAC
Resolution (bps) 10 Number of DAC channels 1 Output type Buffered Voltage Interface type SPI Output voltage range (V) 0 to 5 Settling time (µs) 12.5 Reference type Ext Architecture String Rating Catalog Sample/update rate (Msps) 0.075 Power consumption (typ) (mW) 0.75 Operating temperature range (°C) -40 to 85 Product type General-purpose DAC
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • 10-Bit CMOS Voltage Output DAC in an 8-Terminal Package
  • 5V Single Supply Operation
  • 3-Wire Serial Interface
  • High-Impedance Reference Inputs
  • Voltage Output Range: 2 Times the Reference Input Voltage
  • Internal Power-On Reset
  • Low Power Consumption: 1.75mW Max
  • Update Rate of 1.21MHz
  • Settling Time to 0.5LSB: 12.5µs Typ
  • Monotonic Over Temperature
  • Pin-Compatible With the Maxim MAX515
  • APPLICATIONS
    • Battery-Powered Test Instruments
    • Digital Offset and Gain Adjustment
    • Battery Operated/Remote Industrial Controls
    • Machine and Motion Control Devices
    • Cellular Telephones

SPI, QSPI are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor Corporation.
All other trademarks are the property of their respective owners.

  • 10-Bit CMOS Voltage Output DAC in an 8-Terminal Package
  • 5V Single Supply Operation
  • 3-Wire Serial Interface
  • High-Impedance Reference Inputs
  • Voltage Output Range: 2 Times the Reference Input Voltage
  • Internal Power-On Reset
  • Low Power Consumption: 1.75mW Max
  • Update Rate of 1.21MHz
  • Settling Time to 0.5LSB: 12.5µs Typ
  • Monotonic Over Temperature
  • Pin-Compatible With the Maxim MAX515
  • APPLICATIONS
    • Battery-Powered Test Instruments
    • Digital Offset and Gain Adjustment
    • Battery Operated/Remote Industrial Controls
    • Machine and Motion Control Devices
    • Cellular Telephones

SPI, QSPI are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor Corporation.
All other trademarks are the property of their respective owners.

The TLC5615 is a 10-bit voltage output digital-to-analog converter (DAC) with a buffered reference input (high impedance). The DAC has an output voltage range that is two times the reference voltage, and the DAC is monotonic. The device is simple to use, running from a single supply of 5V. A power-on-reset function is incorporated to ensure repeatable start-up conditions.

Digital control of the TLC5615 is over a three-wire serial bus that is CMOS compatible and easily interfaced to industry standard microprocessor and microcontroller devices. The device receives a 16-bit data word to produce the analog output. The digital inputs feature Schmitt triggers for high noise immunity. Digital communication protocols include the SPI™, QSPI™, and Microwire™ standards.

The 8-terminal small-outline D package allows digital control of analog functions in space-critical applications. The TLC5615C is characterized for operation from 0°C to +70°C. The TLC5615I is characterized for operation from -40°C to +85°C.

The TLC5615 is a 10-bit voltage output digital-to-analog converter (DAC) with a buffered reference input (high impedance). The DAC has an output voltage range that is two times the reference voltage, and the DAC is monotonic. The device is simple to use, running from a single supply of 5V. A power-on-reset function is incorporated to ensure repeatable start-up conditions.

Digital control of the TLC5615 is over a three-wire serial bus that is CMOS compatible and easily interfaced to industry standard microprocessor and microcontroller devices. The device receives a 16-bit data word to produce the analog output. The digital inputs feature Schmitt triggers for high noise immunity. Digital communication protocols include the SPI™, QSPI™, and Microwire™ standards.

The 8-terminal small-outline D package allows digital control of analog functions in space-critical applications. The TLC5615C is characterized for operation from 0°C to +70°C. The TLC5615I is characterized for operation from -40°C to +85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DAC53001 ACTIVE 10-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator Lowest power in the market with VOUT and IOUT and smaller package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 10-Bit Digital-to-Analog Converters datasheet (Rev. E) 30 May 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos