TLV1171

ACTIVE

1-A, low-dropout voltage regulator (tab GND)

Product details

Output options Fixed Output Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 2.5 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5 Noise (µVrms) 60 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 63 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 1.3 PSRR at 100 KHz (dB) 50 Dropout voltage (Vdo) (typ) (mV) 455 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 2.5 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5 Noise (µVrms) 60 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 63 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 1.3 PSRR at 100 KHz (dB) 50 Dropout voltage (Vdo) (typ) (mV) 455 Operating temperature range (°C) -40 to 125
SOT-223 (DCY) 4 45.5 mm² 6.5 x 7
  • Accuracy: 1.5% (typ)
  • Low IQ: 100 µA (max)
    • 500x Lower Than Standard 1117 Devices
  • VIN: 2.0 V to 5.5 V
    • Absolute Maximum VIN: 6.0 V
  • Stable with 0-mA Output Current
  • Low Dropout: 455 mV at 1 A for VOUT = 3.3 V
  • High PSRR: 65 dB at 1 kHz
  • Minimum Ensured Current Limit: 1.1 A
  • Stable with Cost-Effective Ceramic Capacitors:
    • With 0-Ω ESR
  • Temperature Range: –40°C to +125°C
  • Thermal Shutdown and Overcurrent Protection
  • Available Package: SOT223
    • See the Package Option Addendum at the end of this document for a complete list of available voltage options.
  • Accuracy: 1.5% (typ)
  • Low IQ: 100 µA (max)
    • 500x Lower Than Standard 1117 Devices
  • VIN: 2.0 V to 5.5 V
    • Absolute Maximum VIN: 6.0 V
  • Stable with 0-mA Output Current
  • Low Dropout: 455 mV at 1 A for VOUT = 3.3 V
  • High PSRR: 65 dB at 1 kHz
  • Minimum Ensured Current Limit: 1.1 A
  • Stable with Cost-Effective Ceramic Capacitors:
    • With 0-Ω ESR
  • Temperature Range: –40°C to +125°C
  • Thermal Shutdown and Overcurrent Protection
  • Available Package: SOT223
    • See the Package Option Addendum at the end of this document for a complete list of available voltage options.

The TLV1171 low-dropout (LDO) linear regulator is a low input voltage version of the popular 1117 voltage regulator.

The TLV1171 is an extremely low-power device that consumes 500x lower quiescent current than the traditional 1117 voltage regulator, making the TLV1171 suitable for applications that mandate very low standby current. The TLV1171 LDO is also stable with 0 mA of load current; there is no minimum load requirement, making the device an ideal choice for applications where the regulator is required to power very small loads during standby in addition to large currents on the order of 1 A during normal operation. The TLV1171 offers excellent line and load transient performance, resulting in very small magnitude output voltage undershoots and overshoots when the load current requirement changes from less than 1 mA to more than 500 mA.

A precision band gap and error amplifier provides 1.5% accuracy. A very high power-supply rejection ratio enables the device to be used for post-regulation after a switching regulator. Other valuable features include low output noise and low-dropout voltage.

The device is internally compensated to be stable with 0-Ω equivalent series resistance (ESR) capacitors. These key advantages enable the use of cost-effective, small-size ceramic capacitors. Cost-effective capacitors that have higher bias voltages and temperature derating can also be used if desired.

The TLV1171 is available in a SOT223 package. For alternate pin outs of the device, refer to the TLV1117LV.

The TLV1171 low-dropout (LDO) linear regulator is a low input voltage version of the popular 1117 voltage regulator.

The TLV1171 is an extremely low-power device that consumes 500x lower quiescent current than the traditional 1117 voltage regulator, making the TLV1171 suitable for applications that mandate very low standby current. The TLV1171 LDO is also stable with 0 mA of load current; there is no minimum load requirement, making the device an ideal choice for applications where the regulator is required to power very small loads during standby in addition to large currents on the order of 1 A during normal operation. The TLV1171 offers excellent line and load transient performance, resulting in very small magnitude output voltage undershoots and overshoots when the load current requirement changes from less than 1 mA to more than 500 mA.

A precision band gap and error amplifier provides 1.5% accuracy. A very high power-supply rejection ratio enables the device to be used for post-regulation after a switching regulator. Other valuable features include low output noise and low-dropout voltage.

The device is internally compensated to be stable with 0-Ω equivalent series resistance (ESR) capacitors. These key advantages enable the use of cost-effective, small-size ceramic capacitors. Cost-effective capacitors that have higher bias voltages and temperature derating can also be used if desired.

The TLV1171 is available in a SOT223 package. For alternate pin outs of the device, refer to the TLV1117LV.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV757P ACTIVE 1-A, low-IQ high-accuracy low-dropout (LDO) voltage regulator with enable 1-A LDO, improved thermal management and offers an EN

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 1-A, Positive Fixed-Voltage, Low-Dropout Regulator datasheet 11 Apr 2012
User guide TLV117125EVM-097 Evalutation Module 23 Feb 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLV117112 PSpice Transient Model

SBVM219.ZIP (20 KB) - PSpice Model
Simulation model

TLV117115 PSpice Transient Model

SBVM361.ZIP (21 KB) - PSpice Model
Simulation model

TLV117118 PSpice Transient Model

SBVM218.ZIP (32 KB) - PSpice Model
Simulation model

TLV117125 PSpice Transient Model

SBVM173.ZIP (32 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCY) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos