TLV320ADC6140
Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 122-dB SNR
TLV320ADC6140
- Multichannel high-performance ADC:
- 4-channel analog microphones or line-in,
- 8-channel digital PDM microphones, or
- Combination of analog and digital microphones
- ADC line and microphone differential input performance:
- Dynamic range (DR):
- 123-dB, dynamic range enhancer (DRE) enabled
- 113-dB, DRE disabled
- THD+N: –98 dB
- Dynamic range (DR):
- ADC channel summing mode, DR performance:
- 116-dB, DRE disabled, 2-channel summing
- 119-dB, DRE disabled, 4-channel summing
- ADC input voltage:
- Differential, 2-VRMS full-scale inputs
- Single-ended, 1-VRMS full-scale inputs
- ADC sample rate (fS) = 8 kHz to 768 kHz
- Programmable channel settings:
- Channel gain: 0 dB to 42 dB, 1-dB steps
- Digital volume control: –100 dB to 27 dB
- Gain calibration with 0.1-dB resolution
- Phase calibration with 163-ns resolution
- Programmable microphone bias or supply voltage generation
- Low-latency signal processing filter selection
- Programmable HPF and biquad digital filters
- Automatic gain controller (AGC)
- I2C or SPI controls
- Integrated high-performance audio PLL
- Automatic clock divider setting configurations
- Audio serial data interface:
- Format: TDM, I2S, or left-justified (LJ)
- Word length: 16 bits, 20 bits, 24 bits, or 32 bits
- Master or slave interface
- Single-supply operation: 3.3 V or 1.8 V
- I/O-supply operation: 3.3 V or 1.8 V
- Power consumption for 1.8-V AVDD supply:
- 8.5 mW/channel at 16-kHz sample rate
- 9.2 mW/channel at 48-kHz sample rate
The TLV320ADC6140 is a Burr-Brown™ high-performance, audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to four analog channels or eight digital channels for the pulse density modulation (PDM) microphone input. The device supports line and microphone inputs, and allows for both single-ended and differential input configurations. The device integrates programable channel gain, digital volume control, a programmable microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI interface. These integrated high-performance features, along with the ability to be powered from a single-supply of 3.3 V or 1.8 V, make the device an excellent choice for space-constrained audio systems in far-field microphone recording applications.
The TLV320ADC6140 is specified from –40°C to +125°C, and is offered in a 24-pin WQFN package.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADC6140EVM-PDK — TLV320ADC6140 quad-channel 768-kHz Burr-Brown™ audio ADC evaluation module
The ADC6140EVM-PDK is an evaluation module (EVM) that allows the user to test the capabilities of the TLV320ADC6140 device, which is a quad-channel, high-performance audio analog-to-digital converter (ADC). TLV320ADC6140 is intended for voice-activated systems, professional (...)
TLV320ADCX140SW-DRIVERS — TLV320ADCX140 ADC family Linux driver support
Linux main line status
(...)
ADCX140EVM-SW — Evaluation software for ADC3140EVM-PDK, ADC5140EVM-PDK and ADC6140EVM-PDK
Supported products & hardware
Products
Audio ADCs
Hardware development
Evaluation board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTW) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.