Product details

Sampling rate (max) (kHz) 96 Control interface I2C Architecture Class-D Operating temperature range (°C) -40 to 85 Rating Catalog
Sampling rate (max) (kHz) 96 Control interface I2C Architecture Class-D Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RHB) 32 25 mm² 5 x 5
  • Stereo Audio DAC
    • 95-dBA Signal-to-Noise Ratio
    • 16/20/24/32-Bit Data
    • Supports Rates From 8 kHz to 96 kHz
    • 3D/Bass/Treble/EQ/De-emphasis Effects
  • Two Audio Input Pins
    • Allows Analog Bypass Path
  • Four Audio Output Drivers
    • Stereo 8-, 500-mW/Channel Speaker Drive Capability
    • Stereo Fully Differential or Single-Ended Headphone Drivers
  • Low Power: 18-mW Stereo 48-kHz Playback With 3.3-V Analog Supply
  • Programmable Input/Output Analog Gains
  • Programmable Microphone Bias Level
  • Headphone Jack Detection
  • Programmable PLL for Flexible Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S, Left/Right-Justified, DSP, and TDM Modes
  • Extensive Modular Power Control
  • Internal Selectable LDO Allows Operation From Single 3.3-V Supply
  • Power Supplies:
    • Analog: 2.7 V-3.6 V.
    • Digital Core: 1.525 V-1.95 V
    • Digital I/O: 1.1 V-3.6 V
  • Package: 5 × 5 mm 32-QFN

  • Stereo Audio DAC
    • 95-dBA Signal-to-Noise Ratio
    • 16/20/24/32-Bit Data
    • Supports Rates From 8 kHz to 96 kHz
    • 3D/Bass/Treble/EQ/De-emphasis Effects
  • Two Audio Input Pins
    • Allows Analog Bypass Path
  • Four Audio Output Drivers
    • Stereo 8-, 500-mW/Channel Speaker Drive Capability
    • Stereo Fully Differential or Single-Ended Headphone Drivers
  • Low Power: 18-mW Stereo 48-kHz Playback With 3.3-V Analog Supply
  • Programmable Input/Output Analog Gains
  • Programmable Microphone Bias Level
  • Headphone Jack Detection
  • Programmable PLL for Flexible Clock Generation
  • I2C Control Bus
  • Audio Serial Data Bus Supports I2S, Left/Right-Justified, DSP, and TDM Modes
  • Extensive Modular Power Control
  • Internal Selectable LDO Allows Operation From Single 3.3-V Supply
  • Power Supplies:
    • Analog: 2.7 V-3.6 V.
    • Digital Core: 1.525 V-1.95 V
    • Digital I/O: 1.1 V-3.6 V
  • Package: 5 × 5 mm 32-QFN

The TLV320DAC32 is a low power stereo audio DAC with and integrated power amplifier designed to drive stereo headphones or speakers. This device also has a pair of analog inputs which allow routing of external signals to the output amplifiers. The playback path includes a mix/mux capability from the stereo DAC and analog inputs, through programmable volume controls, to the headphone outputs. Extensive register-based power control is included, enabling stereo 96-kHz playback as low as 20mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.

The TLV320DAC32 contains four high-power output drivers. These drivers are capable of driving a variety of load configurations, including up to four channels of single-ended 16-Ω headphones using ac-coupling capacitors, or stereo 16-Ω headphones in a cap-less output configuraton. In addition, pairs of drivers can be used to drive 8-Ω speakers in a BTL configuration at 500 mW per channel.

The stereo audio DAC supports sampling rates from 8-kHz to 96-kHz and includes programmable digital filtering in the DAC path for 3D, bass, treble, midrange effects, speaker equalization, and de-emphasis for 32-kHz, 44.1-kHz, and 48-kHz rates.

The serial control bus uses the I2C protocol, while the serial audio data bus is programmable for I2S, left/right-justified, DSP, or TDM modes. A highly programmable PLL is included for flexible clock generation and support for all standard audio rates from a wide range of available MCLKs, varying from 512-kHz to 50-MHz, with special attention paid to the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.

The TLV320DAC32 operates from analog supplies of 2.7 V - 3.6 V, a digital core supply of 1.525 V - 1.95 V, and a digital I/O supply of 1.1 V - 3.6 V. An internal LDO regulator allows the device to internally generate the lower voltage power supply needed for digital core logic, thereby allowing full operation from a single 3.3-V supply voltage.

The TLV320DAC32 is a software-compatible subset of the existing TLV320AIC32 and TLV320AIC33 audio codecs, allowing simple transition from a system with record and playback to a system with playback only.

The device is available in a 5 x 5mm 32-lead QFN package.

The TLV320DAC32 is a low power stereo audio DAC with and integrated power amplifier designed to drive stereo headphones or speakers. This device also has a pair of analog inputs which allow routing of external signals to the output amplifiers. The playback path includes a mix/mux capability from the stereo DAC and analog inputs, through programmable volume controls, to the headphone outputs. Extensive register-based power control is included, enabling stereo 96-kHz playback as low as 20mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.

The TLV320DAC32 contains four high-power output drivers. These drivers are capable of driving a variety of load configurations, including up to four channels of single-ended 16-Ω headphones using ac-coupling capacitors, or stereo 16-Ω headphones in a cap-less output configuraton. In addition, pairs of drivers can be used to drive 8-Ω speakers in a BTL configuration at 500 mW per channel.

The stereo audio DAC supports sampling rates from 8-kHz to 96-kHz and includes programmable digital filtering in the DAC path for 3D, bass, treble, midrange effects, speaker equalization, and de-emphasis for 32-kHz, 44.1-kHz, and 48-kHz rates.

The serial control bus uses the I2C protocol, while the serial audio data bus is programmable for I2S, left/right-justified, DSP, or TDM modes. A highly programmable PLL is included for flexible clock generation and support for all standard audio rates from a wide range of available MCLKs, varying from 512-kHz to 50-MHz, with special attention paid to the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.

The TLV320DAC32 operates from analog supplies of 2.7 V - 3.6 V, a digital core supply of 1.525 V - 1.95 V, and a digital I/O supply of 1.1 V - 3.6 V. An internal LDO regulator allows the device to internally generate the lower voltage power supply needed for digital core logic, thereby allowing full operation from a single 3.3-V supply voltage.

The TLV320DAC32 is a software-compatible subset of the existing TLV320AIC32 and TLV320AIC33 audio codecs, allowing simple transition from a system with record and playback to a system with playback only.

The device is available in a 5 x 5mm 32-lead QFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV320DAC3101 ACTIVE Stereo audio DAC w/1.29-W Class-D stereo speaker amp, 60-mW headphone driver & audio processing Higher power Class-D

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Low Power Stereo Audio DAC for Portable Audio/Telephony datasheet (Rev. B) 13 Nov 2008
* Errata TLV320DAC32 Errata 18 Oct 2006
Application note Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 31 Dec 2019
Application note Interfacing an I2S Device to an MSP430 Device (Rev. A) 22 Mar 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV320DAC32EVM — TLV320DAC32 Evaluation Module (EVM)

The TLV320DAC32EVM is an EVM manufactured in Texas Instruments modular EVM form factor. The modular form factor allows direct evaluation of the TLV320AIC32 mono-input/stereo-output audio codec. Audio data is communicated to the board using I²S bus. The modular EVM is also compatible with the (...)

User guide: PDF
Not available on TI.com
Evaluation board

TLV320DAC32EVM-PDK — TLV320DAC32 Evaluation Module (EVM) and USB motherboard

The TLV320DAC32EVM-PDK is a complete evaluation/demonstration kit for the test and evaluation of theTLV320DAC32EVM. The kit, which includes the TLV320DAC32EVM and a USB-based motherboard, can obtain power from the PCs USB port. Also included with the TLV320DAC32M-PDK is the evaluation software for (...)

User guide: PDF
Not available on TI.com
Support software

TLV320DAC32EVM_SW — TLV320DAC32EVM Software

Simulation model

TLV320DAC32 IBIS Model

SLAM112.ZIP (57 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos