TLV9004-Q1

ACTIVE

Automotive-grade, quad, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 2 Vos (offset voltage at 25°C) (max) (mV) 1.6 Iq per channel (typ) (mA) 0.06 Vn at 1 kHz (typ) (nV√Hz) 30 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Offset drift (typ) (µV/°C) 0.6 Features Cost Optimized, EMI Hardened, Small Size CMRR (typ) (dB) 77 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Rail-to-rail In, Out GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 2 Vos (offset voltage at 25°C) (max) (mV) 1.6 Iq per channel (typ) (mA) 0.06 Vn at 1 kHz (typ) (nV√Hz) 30 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Offset drift (typ) (µV/°C) 0.6 Features Cost Optimized, EMI Hardened, Small Size CMRR (typ) (dB) 77 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01
SOIC (D) 14 51.9 mm² 8.65 x 6 SOT-23-THN (DYY) 14 13.692 mm² 4.2 x 3.26 TSSOP (PW) 14 32 mm² 5 x 6.4
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, T A
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C6
  • Scalable CMOS amplifier for low-cost applications
  • Rail-to-rail input and output
  • Low input offset voltage: ±0.4 mV
  • Unity-gain bandwidth: 1 MHz
  • Low broadband noise: 27 nV/√ Hz
  • Low input bias current: 5 pA
  • Low quiescent current: 60 µA\/Ch
  • Unity-gain stable
  • Internal RFI and EMI filter
  • Operational at supply voltages as low as 1.8 V
  • Easier to stabilize with higher capacitive load due to resistive open-loop output impedance
  • Functional Safety-Capable
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, T A
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C6
  • Scalable CMOS amplifier for low-cost applications
  • Rail-to-rail input and output
  • Low input offset voltage: ±0.4 mV
  • Unity-gain bandwidth: 1 MHz
  • Low broadband noise: 27 nV/√ Hz
  • Low input bias current: 5 pA
  • Low quiescent current: 60 µA\/Ch
  • Unity-gain stable
  • Internal RFI and EMI filter
  • Operational at supply voltages as low as 1.8 V
  • Easier to stabilize with higher capacitive load due to resistive open-loop output impedance
  • Functional Safety-Capable

The TLV900x-Q1 family includes single (TLV9001-Q1), dual (TLV9002-Q1), and quad-channel (TLV9004-Q1) low-voltage (1.8 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail input and output swing capabilities. These op amps provide a cost-effective solution for space-constrained automotive applications such as infotainment and lighting where low-voltage operation and high capacitive-load drive are required. The capacitive-load drive of the TLV900x-Q1 family is 500 pF, and the resistive open-loop output impedance makes stabilization easier with much higher capacitive loads. These op amps are designed specifically for low-voltage operation (1.8 V to 5.5 V) with performance specifications similar to the TLV600x-Q1 devices.

The robust design of the TLV900x-Q1 family simplifies circuit design. The op amps feature unity-gain stability, an integrated RFI and EMI rejection filter, and no-phase reversal in overdrive conditions.

The TLV900x-Q1 family includes single (TLV9001-Q1), dual (TLV9002-Q1), and quad-channel (TLV9004-Q1) low-voltage (1.8 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail input and output swing capabilities. These op amps provide a cost-effective solution for space-constrained automotive applications such as infotainment and lighting where low-voltage operation and high capacitive-load drive are required. The capacitive-load drive of the TLV900x-Q1 family is 500 pF, and the resistive open-loop output impedance makes stabilization easier with much higher capacitive loads. These op amps are designed specifically for low-voltage operation (1.8 V to 5.5 V) with performance specifications similar to the TLV600x-Q1 devices.

The robust design of the TLV900x-Q1 family simplifies circuit design. The op amps feature unity-gain stability, an integrated RFI and EMI rejection filter, and no-phase reversal in overdrive conditions.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMV324A-Q1 ACTIVE Automotive-grade, quad, 5.5-V, 1-MHz, 4-mV offset voltage, RRO operational amplifier No rail-to-rail I/O, higher offset voltage (4 mV)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLV900x-Q1 Low-Power RRIO 1-MHz Automotive Operational Amplifier datasheet (Rev. E) PDF | HTML 28 Apr 2023
User guide DYY-AMP Evaluation Module (EVM) PDF | HTML 25 Aug 2021
Functional safety information TLV900x-Q1 Functional Safety FIT Rate, FMD, and Pin FMA PDF | HTML 04 Mar 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DYY-AMP-EVM — Evaluation module for operational amplifiers in the DYY package

The DYY-AMP-EVM is an evaluation module (EVM) to test the performance of the op amps available in DYY-14 (SOT-23 THN) packages. This EVM can easily be configured as an inverting amplifier, non-inverting amplifier and difference amplifier, which allows engineers to quickly evaluate and verify design (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TLV9002 PSpice Model (Rev. D)

SBOMAL2D.ZIP (22 KB) - PSpice Model
Simulation model

TLV9002 TINA-TI Reference Design (Rev. A)

SBOMAL3A.ZIP (43 KB) - TINA-TI Reference Design
Simulation model

TLV9002 TINA-TI SPICE Model (Rev. B)

SBOMAH7B.ZIP (4 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
SOT-23-THN (DYY) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos