Product details

Resolution (bps) 10 Number of channels 1 Sample rate (Msps) 40 Gain (min) (dB) 0 Gain (max) (dB) 36 Pd (typ) (mW) 200 Supply voltage (max) (V) 3.3 Operating temperature range (°C) -20 to 75 Output data format CMOS Parallel Rating Catalog
Resolution (bps) 10 Number of channels 1 Sample rate (Msps) 40 Gain (min) (dB) 0 Gain (max) (dB) 36 Pd (typ) (mW) 200 Supply voltage (max) (V) 3.3 Operating temperature range (°C) -20 to 75 Output data format CMOS Parallel Rating Catalog
TQFP (PFB) 48 81 mm² 9 x 9
  • Single-Chip CCD Analog Front-End
  • 10-Bit, 40-MSPS, A/D-Converter Single 3-V Supply Operation
  • Very Low Power: 200 mW Typical, 2-mW Power-Down Mode
  • Differential Nonlinearity Error:
    < ±0.6 LSB Typical
  • Integral Nonlinearity Error: <±1.75 LSB Typical
  • Programmable Gain Amplifier (PGA) With 0-dB to 36-dB Gain Range (0.045 dB/Step)
  • Automatic or Programmable Optical Black Level and Offset Calibration With Digital Filter and Bad Pixel Limits
  • Additional DACs for External Analog Setting
  • Serial Interface for Register Configuration
  • Internal-Reference Voltages
  • 48-Pin TQFP Package
  • Application
    • Digital Still Camera
    • Video Camcorder

The test register must be set to 1011 for 40 MSPS operation.

  • Single-Chip CCD Analog Front-End
  • 10-Bit, 40-MSPS, A/D-Converter Single 3-V Supply Operation
  • Very Low Power: 200 mW Typical, 2-mW Power-Down Mode
  • Differential Nonlinearity Error:
    < ±0.6 LSB Typical
  • Integral Nonlinearity Error: <±1.75 LSB Typical
  • Programmable Gain Amplifier (PGA) With 0-dB to 36-dB Gain Range (0.045 dB/Step)
  • Automatic or Programmable Optical Black Level and Offset Calibration With Digital Filter and Bad Pixel Limits
  • Additional DACs for External Analog Setting
  • Serial Interface for Register Configuration
  • Internal-Reference Voltages
  • 48-Pin TQFP Package
  • Application
    • Digital Still Camera
    • Video Camcorder

The test register must be set to 1011 for 40 MSPS operation.

The TLV990-40 is a complete CCD and video signal processor/digitizer designed for digital still camera and video camcorder applications. The TLV990-40 performs all the analog-processing functions necessary to maximize the dynamic range, corrects various errors associated with the CCD sensor, and then digitizes the results with an on-chip high-speed analog-to-digital converter (ADC).

The key components of the TLV990-40 include: an input clamp circuit for CCD and analog video signals, a correlated double sampler (CDS), a programmable-gain amplifier (PGA) with 0 to 36-dB gain range, two internal digital-to-analog converters (DAC) for automatic or programmable optical black level and offset calibration, a 10-bit, 40-MSPS pipeline ADC, a parallel data port for easy microprocessor interface, a serial port for configuring internal control registers, two additional DACs for external system control, and internal reference voltages.

Designed in advanced CMOS process, the TLV990-40 operates from a single 3-V power supply with a normal power consumption of 200 mW at 40 MSPS, and 2 mW in power-down mode.

Its very high throughput rate, single 3-V operation, very low-power consumption, and fully-integrated analog processing circuitry make the TLV990-40 an ideal CCD and video signal-processing solution for electronic video-camcorder applications.

This device is available in a 48-pin TQFP package and is specified over a –20°C to 75°C operating-temperature range.

The TLV990-40 is a complete CCD and video signal processor/digitizer designed for digital still camera and video camcorder applications. The TLV990-40 performs all the analog-processing functions necessary to maximize the dynamic range, corrects various errors associated with the CCD sensor, and then digitizes the results with an on-chip high-speed analog-to-digital converter (ADC).

The key components of the TLV990-40 include: an input clamp circuit for CCD and analog video signals, a correlated double sampler (CDS), a programmable-gain amplifier (PGA) with 0 to 36-dB gain range, two internal digital-to-analog converters (DAC) for automatic or programmable optical black level and offset calibration, a 10-bit, 40-MSPS pipeline ADC, a parallel data port for easy microprocessor interface, a serial port for configuring internal control registers, two additional DACs for external system control, and internal reference voltages.

Designed in advanced CMOS process, the TLV990-40 operates from a single 3-V power supply with a normal power consumption of 200 mW at 40 MSPS, and 2 mW in power-down mode.

Its very high throughput rate, single 3-V operation, very low-power consumption, and fully-integrated analog processing circuitry make the TLV990-40 an ideal CCD and video signal-processing solution for electronic video-camcorder applications.

This device is available in a 48-pin TQFP package and is specified over a –20°C to 75°C operating-temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLV990-40: 3-V, 10-Bit, 40 MSPS Area CCD Analog Front End datasheet (Rev. A) 23 Mar 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos