TMS320F280220 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMS320F28022 ACTIVE C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM This product is a superset of the TMS320F280220 with certain added features like ADC channels, memory, PWM channels.

Product details

CPU C28x Frequency (MHz) 50 Flash memory (kByte) 16 RAM (kByte) 12 ADC resolution (bps) 12 Total processing (MIPS) 50 UART 1 CAN (#) 0 Sigma-delta filter 0 PWM (Ch) 6 TI functional safety category Functional Safety Quality-Managed Number of ADC channels 7, 13 Direct memory access (Ch) 0 SPI 1 QEP 0 USB No Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface I2C, SPI, UART
CPU C28x Frequency (MHz) 50 Flash memory (kByte) 16 RAM (kByte) 12 ADC resolution (bps) 12 Total processing (MIPS) 50 UART 1 CAN (#) 0 Sigma-delta filter 0 PWM (Ch) 6 TI functional safety category Functional Safety Quality-Managed Number of ADC channels 7, 13 Direct memory access (Ch) 0 SPI 1 QEP 0 USB No Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface I2C, SPI, UART
  • Highlights
    • High-Efficiency 32-Bit CPU (TMS320C28x)
    • 50-MHz and 40-MHz Devices
    • Single 3.3-V Supply
    • Integrated Power-on Resets and Brown-out Resets
    • Two Internal Zero-pin Oscillators
    • Up to 22 Multiplexed GPIO Pins
    • Three 32-Bit CPU Timers
    • On-Chip Flash, SARAM, OTP Memory
    • Code-security Module
    • Serial Port Peripherals (SCI/SPI/I2C)
    • Enhanced Control Peripherals
      • Up to 3 Enhanced Pulse Width Modulator (ePWM) Modules for up to 6 Channels
      • Enhanced Capture (eCAP) Module
      • Analog-to-Digital Converter (ADC)
      • On-Chip Temperature Sensor
      • Up to 2 Comparators (280270 Only)
    • 38-Pin and 48-Pin Packages
  • High-Efficiency 32-Bit CPU (TMS320C28x)
    • 50 MHz (20-ns Cycle Time)
    • 40 MHz (25-ns Cycle Time)
    • 16 x 16 and 32 x 32 MAC Operations
    • 16 x 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • Code-Efficient (in C/C++ and Assembly)
  • Endianness: Little Endian
  • Low Device and System Cost:
    • Single 3.3-V Supply
    • No Power Sequencing Requirement
    • Integrated Power-on and Brown-out Resets
    • Small Packaging, as Low as 38-Pin Available
    • Low Power
    • No Analog Support Pins
  • Clocking:
    • Two Internal Zero-pin Oscillators
    • On-Chip Crystal Oscillator/External Clock Input
    • Dynamic PLL Ratio Changes Supported
    • Watchdog Timer Module
    • Missing Clock Detection Circuitry
  • Up to 22 Individually Programmable, Multiplexed GPIO Pins With Input Filtering
  • Peripheral Interrupt Expansion (PIE) Block That Supports All Peripheral Interrupts
  • Three 32-Bit CPU Timers
  • Independent 16-Bit Timer in Each ePWM Module
  • On-Chip Memory
    • Flash, SARAM, OTP, Boot ROM Available
  • 128-Bit Security Key and Lock
    • Protects Secure Memory Blocks
    • Prevents Firmware Reverse Engineering
  • Serial Port Peripherals
    • One SCI (UART) Module
    • One SPI Module
    • One Inter-Integrated-Circuit (I2C) Bus
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • 2802x0 Packages
    • 38-Pin DA Thin Shrink Small-Outline Package (TSSOP)
    • 48-Pin PT Low-Profile Quad Flatpack (LQFP)
  • Highlights
    • High-Efficiency 32-Bit CPU (TMS320C28x)
    • 50-MHz and 40-MHz Devices
    • Single 3.3-V Supply
    • Integrated Power-on Resets and Brown-out Resets
    • Two Internal Zero-pin Oscillators
    • Up to 22 Multiplexed GPIO Pins
    • Three 32-Bit CPU Timers
    • On-Chip Flash, SARAM, OTP Memory
    • Code-security Module
    • Serial Port Peripherals (SCI/SPI/I2C)
    • Enhanced Control Peripherals
      • Up to 3 Enhanced Pulse Width Modulator (ePWM) Modules for up to 6 Channels
      • Enhanced Capture (eCAP) Module
      • Analog-to-Digital Converter (ADC)
      • On-Chip Temperature Sensor
      • Up to 2 Comparators (280270 Only)
    • 38-Pin and 48-Pin Packages
  • High-Efficiency 32-Bit CPU (TMS320C28x)
    • 50 MHz (20-ns Cycle Time)
    • 40 MHz (25-ns Cycle Time)
    • 16 x 16 and 32 x 32 MAC Operations
    • 16 x 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • Code-Efficient (in C/C++ and Assembly)
  • Endianness: Little Endian
  • Low Device and System Cost:
    • Single 3.3-V Supply
    • No Power Sequencing Requirement
    • Integrated Power-on and Brown-out Resets
    • Small Packaging, as Low as 38-Pin Available
    • Low Power
    • No Analog Support Pins
  • Clocking:
    • Two Internal Zero-pin Oscillators
    • On-Chip Crystal Oscillator/External Clock Input
    • Dynamic PLL Ratio Changes Supported
    • Watchdog Timer Module
    • Missing Clock Detection Circuitry
  • Up to 22 Individually Programmable, Multiplexed GPIO Pins With Input Filtering
  • Peripheral Interrupt Expansion (PIE) Block That Supports All Peripheral Interrupts
  • Three 32-Bit CPU Timers
  • Independent 16-Bit Timer in Each ePWM Module
  • On-Chip Memory
    • Flash, SARAM, OTP, Boot ROM Available
  • 128-Bit Security Key and Lock
    • Protects Secure Memory Blocks
    • Prevents Firmware Reverse Engineering
  • Serial Port Peripherals
    • One SCI (UART) Module
    • One SPI Module
    • One Inter-Integrated-Circuit (I2C) Bus
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • 2802x0 Packages
    • 38-Pin DA Thin Shrink Small-Outline Package (TSSOP)
    • 48-Pin PT Low-Profile Quad Flatpack (LQFP)

The F2802x0 Piccolo family of microcontrollers provides the power of the C28x core coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, as well as providing a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

The F2802x0 Piccolo family of microcontrollers provides the power of the C28x core coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, as well as providing a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Errata TMS320F2802x, TMS320F2802xx MCUs Silicon Errata (Rev. S) PDF | HTML 28 Oct 2020
* Data sheet TMS320F2802x0 Piccolo Microcontrollers datasheet (Rev. B) 27 Sep 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location