TPS1101

ACTIVE

Single P-channel Enhancement-Mode MOSFET

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS25221 ACTIVE 0.275-2.7A adj. ILIMIT, 2.5-5.5V, 70mΩ USB power switch, active-high, reverse blocking This product is a single channel adjustable current limit switch.

Product details

Rating Catalog Operating temperature range (°C) to
Rating Catalog Operating temperature range (°C) to
SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Low rDS(on) . . . 0.09 Typ at VGS = -10 V
  • 3 V Compatible
  • Requires No External VCC
  • TTL and CMOS Compatible Inputs
  • VGS(th) = -1.5 V Max
  • Available in Ultrathin TSSOP Package (PW)
  • ESD Protection Up to 2 kV per MIL-STD-883C, Method 3015

  • Low rDS(on) . . . 0.09 Typ at VGS = -10 V
  • 3 V Compatible
  • Requires No External VCC
  • TTL and CMOS Compatible Inputs
  • VGS(th) = -1.5 V Max
  • Available in Ultrathin TSSOP Package (PW)
  • ESD Protection Up to 2 kV per MIL-STD-883C, Method 3015

The TPS1101 is a single, low-rDS(on), P-channel, enhancement-mode MOSFET. The device has been optimized for 3-V or 5-V power distribution in battery-powered systems by means of the Texas Instruments LinBiCMOSTM

process. With a maximum VGS(th) of -1.5 V and an IDSS of only 0.5 uA, the TPS1101 is the ideal high-side switch for low-voltage, portable battery-management systems where maximizing battery life is a primary concern. The low rDS(on) and excellent ac characteristics (rise time 5.5 ns typical) of the TPS1101 make it the logical choice for low-voltage switching applications such as power switches for pulse-width-modulated (PWM) controllers or motor/bridge drivers.

The ultrathin thin shrink small-outline package or TSSOP (PW) version fits in height-restricted places where other P-channel MOSFETs cannot. The size advantage is especially important where board height restrictions do not allow for an small-outline integrated circuit (SOIC) package. Such applications include notebook computers, personal digital assistants (PDAs), cellular telephones, and PCMCIA cards. For existing designs, the D-packaged version has a pinout common with other P-channel MOSFETs in SOIC packages.

The TPS1101 is a single, low-rDS(on), P-channel, enhancement-mode MOSFET. The device has been optimized for 3-V or 5-V power distribution in battery-powered systems by means of the Texas Instruments LinBiCMOSTM

process. With a maximum VGS(th) of -1.5 V and an IDSS of only 0.5 uA, the TPS1101 is the ideal high-side switch for low-voltage, portable battery-management systems where maximizing battery life is a primary concern. The low rDS(on) and excellent ac characteristics (rise time 5.5 ns typical) of the TPS1101 make it the logical choice for low-voltage switching applications such as power switches for pulse-width-modulated (PWM) controllers or motor/bridge drivers.

The ultrathin thin shrink small-outline package or TSSOP (PW) version fits in height-restricted places where other P-channel MOSFETs cannot. The size advantage is especially important where board height restrictions do not allow for an small-outline integrated circuit (SOIC) package. Such applications include notebook computers, personal digital assistants (PDAs), cellular telephones, and PCMCIA cards. For existing designs, the D-packaged version has a pinout common with other P-channel MOSFETs in SOIC packages.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Single P-Channel Enhancement-Mode MOSFETs datasheet (Rev. C) 01 Aug 1995

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​