TPS1120

ACTIVE

Dual P-channel Enhancemenent-Mode MOSFET

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS25221 ACTIVE 0.275-2.7A adj. ILIMIT, 2.5-5.5V, 70mΩ USB power switch, active-high, reverse blocking This product is a single channel adjustable current limit switch.

Product details

VDS (V) -15 Type P-channel Rating Catalog Operating temperature range (°C) to
VDS (V) -15 Type P-channel Rating Catalog Operating temperature range (°C) to
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Low rDS(on) . . . 0.18 at VGS = -10 V
  • 3-V Compatible
  • Requires No External VCC
  • TTL and CMOS Compatible Inputs
  • VGS(th) = -1.5 V Max
  • ESD Protection Up to 2 kV per MIL-STD-883C, Method 3015

LinBICMOS is a trademark of Texas Instruments Incorporated

  • Low rDS(on) . . . 0.18 at VGS = -10 V
  • 3-V Compatible
  • Requires No External VCC
  • TTL and CMOS Compatible Inputs
  • VGS(th) = -1.5 V Max
  • ESD Protection Up to 2 kV per MIL-STD-883C, Method 3015

LinBICMOS is a trademark of Texas Instruments Incorporated

The TPS1120 incorporates two independent p-channel enhancement-mode MOSFETs that have been optimized, by means of the Texas Instruments LinBiCMOSTM process, for 3-V or 5-V power distribution in battery-powered systems. With a maximum VGS(th) of -1.5 V and an IDSS of only 0.5 uA, the TPS1120 is the ideal high-side switch for low-voltage portable battery-management systems, where maximizing battery life is a primary concern. Because portable equipment is potentially subject to electrostatic discharge (ESD), the MOSFETs have built-in circuitry for 2-kV ESD protection. End equipment for the TPS1120 includes notebook computers, personal digital assistants (PDAs), cellular telephones, bar-code scanners, and PCMCIA cards. For existing designs, the TPS1120D has a pinout common with other p-channel MOSFETs in small-outline integrated circuit SOIC packages.

The TPS1120 is characterized for an operating junction temperature range, TJ, from -40°C to 150°C.

Caution. This device contains circuits to protect its inputs and outputs against damage due to high static voltages or electrostatic fields. These circuits have been qualified to protect this device against electrostatic discharges (ESD) of up to 2 kV according to MIL-STD-883C, Method 3015; however, it is advised that precautions be taken to avoid application of any voltage higher than maximum-rated voltages to these high-impedance circuits.

The TPS1120 incorporates two independent p-channel enhancement-mode MOSFETs that have been optimized, by means of the Texas Instruments LinBiCMOSTM process, for 3-V or 5-V power distribution in battery-powered systems. With a maximum VGS(th) of -1.5 V and an IDSS of only 0.5 uA, the TPS1120 is the ideal high-side switch for low-voltage portable battery-management systems, where maximizing battery life is a primary concern. Because portable equipment is potentially subject to electrostatic discharge (ESD), the MOSFETs have built-in circuitry for 2-kV ESD protection. End equipment for the TPS1120 includes notebook computers, personal digital assistants (PDAs), cellular telephones, bar-code scanners, and PCMCIA cards. For existing designs, the TPS1120D has a pinout common with other p-channel MOSFETs in small-outline integrated circuit SOIC packages.

The TPS1120 is characterized for an operating junction temperature range, TJ, from -40°C to 150°C.

Caution. This device contains circuits to protect its inputs and outputs against damage due to high static voltages or electrostatic fields. These circuits have been qualified to protect this device against electrostatic discharges (ESD) of up to 2 kV according to MIL-STD-883C, Method 3015; however, it is advised that precautions be taken to avoid application of any voltage higher than maximum-rated voltages to these high-impedance circuits.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual P-Channel Enhancement-Mode MOSFETs datasheet (Rev. A) 01 Aug 1995

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​