Home Power management Power switches Load switches

TPS22919

ACTIVE

5.5-V, 1.5-A, 90-mΩ load switch with adj. output discharge

Product details

Number of channels 1 Vin (min) (V) 1.6 Vin (max) (V) 5.5 Imax (A) 1.5 Ron (typ) (mΩ) 90 Shutdown current (ISD) (typ) (µA) 0.002 Quiescent current (Iq) (typ) (µA) 8 Soft start Fixed Rise Time Current limit type Fixed Features Quick output discharge, Short circuit protection, Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 105 FET Internal Device type Load switches Function Inrush current control, Short circuit protection, Thermal shutdown
Number of channels 1 Vin (min) (V) 1.6 Vin (max) (V) 5.5 Imax (A) 1.5 Ron (typ) (mΩ) 90 Shutdown current (ISD) (typ) (µA) 0.002 Quiescent current (Iq) (typ) (µA) 8 Soft start Fixed Rise Time Current limit type Fixed Features Quick output discharge, Short circuit protection, Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 105 FET Internal Device type Load switches Function Inrush current control, Short circuit protection, Thermal shutdown
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Input operating voltage range (VIN):
    1.6 V to 5.5 V
  • Maximum continuous current (IMAX): 1.5 A
  • On-Resistance (RON):
    • 5-V VIN: 89 mΩ (typical)
    • 3.6-V VIN: 90 mΩ (typical)
    • 1.8-V VIN: 105 mΩ (typical)
  • Output short protection (ISC): 3 A (typical)
  • Low power consumption:
    • ON state (IQ): 8 µA (typical)
    • OFF state (ISD): 2 nA (typical)
  • Smart ON pin pull down (RPD):
    • ON ≥ VIH (ION): 100 nA (maximum)
    • ON ≤ VIL (RPD): 530 kΩ (typical)
  • Slow Turn ON timing to limit inrush current (tON):
    • 5.0 V Turn ON time (tON):
      1.95 ms at 3.2 mV/µs
    • 3.6 V Turn ON time (tON):
      1.75 ms at 2.7 mV/µs
    • 1.8 V Turn ON time (tON):
      1.5 ms at 1.8 mV/µs
  • Adjustable output discharge and fall time:
    • Internal QOD resistance = 24 Ω (typical)
  • Input operating voltage range (VIN):
    1.6 V to 5.5 V
  • Maximum continuous current (IMAX): 1.5 A
  • On-Resistance (RON):
    • 5-V VIN: 89 mΩ (typical)
    • 3.6-V VIN: 90 mΩ (typical)
    • 1.8-V VIN: 105 mΩ (typical)
  • Output short protection (ISC): 3 A (typical)
  • Low power consumption:
    • ON state (IQ): 8 µA (typical)
    • OFF state (ISD): 2 nA (typical)
  • Smart ON pin pull down (RPD):
    • ON ≥ VIH (ION): 100 nA (maximum)
    • ON ≤ VIL (RPD): 530 kΩ (typical)
  • Slow Turn ON timing to limit inrush current (tON):
    • 5.0 V Turn ON time (tON):
      1.95 ms at 3.2 mV/µs
    • 3.6 V Turn ON time (tON):
      1.75 ms at 2.7 mV/µs
    • 1.8 V Turn ON time (tON):
      1.5 ms at 1.8 mV/µs
  • Adjustable output discharge and fall time:
    • Internal QOD resistance = 24 Ω (typical)

The TPS22919 device is a small, single channel load switch with controlled slew rate. The device contains an N-channel MOSFET that can operate over an input voltage range of 1.6 V to 5.5 V and can support a maximum continuous current of 1.5 A.

The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. When power is first applied, a Smart Pull Down is used to keep the ON pin from floating until system sequencing is complete. Once the pin is deliberately driven High (>VIH), the Smart Pull Down will be disconnected to prevent unnecessary power loss.

The TPS22919 load switch is also self-protected, meaning that it will protect itself from short circuit events on the output of the device. It also has thermal shutdown to prevent any damage from overheating.

TPS22919 is available in a standard SC-70 package characterized for operation over a junction temperature range of –40°C to 125°C.

The TPS22919 device is a small, single channel load switch with controlled slew rate. The device contains an N-channel MOSFET that can operate over an input voltage range of 1.6 V to 5.5 V and can support a maximum continuous current of 1.5 A.

The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. When power is first applied, a Smart Pull Down is used to keep the ON pin from floating until system sequencing is complete. Once the pin is deliberately driven High (>VIH), the Smart Pull Down will be disconnected to prevent unnecessary power loss.

The TPS22919 load switch is also self-protected, meaning that it will protect itself from short circuit events on the output of the device. It also has thermal shutdown to prevent any damage from overheating.

TPS22919 is available in a standard SC-70 package characterized for operation over a junction temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS22917 ACTIVE 5.5-V, 2-A, 80-mΩ , 10-nA leakage load switch adj. rise time and adj output discharge Similar functionality but with higher current and not current limited
NEW TPS22991 PREVIEW 5V, 3A, 25mΩ load switch with optional output discharge Lower ON-resistance and a smaller plastic package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet TPS22919 5.5 V, 1.5 A, 90-mΩ Self-Protected Load Switch with Controlled Rise Time datasheet (Rev. B) PDF | HTML 03 May 2019
Certificate TPS22919EVM EU Declaration of Conformity (DoC) 25 May 2023
Application note Designing a Low-Cost, High-Accuracy Infrared Thermometer 25 Nov 2020
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application brief Making the Switch to an Integrated Load Switch 11 Jun 2019
Application note Integrated Load Switches Versus Discrete MOSFETs (Rev. A) 06 May 2019
Technical article What’s with chirping smoke detectors? PDF | HTML 06 Mar 2019
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
User guide TPS22919 Load Switch Evaluation Module 03 May 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Technical article Don’t leave it floating! Power off your outputs with quick output discharge PDF | HTML 09 Dec 2016
Technical article When to use load switches in place of discrete MOSFETs PDF | HTML 03 Feb 2016
Application note Managing Inrush Current (Rev. A) 28 May 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22919EVM — TPS22919 5.5V, 1.5A, 100mΩ On-Resistance Load Switch Evaluation Module

The TPS22919 evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22919 load switch. The TPS22919EVM allows users to apply different input voltages (1.6 V to 5.5 V) under different loading conditions (0 A to 1.5 A) to the TPS22919 device. Parameters such as the (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS22919 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCW8A.ZIP (51 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00420 — ADC-based, digitally-isolated, wide-input, 16-channel, AC/DC binary input reference design

This reference design showcases a cost-optimized and scalable ADC-based AC/DC binary input module (BIM) architecture with reinforced isolation. The 16 channels of a 10- or 12-bit SAR ADC are used for sensing multiple binary inputs. The op amps, in addition to keeping the cost per-channel low, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01599 — TÜV SÜD-assessed safe torque off (STO) reference design for industrial drives (IEC 61800-5-2)

This reference design outlines a safe torque off (STO) subsystem for a three-phase inverter with CMOS input isolated IGBT gate drivers. The STO subsystem employs a dual-channel architecture (1oo2) with a hardware fault tolerance of 1 (HFT=1). It is implemented following a de-energize trip concept. (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010224 — Low-power wireless camera reference design for extended battery life

This reference design provides a solution for a battery-operated wireless camera by combining industry-leading image processing, connectivity, sensor and power. High-efficiency power converters along with optimized system architecture help to increase battery life. The image
processor with a (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010070 — Protected DC-bus input power and control power supply reference design for low-voltage servo drives

This reference design uses an ORing controller, the LM5050-1 to provide protection against reverse polarity and reverse current. In conjunction, the LM5069 hot swap controller is used for overcurrent, over voltage, under voltage protection, and inrush current limitation. The design also features (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-050027 — Multi-rail TV power supply reference design, with flexible partitioning to maximize power savings

The TIDA-050027 reference design is a power distribution solution for Television (TV) platforms. By providing a configuration that emulates common voltage rails and peripherals, this design can be used as a reference design across multiple TV power architectures including LCD and OLED TV. On the (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos