TPS2549

ACTIVE

USB charging port controller and 3A power switch with Cable Compensation

Product details

Product type Charge port controller Vin (min) (V) 4.5 Vin (max) (V) 6.5 Continuous current (max) (A) 3 Current limit (A) 0.25 to 3.4 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.1 Rating Catalog
Product type Charge port controller Vin (min) (V) 4.5 Vin (max) (V) 6.5 Continuous current (max) (A) 3 Current limit (A) 0.25 to 3.4 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.1 Rating Catalog
WQFN (RTE) 16 9 mm² 3 x 3
  • 4.5-V to 6.5-V Operating Range
  • 47-mΩ (typical) High-Side MOSFET
  • 3-A Maximum Continuous Output Current
  • ±5% CS Output for Cable Compensation
  • CDP Mode per USB Battery Charging Specification 1.2
  • Automatic DCP Modes Selection:
    • Shorted Mode per BC1.2 and YD/T 1591-2009
    • 2.7-V Divider 3 Mode
    • 1.2-V Mode
  • D+ and D– Client Mode for System Update
  • D+ and D– Short-to-VBUS Protection
  • D+ and D– ±8-kV Contact and ±15-kV Air Discharge ESD Rating (IEC 61000-4-2)
  • UL Recognition and CB Certification Pending
  • –40°C to 125°C Junction Operating Temperature
  • 16-Pin QFN (3-mm × 3-mm) Package
  • 4.5-V to 6.5-V Operating Range
  • 47-mΩ (typical) High-Side MOSFET
  • 3-A Maximum Continuous Output Current
  • ±5% CS Output for Cable Compensation
  • CDP Mode per USB Battery Charging Specification 1.2
  • Automatic DCP Modes Selection:
    • Shorted Mode per BC1.2 and YD/T 1591-2009
    • 2.7-V Divider 3 Mode
    • 1.2-V Mode
  • D+ and D– Client Mode for System Update
  • D+ and D– Short-to-VBUS Protection
  • D+ and D– ±8-kV Contact and ±15-kV Air Discharge ESD Rating (IEC 61000-4-2)
  • UL Recognition and CB Certification Pending
  • –40°C to 125°C Junction Operating Temperature
  • 16-Pin QFN (3-mm × 3-mm) Package

The TPS2549 device is a USB charging port controller and power switch with a current-sense output that is able to control an upstream supply. This allows it to maintain 5 V at the USB port even with heavy charging currents. This is important in systems with long USB cables where significant voltage drops can occur while fast-charging portable devices.

The TP2549 47-mΩ power switch has two selectable, programmable current limits that support port power management by providing a lower current limit that can be used when adjacent ports are experiencing heavy loads. This is important in systems with multiple ports and an upstream supply unable to provide full current to all ports simultaneously.

The DCP_Auto scheme detects and selects the proper D+ and D– settings to communicate with the attached device, so that it can fast-charge at full current. The integrated CDP detection enables up to 1.5-A fast charging of most portable devices with simultaneous data communication.

The unique client-mode feature allows software updates to client devices, but avoids power conflicts by turning off the internal power switch while keeping the data line connection.

Additionally, the TPS2549 device integrates short-to-VBUS protection for D+ and D– to prevent damage when D+ and/or D– unexpectedly short to VBUS. To save space in the application, the TPS2549 device also integrates ESD protection to pass IEC61000-4-2 without external circuitry on D+ and D–.

The TPS2549 device is a USB charging port controller and power switch with a current-sense output that is able to control an upstream supply. This allows it to maintain 5 V at the USB port even with heavy charging currents. This is important in systems with long USB cables where significant voltage drops can occur while fast-charging portable devices.

The TP2549 47-mΩ power switch has two selectable, programmable current limits that support port power management by providing a lower current limit that can be used when adjacent ports are experiencing heavy loads. This is important in systems with multiple ports and an upstream supply unable to provide full current to all ports simultaneously.

The DCP_Auto scheme detects and selects the proper D+ and D– settings to communicate with the attached device, so that it can fast-charge at full current. The integrated CDP detection enables up to 1.5-A fast charging of most portable devices with simultaneous data communication.

The unique client-mode feature allows software updates to client devices, but avoids power conflicts by turning off the internal power switch while keeping the data line connection.

Additionally, the TPS2549 device integrates short-to-VBUS protection for D+ and D– to prevent damage when D+ and/or D– unexpectedly short to VBUS. To save space in the application, the TPS2549 device also integrates ESD protection to pass IEC61000-4-2 without external circuitry on D+ and D–.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS2546 ACTIVE USB charging port controller with CDP/SDP auto switch and 2.5A power switch with load detection Supports cable compensation and a lower RDSon than TPS2546.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS2549 USB Charging Port Controller and Power Switch With Cable Compensation datasheet PDF | HTML 27 Sep 2016
Application note TPS2549 CDP-SDP Auto Switch 19 Jul 2017
Application note TPS254x Eye Diagram Performance Test 19 Jul 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2549Q1EVM-729 — TPS2549Q1EVM Automotive USB Charging Port Controller & Power Switch Evaluation Module

TPS2549Q1EVM-729 is a USB charging port controller with an integrated power switch and USB 2.0 high-speed data line (DP/DM) switches. TPS2549Q1EVM-729 provides the electrical signatures on DP_IN and DM_IN to support all current charging schemes. TPS2549Q1EVM-729 incorporates USB cable voltage drop (...)

User guide: PDF
Not available on TI.com
Reference designs

PMP40269 — USB Type-C™ DFP 5V 1.5A + USB Type-A 5V 2.4A Car Charger Reference Design

PMP40269 is a dual port car charger reference design. It has a USB Type-C™ port and a USB type-A port. The USB Type-C port can provide 5V 1.5A to USB Type-C device. The type-A port can provide 5V 2.4A, it is also capable of compensating for the effects on voltage droop when a smartphone or (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos