Home Interface USB ICs USB Type-C & USB Power Delivery ICs

TPS25830-Q1

ACTIVE

USB Type-C® and SDP/CDP charge port converter with short to BATT protection and cable compens

Product details

We are not able to display this information. Please refer to the product data sheet.
VQFN (RHB) 32 25 mm² 5 x 5
  • AEC-Q100 Qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • HBM ESD classification level H2
    • CDM ESD classification level C5
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Synchronous buck DC/DC regulator
    • Input voltage range: 4.5 V to 36 V
    • Output current: 3.5 A
    • 5.1-V output voltage with ±1% accuracy
    • Current mode control
    • Adjustable frequency: 300 kHz to 2.2 MHz
    • Frequency synchronization to external clock
    • FPWM with spread-spectrum dithering
    • Internal compensation for ease of use
  • Compliant to USB-IF standards
    • USB Type-C Rev 1.3
      • CC logic, VCONN source and discharge
      • USB cable polarity detection (POL)
    • CDP/SDP mode per USB BC1.2
    • Automatic DCP modes (TPS25831-Q1 only)
      • DCP shorted mode and YD/T 1591-2009
      • 2.7-V divider 3 mode
      • 1.2-V mode
  • Optimized for USB power and communication
    • User-programmable USB current limit
    • Cable droop compensation up to 1.5 V
    • High bandwidth data switches on DP and DM (TPS25830-Q1 only)
    • NTC input for intelligent thermal management (TPS25831-Q1 only)
  • Integrated protection
    • VBUS Short-to-VBAT protection
    • DP_IN and DM_IN Short-to-VBAT and VBUS
    • CC1 and CC2 Short-to-VBAT protection
    • DP_IN, DM_IN, CCx IEC 61000-4-2 rated
      • ±-8kV contact and ±15-kV air discharge
  • Fault flag reports
  • 32-pin QFN package with wettable flank
  • AEC-Q100 Qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • HBM ESD classification level H2
    • CDM ESD classification level C5
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Synchronous buck DC/DC regulator
    • Input voltage range: 4.5 V to 36 V
    • Output current: 3.5 A
    • 5.1-V output voltage with ±1% accuracy
    • Current mode control
    • Adjustable frequency: 300 kHz to 2.2 MHz
    • Frequency synchronization to external clock
    • FPWM with spread-spectrum dithering
    • Internal compensation for ease of use
  • Compliant to USB-IF standards
    • USB Type-C Rev 1.3
      • CC logic, VCONN source and discharge
      • USB cable polarity detection (POL)
    • CDP/SDP mode per USB BC1.2
    • Automatic DCP modes (TPS25831-Q1 only)
      • DCP shorted mode and YD/T 1591-2009
      • 2.7-V divider 3 mode
      • 1.2-V mode
  • Optimized for USB power and communication
    • User-programmable USB current limit
    • Cable droop compensation up to 1.5 V
    • High bandwidth data switches on DP and DM (TPS25830-Q1 only)
    • NTC input for intelligent thermal management (TPS25831-Q1 only)
  • Integrated protection
    • VBUS Short-to-VBAT protection
    • DP_IN and DM_IN Short-to-VBAT and VBUS
    • CC1 and CC2 Short-to-VBAT protection
    • DP_IN, DM_IN, CCx IEC 61000-4-2 rated
      • ±-8kV contact and ±15-kV air discharge
  • Fault flag reports
  • 32-pin QFN package with wettable flank

The TPS2583x-Q1 is a USB Type-C and BC1.2 charging port controller that includes a synchronous DC/DC converter. With cable droop compensation, the VBUS voltage remains constant regardless of load current, ensuring connected portable devices are charged at optimal current and voltage.

The TPS2583x-Q1 also integrates short-to-battery protection on VBUS, CC1, CC2, DM_IN and DP_IN pins. These pins can withstand voltage up to 18 V.

The TPS25830-Q1 includes high bandwidth analog switches for DP and DM pass-through, while the TPS25831-Q1 includes a thermistor input pin and thermal warning flag for user programmable thermal overload protection.

The TPS2583x-Q1 is a USB Type-C and BC1.2 charging port controller that includes a synchronous DC/DC converter. With cable droop compensation, the VBUS voltage remains constant regardless of load current, ensuring connected portable devices are charged at optimal current and voltage.

The TPS2583x-Q1 also integrates short-to-battery protection on VBUS, CC1, CC2, DM_IN and DP_IN pins. These pins can withstand voltage up to 18 V.

The TPS25830-Q1 includes high bandwidth analog switches for DP and DM pass-through, while the TPS25831-Q1 includes a thermistor input pin and thermal warning flag for user programmable thermal overload protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS25830A-Q1 ACTIVE USB Type-C® and SDP/CDP charge port converter with short to BATT protection and MFi functionality MFi overcurrent protection optimized
Similar functionality to the compared device
TPS25850-Q1 ACTIVE 2.2-MHz, low-EMI, dual, 3-A USB Type-C charging ports converter with thermal management Automotive dual USB Type-C charge port controller with DCDC converter

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS25830Q1EVM-040 — TPS25830-Q1 evaluation module for USB Type-C® and BC1.2 with cable compensation and current limit

The TPS25830Q1EVM-040 is an evaluation module (EVM) for USB Type-C® and BC1.2 5-V 3.5-A output, 36-V input synchronous buck with cable compensation. The EVM has power terminal block, USB Type-A and USB Type-C connector for device charging and data communication. The cable compensation, (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS25830-Q1 PSPICE Transient Ecrypted Model

SLVMD42.ZIP (203 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP30338 — Automotive dual port USB Type-C reference design (2x 15 W)

This reference design showcases a system implementation of a dual port USB Type-C charger. The design includes input reverse polarity protection, input filtering and two individual USB Type-C charger circuits, which can supply up to 3.0 A each. The circuit has been space optimized to fit into a (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos