Home Power management Power switches eFuses & hot swap controllers

TPS25940-Q1

ACTIVE

2.7-V to 18-V, 42mΩ, 0.6-5.3A automotive eFuse with current monitor and short to battery protection

Product details

FET Internal Ron (typ) (mΩ) 42 Vin (min) (V) 2.7 Vin (max) (V) 18 Vabsmax_cont (V) 20 Current limit (min) (A) 0.6 Current limit (max) (A) 5.3 Overcurrent response current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Overvoltage response Cut-off Features Current monitoring, Fault output, Power good signal, Reverse current blocking always Rating Automotive Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Inrush current control, Overvoltage protection, Power good signal, Reverse current blocking, Short circuit protection, Thermal shutdown
FET Internal Ron (typ) (mΩ) 42 Vin (min) (V) 2.7 Vin (max) (V) 18 Vabsmax_cont (V) 20 Current limit (min) (A) 0.6 Current limit (max) (A) 5.3 Overcurrent response current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Overvoltage response Cut-off Features Current monitoring, Fault output, Power good signal, Reverse current blocking always Rating Automotive Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Inrush current control, Overvoltage protection, Power good signal, Reverse current blocking, Short circuit protection, Thermal shutdown
WQFN (RVC) 20 12 mm² 4 x 3
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • 2.7-V to 18-V operating voltage, 20 V (maximum)
  • Total RON: 42 mΩ (typical)
  • 0.6-A to 5.3-A adjustable current limit (±8%)
  • IMON Current indicator output
    • ±8% accuracy for TPS25940-Q1/TPS25940L-Q1
  • Adjustable under-, overvoltage threshold (±2%)
  • Reverse current blocking
  • 1-µs reverse voltage shutoff
  • Programmable dVo/dt control
  • Power good and fault outputs
  • Short-to-battery protection
  • Short-to-ground protection
  • TPS25940-Q1/TPS259401A-Q1: auto-retry
  • TPS25940L-Q1: latch-off
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • 2.7-V to 18-V operating voltage, 20 V (maximum)
  • Total RON: 42 mΩ (typical)
  • 0.6-A to 5.3-A adjustable current limit (±8%)
  • IMON Current indicator output
    • ±8% accuracy for TPS25940-Q1/TPS25940L-Q1
  • Adjustable under-, overvoltage threshold (±2%)
  • Reverse current blocking
  • 1-µs reverse voltage shutoff
  • Programmable dVo/dt control
  • Power good and fault outputs
  • Short-to-battery protection
  • Short-to-ground protection
  • TPS25940-Q1/TPS259401A-Q1: auto-retry
  • TPS25940L-Q1: latch-off

The TPS25940xx-Q1 eFuse Power Switches are compact, feature rich power management devices with a full suite of protection functions. The wide operating range allows control of many popular DC bus voltages. Integrated back-to-back FETs provide bidirectional current control making the device well suited for systems with load side holdup energy that must not drain back to a failed supply bus.

Load, source and device protection are provided with many programmable features including overcurrent, dVo/dt ramp and overvoltage, undervoltage thresholds. For system status monitoring and downstream load control, the device provides PGOOD, FLT and precise current monitor output. Precise programmable undervoltage, overvoltage thresholds and mode simplify power management design.

The TPS25940xx-Q1 monitor V(IN) and V(OUT) to provide true reverse current blocking when V(IN) < (V(OUT) – 66 mV). This function supports supply bus protection from over-voltages during output short to battery faults.

The TPS25940xx-Q1 eFuse Power Switches are compact, feature rich power management devices with a full suite of protection functions. The wide operating range allows control of many popular DC bus voltages. Integrated back-to-back FETs provide bidirectional current control making the device well suited for systems with load side holdup energy that must not drain back to a failed supply bus.

Load, source and device protection are provided with many programmable features including overcurrent, dVo/dt ramp and overvoltage, undervoltage thresholds. For system status monitoring and downstream load control, the device provides PGOOD, FLT and precise current monitor output. Precise programmable undervoltage, overvoltage thresholds and mode simplify power management design.

The TPS25940xx-Q1 monitor V(IN) and V(OUT) to provide true reverse current blocking when V(IN) < (V(OUT) – 66 mV). This function supports supply bus protection from over-voltages during output short to battery faults.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS25940xx-Q1 2.7-V to 18-V eFuse with Integrated Short-to-Battery Protection datasheet (Rev. E) PDF | HTML 29 Jan 2021
Functional safety information eFuse: Safety Certification and why it Matters 18 Mar 2020
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
EVM User's guide TPS25940 Evaluation Module User's Guide (Rev. B) 09 Jul 2018
Application note Basics of eFuses (Rev. A) 05 Apr 2018
Application note Charging Super Capacitor With eFuse 08 Aug 2017
Application note Power Multiplexing Using Load Switches and eFuses (Rev. A) 20 Jun 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS25940EVM-635 — TPS25940x Evaluation Module

The TPS25940XEVM-635 is an eFuse (Current Limiter with DEVSLP) that operates from 2.7V to 18V, and have integrated back-to-back FETs with programmable under-voltage, over-voltage, reverse-voltage, over-current and in-rush current protection. It also includes analog current monitoring in a small (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS25940-Q1 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMBN6B.ZIP (78 KB) - PSpice Model
Simulation model

TPS25940L-Q1 PSpice Transient Model

SLVMCQ3.ZIP (84 KB) - PSpice Model
Calculation tool

SLVC571 TPS2594x Design Calculation Tool

Supported products & hardware

Supported products & hardware

Products
eFuses & hot swap controllers
TPS25940 2.7-V to 18-V, 42mΩ, 0.6-5.2A eFuse with reverse current blocking and DevSleep support TPS25940-Q1 2.7-V to 18-V, 42mΩ, 0.6-5.3A automotive eFuse with current monitor and short to battery protection TPS25942A 2.7-V to 18-V, 42mΩ, 0.6-5.2A eFuse with reverse current blocking, IMON and PG TPS25942L 2.7-V to 18-V, 42mΩ, 0.6-5.2A eFuse with reverse current blocking with latch off fault response TPS25944A 2.7-V to 18-V, 42mΩ, 0.6-5.2A eFuse with reverse current blocking and 4-ms circuit breaker function TPS25944L 2.7-V to 18-V, 42mΩ, 0.6-5.2A eFuse with reverse current blocking
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01413 — ADAS 8-Channel Sensor Fusion Hub Reference Design with Two 4-Gbps Quad Deserializers

This sensor fusion hub reference design allows the connection of up to four 2-megapixel cameras and up to four radar modules over coaxial cable. This design utilizes these coaxial cables to provide power, backchannel communication, and clock synchronization to the sensors. The two 4 Gbps FPD-Link (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01514 — Protection and Light-Load Detection Reference Design for Antenna Modules

The TIDA-01514 reference design provides protection and diagnostics for antenna modules for use in automotive infotainment and navigation systems. This design is an alternate solution for antenna low-dropout linear regulators (LDOs) for the purpose of achieving lower ohmic drop (IR) while meeting (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP30046 — Enterprise SSD Backup Power Reference Design

The PMP30046 reference design shows a system solution for an enterprise SSD backup power supply. The input voltage of the hotswap controller can be either 5V or 12V. A buck stage converts this input voltage to 3.3V with a maximum load current of 2.5A. The 3.3V are boosted to 28V for charging a (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RVC) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos