Home Power management Gate drivers Half-bridge drivers

TPS2830

ACTIVE

2.4-A, 28-V half bridge gate driver with CMOS inputs and enable for non-inverting synchronous buck

Product details

Bootstrap supply voltage (max) (V) 28 Power switch MOSFET Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 15 Peak output current (A) 2.4 Operating temperature range (°C) -40 to 125 Rating Catalog Propagation delay time (µs) 0.075 Rise time (ns) 50 Fall time (ns) 50 Iq (mA) 3 Input threshold CMOS Channel input logic CMOS Switch node voltage (V) 0 Features Dead time control, Enable, Synchronous Rectification Driver configuration Noninverting
Bootstrap supply voltage (max) (V) 28 Power switch MOSFET Input supply voltage (min) (V) 4.5 Input supply voltage (max) (V) 15 Peak output current (A) 2.4 Operating temperature range (°C) -40 to 125 Rating Catalog Propagation delay time (µs) 0.075 Rise time (ns) 50 Fall time (ns) 50 Iq (mA) 3 Input threshold CMOS Channel input logic CMOS Switch node voltage (V) 0 Features Dead time control, Enable, Synchronous Rectification Driver configuration Noninverting
HTSSOP (PWP) 14 32 mm² 5 x 6.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Floating Bootstrap or Ground-Reference High-Side Driver
  • Adaptive Dead-Time Control
  • 50-ns Max Rise/Fall Times and 100-ns Max Propagation Delay \x96 3.3-nF Load
  • Ideal for High-Current Single or Multiphase Power Supplies
  • 2.4-A Typical Peak Output Current
  • 4.5-V to 15-V Supply Voltage Range
  • Internal Schottky Bootstrap Diode
  • SYNC Control for Synchronous or Nonsynchronous Operation
  • CROWBAR for OVP, Protects Against Faulted High-Side Power FETs
  • Low Supply Current....3-mA Typical
  • \x9640°C to 125°C Operating Virtual Junction Temperature Range
  • Available in SOIC and TSSOP PowerPAD Packages

PowerPAD is a trademark of Texas Instruments Incorporated.

  • Floating Bootstrap or Ground-Reference High-Side Driver
  • Adaptive Dead-Time Control
  • 50-ns Max Rise/Fall Times and 100-ns Max Propagation Delay \x96 3.3-nF Load
  • Ideal for High-Current Single or Multiphase Power Supplies
  • 2.4-A Typical Peak Output Current
  • 4.5-V to 15-V Supply Voltage Range
  • Internal Schottky Bootstrap Diode
  • SYNC Control for Synchronous or Nonsynchronous Operation
  • CROWBAR for OVP, Protects Against Faulted High-Side Power FETs
  • Low Supply Current....3-mA Typical
  • \x9640°C to 125°C Operating Virtual Junction Temperature Range
  • Available in SOIC and TSSOP PowerPAD Packages

PowerPAD is a trademark of Texas Instruments Incorporated.

The TPS2830 and TPS2831 are MOSFET drivers for synchronous-buck power stages. These devices are ideal for designing a high-performance power supply using switching controllers that do not have MOSFET drivers. The drivers are designed to deliver 2.4-A peak currents into large capacitive loads. The high-side driver can be configured as a ground-reference driver or as a floating bootstrap driver. An adaptive dead-time control circuit eliminates shoot-through currents through the main power FETs during switching transitions, providing higher efficiency for the buck regulator. The TPS2830/31 drivers have additional control functions: ENABLE, SYNC, and CROWBAR. Both drivers are off when ENABLE is low. The driver is configured as a nonsynchronous-buck driver, disabling the low side driver when SYNC is low. The CROWBAR function turns on the low-side power FET, overriding the IN signal, for over-voltage protection against faulted high-side power FETs.

The TPS2830 has a noninverting input. The TPS2831 has an inverting input. The TPS2830/31 drivers are available in 14-terminal SOIC and thermally-enhanced TSSOP PowerPADE packages, and operate over a virtual junction temperature range of \x9640°C to 125°C.

The TPS2830 and TPS2831 are MOSFET drivers for synchronous-buck power stages. These devices are ideal for designing a high-performance power supply using switching controllers that do not have MOSFET drivers. The drivers are designed to deliver 2.4-A peak currents into large capacitive loads. The high-side driver can be configured as a ground-reference driver or as a floating bootstrap driver. An adaptive dead-time control circuit eliminates shoot-through currents through the main power FETs during switching transitions, providing higher efficiency for the buck regulator. The TPS2830/31 drivers have additional control functions: ENABLE, SYNC, and CROWBAR. Both drivers are off when ENABLE is low. The driver is configured as a nonsynchronous-buck driver, disabling the low side driver when SYNC is low. The CROWBAR function turns on the low-side power FET, overriding the IN signal, for over-voltage protection against faulted high-side power FETs.

The TPS2830 has a noninverting input. The TPS2831 has an inverting input. The TPS2830/31 drivers are available in 14-terminal SOIC and thermally-enhanced TSSOP PowerPADE packages, and operate over a virtual junction temperature range of \x9640°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Synchronous-Buck Mosfet Driver With Dead TIme Control datasheet (Rev. C) 21 Dec 1999
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
Application note Optimizing MOSFET Characteristics by Adjusting Gate Drive Amplitude (Rev. A) 14 Nov 2018
More literature Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 29 Oct 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos