TPS38-Q1
Automotive 65-V dual-channel supervisor with ultra-low quiescent current and time-delay function
TPS38-Q1
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature T A
- Device HBM ESD classification level 2
- Device CDM ESD classification level C7B
- Wide supply voltage range: 2.7 V to 65 V
- Functional Safety-Capable targeted
- Documentation available to aid functional safety system design
- SENSE and RESET pins are 65 V graded
- Low quiescent current: 1 µA (typical)
- Flexible and wide voltage threshold options
- 2.7 V to 36 V (1.5% maximum accuracy)
- 800 mV option (1% maximum accuracy)
- Built-in hysteresis (V HYS)
- Percentage options: 2% to 13% (1% steps)
- Fixed options: V TH < 8 V = 0.5 V, 1 V, 1.5 V, 2 V, 2.5 V
- Programmable reset time delay
- 10 nF = 12.8 ms, 10 µF = 12.8 s
- Programmable sense time delay
- 10 nF = 1.28 ms, 10 µF = 1.28 s
- Manual Reset ( MR) feature
- Output topology:
- Channel 1: Open-Drain or Push-Pull
- Channel 2: Open-Drain
The TPS38-Q1 is a 65 V input voltage detector with 1 µA I DD, 1% accuracy, and with a fast 10 µs detection time. This device can be connected directly to 12 V / 24 V automotive battery system for continuous monitoring of over (OV) or under (UV) voltage conditions; with its internal resistor divider, it offers the smallest total solution size. Wide hysteresis voltage options are available to ignore cold crank, start-stop and various car battery voltage transients. Built-in hysteresis on the SENSE pins prevents false reset signals when monitoring a supply voltage rail.
The separate VDD and SENSE pins allow redundancy sought by high-reliability automotive systems and SENSE can monitor higher and lower voltages than VDD. Optional use of external resistors are supported by the high impedance input of the SENSE pins. CTSx and CTRx pins allow delay adjustability on the rising and falling edges of the RESET signals. Also, CTSx functions as a debouncer by ignoring voltage glitches on the monitored voltage rails; CTRx operates as a manual reset ( MR) that can be used to force a system reset.
The TPS38-Q1 is available in WSON or SOT-23 package. The WSON package has wettable flanks allowing the facilitation for Automatic Optical Inspection (AOI) and low resolution X-ray inspection. The central pad is non-conductive to increase the creepage between VDD and GND per guidelines in IEC60664.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS38-Q1 Wide VIN 65 V Dual Channel Overvoltage or Undervoltage (OV or UV) Detector with Programmable Sense and Reset Function for Automotive datasheet (Rev. E) | PDF | HTML | 20 Jul 2023 |
Application note | Common Applications of Wide VIN Overvoltage and Undervoltage Supervisors | PDF | HTML | 19 Sep 2023 | |
Application brief | Using Voltage Supervisors in High Voltage Applications (Rev. B) | PDF | HTML | 20 Feb 2023 | |
Functional safety information | TPS3x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) | PDF | HTML | 08 Jul 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS37AQ1EVM — TPS37 evaluation module for 65-V window supervisor with ultra-low IQ and time-delay function
The TPS37 evaluation module (EVM) is a platform for evaluating the TPS37 and TPS38 family of products. These products offer operation up to 65 V while maintaining low quiescent current, and offer adjustable voltage thresholds, adjustable reset, sense time delays, and configurable manual reset.
(...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23-THN (DYY) | 14 | Ultra Librarian |
WSON (DSK) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.