TPS3899

ACTIVE

Nanopower supervisor with programmable sense and reset delay

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.505, 0.8, 0.9, 1, 1.1, 1.3, 1.4, 1.5, 2, 2.2, 2.6, 2.8, 2.9, 3, 3.1, 3.5, 4.1, 4.2, 4.3, adjustable Features Detection time delay, Reset time delay, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 0.5, 2 Iq (typ) (mA) 0.000025 Output driver type/reset output Active-low, Open-drain, Push-Pull Time delay (ms) 0.03, 0.04, 0.05, 0.08, 0.3, 6.2, 30, 619 Supply voltage (min) (V) 0.85 Supply voltage (max) (V) 6 TI functional safety category Functional Safety-Capable Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.505, 0.8, 0.9, 1, 1.1, 1.3, 1.4, 1.5, 2, 2.2, 2.6, 2.8, 2.9, 3, 3.1, 3.5, 4.1, 4.2, 4.3, adjustable Features Detection time delay, Reset time delay, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 0.5, 2 Iq (typ) (mA) 0.000025 Output driver type/reset output Active-low, Open-drain, Push-Pull Time delay (ms) 0.03, 0.04, 0.05, 0.08, 0.3, 6.2, 30, 619 Supply voltage (min) (V) 0.85 Supply voltage (max) (V) 6 TI functional safety category Functional Safety-Capable Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
WSON (DSE) 6 2.25 mm² 1.5 x 1.5
  • Functional Safety-Capable
  • Precision voltage and push-button monitor
  • VDD range: 0.85V to 6V ( DL and PL outputs)
  • VDD range: 1V to 6V ( PH output)
  • Programmable sense and reset delay
  • Nano quiescent current: 125nA (typical)
  • High threshold accuracy: ±0.5% (typical)
  • Precision hysteresis: 5% (typical)
  • Adjustable threshold voltage: 0.505V (typical)
  • Fixed threshold voltage: 0.8V to 5.4V
    • Fixed threshold level available in 100mV steps
  • Multiple output topologies
    • DL: open-drain active-low
    • PL: push-pull active-low
    • PH: push-pull active-high
  • Temperature range: –40°C to +125°C
  • Package: 1.5mm × 1.5mm WSON
  • Functional Safety-Capable
  • Precision voltage and push-button monitor
  • VDD range: 0.85V to 6V ( DL and PL outputs)
  • VDD range: 1V to 6V ( PH output)
  • Programmable sense and reset delay
  • Nano quiescent current: 125nA (typical)
  • High threshold accuracy: ±0.5% (typical)
  • Precision hysteresis: 5% (typical)
  • Adjustable threshold voltage: 0.505V (typical)
  • Fixed threshold voltage: 0.8V to 5.4V
    • Fixed threshold level available in 100mV steps
  • Multiple output topologies
    • DL: open-drain active-low
    • PL: push-pull active-low
    • PH: push-pull active-high
  • Temperature range: –40°C to +125°C
  • Package: 1.5mm × 1.5mm WSON

The TPS3899 is a nano power, precision voltage supervisor with ±0.5% threshold accuracy and programmable sense and reset time delay in a 6 pin space saving 1.5mm x 1.5mm WSON package. The TPS3899 is a feature-rich voltage supervisor that offers the smallest total solution size in its class. Built-in hysteresis along with programmable delay prevent false reset signals when monitoring a voltage rail or push button signals.

The separate VDD and SENSE pins allow for the redundancy sought by high-reliability systems. SENSE is decoupled from VDD and can monitor rail voltages other than VDD. Optional use of external resistors are supported by the high impedance input of the SENSE pin. Both CTS and CTR provide delay adjustability on the rising and falling edges of the RESET signals. CTS also functions as a debouncer by ignoring voltage glitches on the monitored voltage rails and operates as a "manual reset" that can be used to force a system reset.

The precision performance, best in-class features in a compact form factor, makes the TPS3899 an ideal solution for wide ranging industrial and battery-powered applications such as Factory/Building Automation, Motor Drives, and consumer products. The device is fully specified over a temperature range of –40°C to +125°C (TA).

The TPS3899 is a nano power, precision voltage supervisor with ±0.5% threshold accuracy and programmable sense and reset time delay in a 6 pin space saving 1.5mm x 1.5mm WSON package. The TPS3899 is a feature-rich voltage supervisor that offers the smallest total solution size in its class. Built-in hysteresis along with programmable delay prevent false reset signals when monitoring a voltage rail or push button signals.

The separate VDD and SENSE pins allow for the redundancy sought by high-reliability systems. SENSE is decoupled from VDD and can monitor rail voltages other than VDD. Optional use of external resistors are supported by the high impedance input of the SENSE pin. Both CTS and CTR provide delay adjustability on the rising and falling edges of the RESET signals. CTS also functions as a debouncer by ignoring voltage glitches on the monitored voltage rails and operates as a "manual reset" that can be used to force a system reset.

The precision performance, best in-class features in a compact form factor, makes the TPS3899 an ideal solution for wide ranging industrial and battery-powered applications such as Factory/Building Automation, Motor Drives, and consumer products. The device is fully specified over a temperature range of –40°C to +125°C (TA).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS3899 Nano-Power, Precision Voltage Supervisor, Push-Button Monitor with Programmable Sense and Reset Delay datasheet (Rev. C) PDF | HTML 16 Jan 2024
Functional safety information TPS3899 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 23 Sep 2021
Application brief Voltage Monitoring with Programmable Reset Assertion Timing Using the TPS3899 PDF | HTML 24 Sep 2020
Certificate TPS3899EVM EU Declaration of Conformity (DoC) 03 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3899EVM — TPS3899 evaluation module for nanopower supervisor with programmable sense and reset delay

The TPS3899 evaluation module (EVM) is a platform for evaluating the TPS3899 product, which is a 6-pin voltage supervisor and reset IC. TPS3899 offers operation up to 6 V, while maintaining a low quiescent current of 1.2 µA (max) in addition to 2% maximum accuracy.

TPS3899EVM supports all device (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS3899 PSpice Transient Model (Rev. A)

SLVMDI2A.ZIP (93 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WSON (DSE) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos