TPS40052

ACTIVE

Wide Input (8V-40V) up to 1MHz Frequency, Synchronous Buck Controller, with DDR tracking

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM25145 ACTIVE 6V to 42V Synchronous Buck DC-DC Controller With Wide Duty Cycle Range Enhanced performance available

Product details

Vin (min) (V) 10 Vin (max) (V) 40 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Topology Buck Controller Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 35 Features Enable, Frequency synchronization, Synchronous Rectification Iq (typ) (µA) 1500 Duty cycle (max) (%) 85 Number of phases 1
Vin (min) (V) 10 Vin (max) (V) 40 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Topology Buck Controller Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 35 Features Enable, Frequency synchronization, Synchronous Rectification Iq (typ) (µA) 1500 Duty cycle (max) (%) 85 Number of phases 1
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • Operating Input Voltage 10 V to 40 V
  • Programmable Fixed-Frequency Up to
    100 kHz to 1 MHz Voltage Mode Controller
  • Internal Gate Drive Outputs for High-Side
    and Synchronous N-Channel MOSFETs
  • 16-Pin PowerPAD™ Package (JC = 2°C/W)
  • Thermal Shutdown
  • Externally Synchronizable
  • Programmable Short-Circuit Protection
  • Programmable Closed-Loop Soft-Start
  • APPLICATIONS
    • DDR Tracking Regulators
    • Power Modules
    • Networking Equipment
    • Industrial Servers

  • Operating Input Voltage 10 V to 40 V
  • Programmable Fixed-Frequency Up to
    100 kHz to 1 MHz Voltage Mode Controller
  • Internal Gate Drive Outputs for High-Side
    and Synchronous N-Channel MOSFETs
  • 16-Pin PowerPAD™ Package (JC = 2°C/W)
  • Thermal Shutdown
  • Externally Synchronizable
  • Programmable Short-Circuit Protection
  • Programmable Closed-Loop Soft-Start
  • APPLICATIONS
    • DDR Tracking Regulators
    • Power Modules
    • Networking Equipment
    • Industrial Servers

The TPS40052 is part of a family of high-voltage, wide input, synchronous, step-down converters. The TPS40052 offers design flexibility with a variety of user programmable functions, including soft-start, operating frequency, high-side current limit, and loop compensation.

The TPS40052 is also synchronizable to an external supply. It incorporates MOSFET gate drivers for external N-channel high-side and synchronous rectifier (SR) MOSFETs. Gate drive logic incorporates anti-cross conduction circuitry to prevent simultaneous high-side and synchronous rectifier conduction.

The externally programmable short circuit protection provides pulse-by-pulse current limit, as well as hiccup mode operation utilizing an internal fault counter for longer duration overloads.

The TPS40052 is part of a family of high-voltage, wide input, synchronous, step-down converters. The TPS40052 offers design flexibility with a variety of user programmable functions, including soft-start, operating frequency, high-side current limit, and loop compensation.

The TPS40052 is also synchronizable to an external supply. It incorporates MOSFET gate drivers for external N-channel high-side and synchronous rectifier (SR) MOSFETs. Gate drive logic incorporates anti-cross conduction circuitry to prevent simultaneous high-side and synchronous rectifier conduction.

The externally programmable short circuit protection provides pulse-by-pulse current limit, as well as hiccup mode operation utilizing an internal fault counter for longer duration overloads.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS40052 Synchronous Buck Controller datasheet (Rev. C) 13 Jul 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​