TPS51631

ACTIVE

3-phase DCAP+ Step-Down Controller for VR12.5 CPUs

Product details

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 95 Operating temperature range (°C) -40 to 105 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.5 Vout (max) (V) 2.3 Features Power good, SVID Iq (typ) (µA) 500 Duty cycle (max) (%) 50 Number of phases 3
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 95 Operating temperature range (°C) -40 to 105 Control mode D-CAP+ Topology Multiphase Rating Catalog Vout (min) (V) 0.5 Vout (max) (V) 2.3 Features Power good, SVID Iq (typ) (µA) 500 Duty cycle (max) (%) 50 Number of phases 3
VQFN (RSM) 32 16 mm² 4 x 4
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS51631 Intel VR12.5 Mobile CPU Core VR Controller datasheet (Rev. B) 22 Aug 2013
Application note Multiphase Buck Design from Start to Finish, Part 1 (Rev. B) 07 Apr 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos