TPS53313

ACTIVE

4.5-V to 16-V, 6-A synchronous buck converter with optimized light load efficiency

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TPS54J061 ACTIVE 4-V to 16-V input, 6-A synchronous buck converter, 600-mV reference voltage and hiccup current limit Higher efficiency converter in a smaller package.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 16 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 1500 Features Enable, Light Load Efficiency, Output discharge, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.6 Vout (max) (V) 10 Iq (typ) (µA) 320 Duty cycle (max) (%) 99
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 16 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 1500 Features Enable, Light Load Efficiency, Output discharge, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.6 Vout (max) (V) 10 Iq (typ) (µA) 320 Duty cycle (max) (%) 99
VQFN (RGE) 24 16 mm² 4 x 4
  • 4.5-V to 16-V Conversion Voltage Range
  • Adjustable Output Voltage Ranging from 0.6 V to 0.7 × VIN
  • Continuous 6-A Output Current
  • Supports All MLCC Output Capacitors
  • Selectable SKIP Mode or Forced CCM
  • Selectable Soft-Start Time (1 ms, 3 ms, or 6 ms)
  • Selectable 4-5 A, 6-A or 9-A Peak Current Limit
  • Optimized Efficiency at Light and Heavy Loads
  • Voltage Mode Control
  • Programmable Switching Frequency from 250 kHz to 1.5 MHz
  • Synchronizes to External Clock
  • RDS(on) Sensing for Zero Crossing Detection and Overcurrent Protection
  • Soft-Stop Output Discharge During Disable
  • Overcurrent, Overvoltage, and Undervoltage Protection With Hiccup
  • Overtemperature Protection
  • Open-Drain, Power Good Indication
  • Internal Bootstrap Switch
  • 4 mm × 4 mm, 24-Pin VQFN Package

All trademarks are the property of their respective owners.

  • 4.5-V to 16-V Conversion Voltage Range
  • Adjustable Output Voltage Ranging from 0.6 V to 0.7 × VIN
  • Continuous 6-A Output Current
  • Supports All MLCC Output Capacitors
  • Selectable SKIP Mode or Forced CCM
  • Selectable Soft-Start Time (1 ms, 3 ms, or 6 ms)
  • Selectable 4-5 A, 6-A or 9-A Peak Current Limit
  • Optimized Efficiency at Light and Heavy Loads
  • Voltage Mode Control
  • Programmable Switching Frequency from 250 kHz to 1.5 MHz
  • Synchronizes to External Clock
  • RDS(on) Sensing for Zero Crossing Detection and Overcurrent Protection
  • Soft-Stop Output Discharge During Disable
  • Overcurrent, Overvoltage, and Undervoltage Protection With Hiccup
  • Overtemperature Protection
  • Open-Drain, Power Good Indication
  • Internal Bootstrap Switch
  • 4 mm × 4 mm, 24-Pin VQFN Package

All trademarks are the property of their respective owners.

TPS53313 provides a 5-V or 12-V synchronous buck converter that integrates two N-Channel MOSFETs. Due to low RDS(on) and TI proprietary SmoothPWM skip mode of operation, it optimizes the efficiency at light-load condition without compromising the output voltage ripple.

The TPS53313 features programmable (from 250 kHz to 1.5 MHz) switching frequency with selectable skip mode or forced CCM mode operation. The device provides prebiased startup, soft-stop, integrated bootstrap switch, power good function, and EN/input UVLO protection. It supports input voltages from 4.5 V to 16 V and no extra bias voltage is needed. The output voltage is adjustable from 0.6 V up to 0.7 × VIN.

The TPS53313 is available in a 4 mm × 4 mm, 24-pin VQFN package (Green RoHs compliant and Pb free) and operates from –40°C to 85°C.

TPS53313 provides a 5-V or 12-V synchronous buck converter that integrates two N-Channel MOSFETs. Due to low RDS(on) and TI proprietary SmoothPWM skip mode of operation, it optimizes the efficiency at light-load condition without compromising the output voltage ripple.

The TPS53313 features programmable (from 250 kHz to 1.5 MHz) switching frequency with selectable skip mode or forced CCM mode operation. The device provides prebiased startup, soft-stop, integrated bootstrap switch, power good function, and EN/input UVLO protection. It supports input voltages from 4.5 V to 16 V and no extra bias voltage is needed. The output voltage is adjustable from 0.6 V up to 0.7 × VIN.

The TPS53313 is available in a 4 mm × 4 mm, 24-pin VQFN package (Green RoHs compliant and Pb free) and operates from –40°C to 85°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS53313 6-A Step-Down Regulator With Integrated Switcher datasheet (Rev. A) PDF | HTML 31 Oct 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos