TPS53820

ACTIVE

Integrated step-down converter with SVID for Intel CPU power

Product details

Regulated outputs (#) 2 Vin (min) (V) 4.5 Vin (max) (V) 15 Vout (min) (V) 0.5 Vout (max) (V) 2.5 Iout (max) (A) 12 Features Differential Remote Sense, Enable, I2C/PMBus, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable, VID Interface Iq (typ) (mA) 11 Rating Catalog Switching frequency (max) (kHz) 2000 Operating temperature range (°C) -40 to 125
Regulated outputs (#) 2 Vin (min) (V) 4.5 Vin (max) (V) 15 Vout (min) (V) 0.5 Vout (max) (V) 2.5 Iout (max) (A) 12 Features Differential Remote Sense, Enable, I2C/PMBus, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable, VID Interface Iq (typ) (mA) 11 Rating Catalog Switching frequency (max) (kHz) 2000 Operating temperature range (°C) -40 to 125
VQFN-HR (RWZ) 35 25 mm² 5 x 5
  • Single chip to support Intel VR13.HC SVID POL applications
  • Two outputs to support VCCANA (5.5 A) and P1V8 (4 A)
  • D-CAP+™ Control for Fast Transient Response
  • Wide Input Voltage (4.5 V to 15 V)
  • Differential Remote Sense
  • Programmable Internal Loop Compensation
  • Per-Phase Cycle-by-Cycle Current Limit
  • Programmable Frequency from 800 kHz to 2 MHz
  • I2C System Interface for Telemetry of Voltage, Current, Output Power, Temperature, and Fault Conditions
  • Over-Current, Over-Voltage, Over-Temperature protections
  • Low Quiescent Current
  • 5 mm × 5 mm, 35-Pin QFN, PowerPAD Package
  • Single chip to support Intel VR13.HC SVID POL applications
  • Two outputs to support VCCANA (5.5 A) and P1V8 (4 A)
  • D-CAP+™ Control for Fast Transient Response
  • Wide Input Voltage (4.5 V to 15 V)
  • Differential Remote Sense
  • Programmable Internal Loop Compensation
  • Per-Phase Cycle-by-Cycle Current Limit
  • Programmable Frequency from 800 kHz to 2 MHz
  • I2C System Interface for Telemetry of Voltage, Current, Output Power, Temperature, and Fault Conditions
  • Over-Current, Over-Voltage, Over-Temperature protections
  • Low Quiescent Current
  • 5 mm × 5 mm, 35-Pin QFN, PowerPAD Package

The TPS53820 device is D-CAP+ mode integrated step-down converter for low current SVID rails of Intel CPU power supply. It provides up to two outputs to power the low current SVID rails such as VCCANA (5.5 A) and P1V8 (4 A). The device employs D-CAP+ mode control to provide fast load transient performance. Internal compensation allows ease of use and reduces external components.

The device also provides telemetry, including input voltage, output voltage, output current and temperature reporting. Over voltage, over current and over temperature protections are provided as well.

The TPS53820 device is packaged in a thermally enhanced 35-pin QFN and operates between –40°C and 125°C.

The TPS53820 device is D-CAP+ mode integrated step-down converter for low current SVID rails of Intel CPU power supply. It provides up to two outputs to power the low current SVID rails such as VCCANA (5.5 A) and P1V8 (4 A). The device employs D-CAP+ mode control to provide fast load transient performance. Internal compensation allows ease of use and reduces external components.

The device also provides telemetry, including input voltage, output voltage, output current and temperature reporting. Over voltage, over current and over temperature protections are provided as well.

The TPS53820 device is packaged in a thermally enhanced 35-pin QFN and operates between –40°C and 125°C.

Download View video with transcript Video
Request more information

Full data sheet and other design resources are available under NDA. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Integrated Step-Down Converter with SVID Interface for Intel® CPU Power Supply datasheet PDF | HTML 17 Feb 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RWZ) 35 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos