TPS54010-EP

ACTIVE

Enhanced Product 2.2-V to 4-V, 14-A Output Synchronous Buck PWM Switcher

Product details

Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Topology Buck Type Converter Iout (max) (A) 14 Vin (min) (V) 2.2 Vin (max) (V) 4 Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 700 Features Enable, Frequency synchronization, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 2.5 Iq (typ) (µA) 13000 Duty cycle (max) (%) 90
Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Topology Buck Type Converter Iout (max) (A) 14 Vin (min) (V) 2.2 Vin (max) (V) 4 Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 700 Features Enable, Frequency synchronization, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 2.5 Iq (typ) (µA) 13000 Duty cycle (max) (%) 90
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Separate Low-Voltage Power Bus
  • 8-mΩ MOSFET Switches for High Efficiency at 14-A Continuous Output
  • Adjustable Output Voltage Down to 0.9 V
  • Externally Compensated With 1% Internal
    Reference Accuracy
  • Fast Transient Response
  • Wide PWM Frequency: Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost
  • SWIFT Documentation, Application Notes, and Design Software:
    www.ti.com/swift
  • Separate Low-Voltage Power Bus
  • 8-mΩ MOSFET Switches for High Efficiency at 14-A Continuous Output
  • Adjustable Output Voltage Down to 0.9 V
  • Externally Compensated With 1% Internal
    Reference Accuracy
  • Fast Transient Response
  • Wide PWM Frequency: Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost
  • SWIFT Documentation, Application Notes, and Design Software:
    www.ti.com/swift

As a member of the SWIFT family of dc/dc regulators, the TPS54010 low-input voltage, high-output current synchronous buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high-performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components; an undervoltage-lockout circuit to prevent start-up until the VIN input voltage reaches 3 V; an internally and externally set slowstart circuit to limit in-rush currents; and a power-good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54010 is available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD package, which eliminates bulky heatsinks.

As a member of the SWIFT family of dc/dc regulators, the TPS54010 low-input voltage, high-output current synchronous buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high-performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components; an undervoltage-lockout circuit to prevent start-up until the VIN input voltage reaches 3 V; an internally and externally set slowstart circuit to limit in-rush currents; and a power-good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54010 is available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD package, which eliminates bulky heatsinks.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS62873 ACTIVE 6-V, 15-A, stackable, synchronous buck converter Smaller total BOM size and higher output voltage accuracy over full temperature range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 2.2-V to 4-V, 14-A Output Synchronous Buck PWM Switcher datasheet 23 Jan 2013
* VID TPS54010-EP VID V6213604 21 Jun 2016
* Radiation & reliability report TPS54010MPWPREP Reliability Report 24 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54010EVM-067 — 14-A, 2.2-4.0 Vin DC/DC Converter with Adjustable Output Voltage Evaluation Module

The TPS54010EVM-067 kit allows the designer to evaluate the 14-A TPS54010 synchronous buck DC/DC converter with integrated power MOSFETs. The input voltage range is 3.0 V to 3.6 V and the power stage input is 2.2 V to 4.0 V. The output voltage is adjustable down to 0.9 V (module preset to 1.5 V). (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS54010 TINA-TI Transient Reference Design (Rev. A)

SLVM113A.TSC (665 KB) - TINA-TI Reference Design
Simulation model

TPS54010 TINA-TI Transient Spice Model (Rev. A)

SLVM112A.ZIP (36 KB) - TINA-TI Spice Model
Simulation model

TPS54010 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM152A.ZIP (50 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos