TPS54226

ACTIVE

4.5V to 18V Input, 2A Synchronous Step-Down Converter with Eco-Mode™

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS562211 ACTIVE 4.2-V to 18-V, 2-A, synchronous buck converter with 1% accuracy, PG/SS and PFM/forced-PWM in SOT583 This product has improved performance, selectable power good or soft start feature

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 5.5 Iq (typ) (µA) 800 Duty cycle (max) (%) 90
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 5.5 Iq (typ) (µA) 800 Duty cycle (max) (%) 90
HTSSOP (PWP) 14 32 mm² 5 x 6.4 VQFN (RGT) 16 9 mm² 3 x 3
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VCC Input Voltage Range: 4.5 V to 18 V
  • Wide VIN Input Voltage Range: 2 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    – 160 mΩ (High Side) and 110 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • Auto-Skip Eco-Mode™ for High Efficiency at Light Load
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • Auto-Skip Mode
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

Eco-Mode Is a trademark of Texas Instruments
PowerPAD Is a trademark of Texas Instruments

  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VCC Input Voltage Range: 4.5 V to 18 V
  • Wide VIN Input Voltage Range: 2 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    – 160 mΩ (High Side) and 110 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • Auto-Skip Eco-Mode™ for High Efficiency at Light Load
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • Auto-Skip Mode
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

Eco-Mode Is a trademark of Texas Instruments
PowerPAD Is a trademark of Texas Instruments

The TPS54226 is a adaptive on-time D-CAP2™ mode synchronous buck converter. TheTPS54226 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54226 uses the D-CAP2™ mode control which provides a fast transient response with no external compensation components. The adoptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency Eco-Mode operation at light load for high efficiency. The TPS54226 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VCC input, and from 2-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow start time and a power good function. The TPS54226 is available in the 14 pin HTSSOP or 16 pin QFN package, and designed to operate from –40°C to 85°C.

The TPS54226 is a adaptive on-time D-CAP2™ mode synchronous buck converter. TheTPS54226 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54226 uses the D-CAP2™ mode control which provides a fast transient response with no external compensation components. The adoptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency Eco-Mode operation at light load for high efficiency. The TPS54226 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VCC input, and from 2-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow start time and a power good function. The TPS54226 is available in the 14 pin HTSSOP or 16 pin QFN package, and designed to operate from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54326 ACTIVE 4.5V to 18V Input, 3A Synchronous Step-Down Converter with Eco-Mode™ This product offers higher current (3 A).
Similar functionality to the compared device
NEW TPS562203 ACTIVE 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with eco-mode This product has a smaller package with less external component count
TPS562242 ACTIVE 3-V to 17-V input voltage, 2-A, 1.4-MHz synchronous buck converter in SOT563 This product has a smaller package with 1.2MHz switching frequency

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 4.5V to 18V Input, 2-A Synchronous Step-Down SWIFT Converter with Eco-Mode datasheet (Rev. E) 25 Jul 2011
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
User guide TPS54226 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Oct 2021
Selection guide SWIFT DC/DC Converters Selector Guide (Rev. G) 06 Feb 2019
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013
Application note Understanding Thermal Dissipation and Design of a Heatsink 04 May 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54226EVM-539 — TPS54226 Step-Down DCAP2 Mode Converter Evaluation Module

The TPS54226EVM-539 is a fully assembled and tested circuit for evaluating the TPS54428 synchronous step-down converter. The TPS54226EVM-539 operates from a 4.5-V to 18-V input and provides a 1.05-V output up to 2 A. The main control loop of TPS54226 uses D-CAP2™ mode control, which provides (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54226 TINA-TI Transient Reference Design

SLVM223.TSC (201 KB) - TINA-TI Reference Design
Simulation model

TPS54226 TINA-TI Transient Spice Model

SLVM224.ZIP (40 KB) - TINA-TI Spice Model
Simulation model

TPS54226 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM293A.ZIP (41 KB) - PSpice Model
Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos