TPS54229

ACTIVE

4.5V to 18V Input, 2-A Synchronous Step-Down Converter

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS562211 ACTIVE 4.2-V to 18-V, 2-A, synchronous buck converter with 1% accuracy, PG/SS and PFM/forced-PWM in SOT583 This product has improved performance, selectable power good or soft start feature

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 800 Duty cycle (max) (%) 90
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 800 Duty cycle (max) (%) 90
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7.0 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 160 mΩ (High Side) and 110 mΩ (Low Side)
  • High Efficiency, Less Than 10 µA at Shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 650-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7.0 V
  • Highly Efficient Integrated FETs Optimized
    for Lower Duty Cycle Applications
    – 160 mΩ (High Side) and 110 mΩ (Low Side)
  • High Efficiency, Less Than 10 µA at Shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 650-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit

The TPS54229 is an adaptive on-time D-CAP2 mode synchronous buck converter. TheTPS54229 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54229 uses the D-CAP2 mode control which provides a fast transient response with no external compensation components. The TPS54229 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54229 is available in the 8-pin DDA package, and designed to operate from –40°C to 85°C.

The TPS54229 is an adaptive on-time D-CAP2 mode synchronous buck converter. TheTPS54229 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54229 uses the D-CAP2 mode control which provides a fast transient response with no external compensation components. The TPS54229 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 7 V. The device also features an adjustable soft start time. The TPS54229 is available in the 8-pin DDA package, and designed to operate from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54229E ACTIVE 4.5V to 18V Input, 2-A Synchronous Step-Down Converter with Eco-Mode This product has Eco-mode™ operation.
TPS54239 ACTIVE 4.5V to 23V Input, 2A Synchronous Step-Down Converter with D-CAP2 Mode This product has higher input voltage (23 V).
TPS54329 ACTIVE 4.5V to 18V Input, 3A Synchronous Step-Down Converter with D-CAP2 Mode Pin-to-pin compatible high-current product (3 A).
Similar functionality to the compared device
NEW TPS562206 ACTIVE 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with FCCM mode This product has a smaller package with less external component count
TPS562242 ACTIVE 3-V to 17-V input voltage, 2-A, 1.4-MHz synchronous buck converter in SOT563 This product has a smaller package with 1.2MHz switching frequency

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 4.5-V to 18-V Input, 2-A Synchronous Step Down Converter With Integrated FET datasheet (Rev. A) 23 Mar 2012
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
User guide TPS54229 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 26 Oct 2021
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54229EVM-056 — TPS54229 Synchronous Step-Down DCAP2 Mode Converter Evaluation Module

The TPS54229EVM-056 Evaluation Module (EVM) is a fully assembled and tested circuit for evaluating the TPS54229 Synchronous Step-Down SWIFT Converter. The EVM operates from a 4.5V to 18V input and provides a 1.05V output at 2A.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54229 TINA-TI Transient Reference Design

SLVM708.TSC (801 KB) - TINA-TI Reference Design
Simulation model

TPS54229 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM415A.ZIP (43 KB) - PSpice Model
Reference designs

PMP9185 — Universal Line Power Supply for PLC using PSR Flyback and Compact DC/DC Stages Reference Design

The PMP9185 reference design uses the UCC28710 primary-side regulated flyback controller to generate a 15V output from a univeral AC input with maximum 20W output power followied by DC/DC and LDO stages using TPS54229 and TPS650250, and 5V, 3.3V, 1.8V and 1.2V are provided. A switch on the PCB (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos