TPS5430-EP

ACTIVE

Enhanced Product 5.5V to 36V Input, 3A, 500kHz Step Down Converter

Product details

Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 5.5 Vin (max) (V) 36 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Over Current Protection Control mode Voltage mode Vout (min) (V) 1.23 Vout (max) (V) 31 Iq (typ) (µA) 3000 Duty cycle (max) (%) 87
Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 5.5 Vin (max) (V) 36 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Over Current Protection Control mode Voltage mode Vout (min) (V) 1.23 Vout (max) (V) 31 Iq (typ) (µA) 3000 Duty cycle (max) (%) 87
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Wide Input Voltage Range: 5.5 V to 36 V
  • Up to 3-A Continuous (4-A Peak) Output Current
  • High Efficiency up to 95% Enabled by 110-m
    Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down to
    1.22 V With 1.5% Initial Accuracy
  • Internal Compensation Minimizes External
    Parts Count
  • Fixed 500-kHz Switching Frequency for
    Small Filter Size
  • Improved Line Regulation and Transient Response
    by Input Voltage Feed Forward
  • System Protected by Overcurrent Limiting, Overvoltage
    Protection, and Thermal Shutdown
  • –55°C to 125°C Operating Junction
    Temperature Range
  • Available in Small Thermally Enhanced 8-Pin
    SOIC PowerPAD™ Package
  • For SWIFT™ Documentation, Application Notes,
    and Design Software, See the TI Website at
    www.ti.com/swift
  • SUPPORTS DEFENSE, AEROSPACE,
    AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • Industrial and Car Audio Power Supplies
    • Battery Chargers, High-Power LED Supplies
    • 12-V/24-V Distributed Power Systems

(1) Additional temperature ranges are available - contact factory

  • Wide Input Voltage Range: 5.5 V to 36 V
  • Up to 3-A Continuous (4-A Peak) Output Current
  • High Efficiency up to 95% Enabled by 110-m
    Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down to
    1.22 V With 1.5% Initial Accuracy
  • Internal Compensation Minimizes External
    Parts Count
  • Fixed 500-kHz Switching Frequency for
    Small Filter Size
  • Improved Line Regulation and Transient Response
    by Input Voltage Feed Forward
  • System Protected by Overcurrent Limiting, Overvoltage
    Protection, and Thermal Shutdown
  • –55°C to 125°C Operating Junction
    Temperature Range
  • Available in Small Thermally Enhanced 8-Pin
    SOIC PowerPAD™ Package
  • For SWIFT™ Documentation, Application Notes,
    and Design Software, See the TI Website at
    www.ti.com/swift
  • SUPPORTS DEFENSE, AEROSPACE,
    AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • Industrial and Car Audio Power Supplies
    • Battery Chargers, High-Power LED Supplies
    • 12-V/24-V Distributed Power Systems

(1) Additional temperature ranges are available - contact factory

As a member of the SWIFT™ family of dc/dc regulators, the TPS5430 is a high-output-current pulse-width modulation (PWM) converter that integrates a low-resistance high-side N-channel MOSFET. Included on the substrate with the listed features are a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions, an undervoltage lockout (UVLO) circuit to prevent start-up until the input voltage reaches 5.5 V, an internally set slow-start circuit to limit inrush currents, and a voltage feed-forward circuit to improve the transient response. Using the enable (ENA) pin, shutdown supply current is reduced to 18 µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection (OVP) and thermal shutdown. To reduce design complexity and external component count, the TPS5430 feedback loop is internally compensated. The TPS5430 regulates a wide variety of power sources including 24-V buses.

The TPS5430 device is available in a thermally enhanced, easy-to-use 8-pin SOIC PowerPAD™ package. TI provides evaluation modules and the SWIFT Designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

As a member of the SWIFT™ family of dc/dc regulators, the TPS5430 is a high-output-current pulse-width modulation (PWM) converter that integrates a low-resistance high-side N-channel MOSFET. Included on the substrate with the listed features are a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions, an undervoltage lockout (UVLO) circuit to prevent start-up until the input voltage reaches 5.5 V, an internally set slow-start circuit to limit inrush currents, and a voltage feed-forward circuit to improve the transient response. Using the enable (ENA) pin, shutdown supply current is reduced to 18 µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection (OVP) and thermal shutdown. To reduce design complexity and external component count, the TPS5430 feedback loop is internally compensated. The TPS5430 regulates a wide variety of power sources including 24-V buses.

The TPS5430 device is available in a thermally enhanced, easy-to-use 8-pin SOIC PowerPAD™ package. TI provides evaluation modules and the SWIFT Designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 3-A Wide Input Range Step-Down Swift Converter datasheet 13 Mar 2009
* VID TPS5430-EP VID V6209625 21 Jun 2016
* Radiation & reliability report TPS5430MDDAREP Reliability Report 26 Oct 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos