TPS5431

ACTIVE

5.5V to 23V Input, 3A, 500kHz Step-Down Converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 5.5 Vin (max) (V) 23 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable Control mode Voltage mode Vout (min) (V) 1.23 Vout (max) (V) 20 Iq (typ) (µA) 3000 Duty cycle (max) (%) 87
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 5.5 Vin (max) (V) 23 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable Control mode Voltage mode Vout (min) (V) 1.23 Vout (max) (V) 20 Iq (typ) (µA) 3000 Duty cycle (max) (%) 87
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Wide input voltage range:
    • TPS5430: 5.5V to 36V
    • TPS5431: 5.5V to 23V
  • Up to 3A continuous (4A peak) output current
  • High efficiency up to 95% enabled by 100mΩ integrated MOSFET switch
  • Wide output voltage range: adjustable down to 1.22V with 1.5% initial accuracy
  • Internal compensation minimizes external parts count
  • Fixed 500kHz switching frequency for small filter size
  • Improved line regulation and transient response by input voltage feedforward
  • System protected by overcurrent limiting, overvoltage protection, and thermal shutdown
  • –40°C to 125°C operating junction temperature range
  • Available in small thermally enhanced 8-pin SO PowerPAD™ integrated circuit package
  • Create a custom design using the TPS5430 with the WEBENCH Power Designer
  • Wide input voltage range:
    • TPS5430: 5.5V to 36V
    • TPS5431: 5.5V to 23V
  • Up to 3A continuous (4A peak) output current
  • High efficiency up to 95% enabled by 100mΩ integrated MOSFET switch
  • Wide output voltage range: adjustable down to 1.22V with 1.5% initial accuracy
  • Internal compensation minimizes external parts count
  • Fixed 500kHz switching frequency for small filter size
  • Improved line regulation and transient response by input voltage feedforward
  • System protected by overcurrent limiting, overvoltage protection, and thermal shutdown
  • –40°C to 125°C operating junction temperature range
  • Available in small thermally enhanced 8-pin SO PowerPAD™ integrated circuit package
  • Create a custom design using the TPS5430 with the WEBENCH Power Designer

The TPS543x is a high-output-current PWM converter that integrates a low-resistance, high-side N-channel MOSFET. Included on the substrate with the listed features are a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5V; an internally set slow-start circuit to limit inrush currents; and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 15µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection and thermal shutdown. To reduce design complexity and external component count, the TPS543x feedback loop is internally compensated. The TPS5431 is intended to operate from power rails up to 23V. The TPS5430 regulates a wide variety of power sources including 24V bus.

The TPS543x device is available in a thermally enhanced, easy to use 8-pin SOIC PowerPAD integrated circuit package. TI provides evaluation modules and the Designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

The TPS543x is a high-output-current PWM converter that integrates a low-resistance, high-side N-channel MOSFET. Included on the substrate with the listed features are a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5V; an internally set slow-start circuit to limit inrush currents; and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 15µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection and thermal shutdown. To reduce design complexity and external component count, the TPS543x feedback loop is internally compensated. The TPS5431 is intended to operate from power rails up to 23V. The TPS5430 regulates a wide variety of power sources including 24V bus.

The TPS543x device is available in a thermally enhanced, easy to use 8-pin SOIC PowerPAD integrated circuit package. TI provides evaluation modules and the Designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS543x 3A, Wide Input Range, Step-Down Converter datasheet (Rev. K) PDF | HTML 18 Jan 2024
User guide TPS543x Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 11 Oct 2021
Application note Using TPS5410/20/30/31/50 w/Aluminum/Ceramic Output Capacitors (Rev. C) 21 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS5431EVM-173 — 9V to 21Vin, 3A Step Down Converter

The TPS5431EVM-173 evaluation module allows the designer to evaluate the TPS5431 SWIFT DC/DC converter and is designed with very few external components. The input voltage range of this module is 9.0 V to 21 V and the output voltage is pre-set to 5 V. The output voltage can be easily (...)

User guide: PDF | HTML
Not available on TI.com
Gerber file

Gerber File for TPS54310EVM

SLVC043.ZIP (112 KB)
Gerber file

Gerber File for TPS54314EVM

SLVC044.ZIP (107 KB)
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos