TPS54312

ACTIVE

3V to 6V Input, 3A Synchronous Step-Down SWIFT™ Converter with 1.2V Output 

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 6 Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 700 Features Enable, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.2 Vout (max) (V) 1.2 Iq (typ) (µA) 6200 Duty cycle (max) (%) 90
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 6 Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 700 Features Enable, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.2 Vout (max) (V) 1.2 Iq (typ) (µA) 6200 Duty cycle (max) (%) 90
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • 60-mΩ, MOSFET Switches for High Efficiency at 3-A
    Continuous Output Source and Sink Current
  • 0.9-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V Fixed Output
    Voltage Devices With 1.0% Initial Accuracy
  • Internally Compensated for Low Parts Count
  • Fast Transient Response
  • Wide PWM Frequency – Fixed 350 kHz, 550 kHz or Adjustable
    280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost
  • 60-mΩ, MOSFET Switches for High Efficiency at 3-A
    Continuous Output Source and Sink Current
  • 0.9-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V Fixed Output
    Voltage Devices With 1.0% Initial Accuracy
  • Internally Compensated for Low Parts Count
  • Fast Transient Response
  • Wide PWM Frequency – Fixed 350 kHz, 550 kHz or Adjustable
    280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost

As members of the SWIFT™ family of DC - DC regulators, the TPS54311, TPS54312, TPS54313, TPS54314, TPS54315 and TPS54316 low-input-voltage high-outputcurrent synchronous-buck PWM converters integrate all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that provides high performance under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a powergood output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54311, TPS54312, TPS54313, TPS54314, TPS54315 and TPS54316 devices are available in a thermally enhanced 20-pin HTSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

As members of the SWIFT™ family of DC - DC regulators, the TPS54311, TPS54312, TPS54313, TPS54314, TPS54315 and TPS54316 low-input-voltage high-outputcurrent synchronous-buck PWM converters integrate all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that provides high performance under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a powergood output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54311, TPS54312, TPS54313, TPS54314, TPS54315 and TPS54316 devices are available in a thermally enhanced 20-pin HTSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS54318 ACTIVE 2.95V to 6V Input, 3A Synchronous Step-Down SWIFT™ Converter Smaller size with wider frequency range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS5431x 3-V to 6-V Input, 3-A Output Synchronous Buck PWM Switcher With Integrated FETs (SWIFT™) datasheet (Rev. C) PDF | HTML 15 Jan 2015
Application note Adjusting Vout of Internal Compensated Low Input Voltage SWIFT DC/DC Converters (Rev. A) 02 Nov 2006
Application note Designing with the TPS54311 Through TPS54316 Synchronous Buck Regulators 07 Dec 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54314EVM — 3-A, 3-6 Vin DC/DC Converter with 1.8V Fixed Output

Recommended tool:
TPS54318 is the recommended alternative to the TPS5431X devices. Please refer to the TPS54318EVM for new device evaluation.


The TPS54314EVM kit allows the designer to evaluate the TPS54314 synchronous buck DC/DC converter with integrated 3 A MOSFETs. The input voltage range is (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS54312 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM211A.ZIP (49 KB) - PSpice Model
Simulation model

TPS54312xx TINA-TI Transient Reference Design

SLVM189.TSC (841 KB) - TINA-TI Reference Design
Simulation model

TPS54312xx TINA-TI Transient Spice Model

SLVM190.ZIP (36 KB) - TINA-TI Spice Model
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos