TPS54495

ACTIVE

4.5V to 18V Input, Dual 4A/2A Output, Synchronous Step-Down Converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.75 Vout (max) (V) 7 Iq (typ) (µA) 1200 Duty cycle (max) (%) 85
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.75 Vout (max) (V) 7 Iq (typ) (µA) 1200 Duty cycle (max) (%) 85
HTSSOP (PWP) 16 32 mm² 5 x 6.4 VQFN (RSA) 16 16 mm² 4 x 4
  • D-CAP2 Control Mode
    • Fast Transient Response
    • No External Parts Required For Loop
      Compensation
    • Compatible with Ceramic Output
      Capacitors
  • Wide Input Voltage Range : 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7 V
  • Highly Efficient Integrated FETs Optimized
    for Low Duty Cycle Applications
    • 90 mΩ (High Side) and 60 mΩ
      (Low Side)
  • High Initial Reference Accuracy
  • Supports Constant 4 A CH1 and 2 A CH2 Load
    Current
  • Low-Side rDS(on) Loss-Less Current
    Sensing
  • Adjustable Soft Start
  • Non-Sinking Pre-Biased Soft Start
  • 700 kHz Switching Frequency
  • Cycle-by-Cycle Over-Current Limit Control
  • OCL/UVLO/TSD Protections
  • Hiccup Timer for Overload Protection
  • Adaptive Gate Drivers with Integrated
    Boost PMOS Switch
  • OCP Constant Due To Thermally Compensated
    rDS(on) with 4000ppm/°C
  • 16-Pin HTSSOP, 16-Pin VQFN
  • Auto-Skip Eco-mode for High Efficiency at Light Load
  • D-CAP2 Control Mode
    • Fast Transient Response
    • No External Parts Required For Loop
      Compensation
    • Compatible with Ceramic Output
      Capacitors
  • Wide Input Voltage Range : 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7 V
  • Highly Efficient Integrated FETs Optimized
    for Low Duty Cycle Applications
    • 90 mΩ (High Side) and 60 mΩ
      (Low Side)
  • High Initial Reference Accuracy
  • Supports Constant 4 A CH1 and 2 A CH2 Load
    Current
  • Low-Side rDS(on) Loss-Less Current
    Sensing
  • Adjustable Soft Start
  • Non-Sinking Pre-Biased Soft Start
  • 700 kHz Switching Frequency
  • Cycle-by-Cycle Over-Current Limit Control
  • OCL/UVLO/TSD Protections
  • Hiccup Timer for Overload Protection
  • Adaptive Gate Drivers with Integrated
    Boost PMOS Switch
  • OCP Constant Due To Thermally Compensated
    rDS(on) with 4000ppm/°C
  • 16-Pin HTSSOP, 16-Pin VQFN
  • Auto-Skip Eco-mode for High Efficiency at Light Load

The TPS54495 is a dual, adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54495 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, and low standby current solution. The main control loops of the TPS54495 use the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54495 to maintain high efficiency during lighter load conditions. The TPS54495 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5V to 18V.

The TPS54495 is available in a 4.4 mm × 5 mm 16-pin TSSOP (PWP) package and 4 mm x 4 mm 16-pin VQFN (RSA), and is designed to operate for an ambient temperature range from –40°C to 85°C.

The TPS54495 is a dual, adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54495 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, and low standby current solution. The main control loops of the TPS54495 use the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54495 to maintain high efficiency during lighter load conditions. The TPS54495 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5V to 18V.

The TPS54495 is available in a 4.4 mm × 5 mm 16-pin TSSOP (PWP) package and 4 mm x 4 mm 16-pin VQFN (RSA), and is designed to operate for an ambient temperature range from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54395 ACTIVE 4.5V to 18V Input, Dual 3A Output, Synchronous Step-Down Converter This is a dual-channel 3-A / 3-A output product.
Similar functionality to the compared device
TPS54494 ACTIVE 4A Dual Channel Synchronous Step-Down Switcher with Integrated FET This is a dual-channel 2-A / 4-A output product with power-good function.
TPS564242 ACTIVE 3-V to 16-V input voltage, 4-A ECO mode, synchronous buck converter in SOT-563 package This product has a smaller package with 1.2MHz switching frequency
TPS564252 ACTIVE 3-V to 17-V input voltage, 4-A ECO mode, synchronous buck converter This product has smaller package and power good feature

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 4A/2A Dual Channel Synchronous Step-Down Switcher with Integrated FET, TPS54495 datasheet (Rev. A) 29 May 2013
EVM User's guide TPS54495 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 30 Aug 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS54495 PSpice Transient Model

SLVM631.ZIP (94 KB) - PSpice Model
Reference designs

TIDA-00304 — Last Gasp Hold Up Energy Storage Solution

This solution stores and delivers "last gasp" energy for systems, such as SSDs, that require functionality for a short time after power loss in order to shut down in a controlled fashion. By storing holdup energy at higher than bus voltage the amount of capacitance can be reduced by up to 80%, (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian
VQFN (RSA) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos