TPS54519

ACTIVE

2.95V to 6V Input, 5A Synchronous Step-Down Converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 140 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 2.95 Vin (max) (V) 6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2000 Features Enable, Forced PWM, Frequency synchronization, Power good, Soft Start Adjustable, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 4.5 Iq (typ) (µA) 455 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 140 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 2.95 Vin (max) (V) 6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2000 Features Enable, Forced PWM, Frequency synchronization, Power good, Soft Start Adjustable, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 4.5 Iq (typ) (µA) 455 Duty cycle (max) (%) 100
WQFN (RTE) 16 9 mm² 3 x 3
  • Two 30 mΩ (typical) MOSFETs for high efficiency
    at 5-A loads
  • 200kHz to 2MHz Switching Frequency
  • 0.6 V Voltage Reference With ± 1% Initial Accuracy
  • Adjustable Slow Start / Sequencing
  • UV and OV Power Good Output
  • Low Operating and Shutdown Quiescent Current
  • Safe Start-up into Pre-Biased Output
  • Cycle by Cycle Current Limit, Thermal and Frequency
    Fold Back Protection
  • –40°C to 140°C Operating Junction
    Temperature Range
  • Thermally Enhanced 3mm × 3mm 16-pin QFN
  • Two 30 mΩ (typical) MOSFETs for high efficiency
    at 5-A loads
  • 200kHz to 2MHz Switching Frequency
  • 0.6 V Voltage Reference With ± 1% Initial Accuracy
  • Adjustable Slow Start / Sequencing
  • UV and OV Power Good Output
  • Low Operating and Shutdown Quiescent Current
  • Safe Start-up into Pre-Biased Output
  • Cycle by Cycle Current Limit, Thermal and Frequency
    Fold Back Protection
  • –40°C to 140°C Operating Junction
    Temperature Range
  • Thermally Enhanced 3mm × 3mm 16-pin QFN

The TPS54519 device is a full featured 6 V, 5 A, synchronous step down current mode converter with two integrated MOSFETs.

The TPS54519 enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2 MHz switching frequency, and minimizing the IC footprint with a small 3mm × 3mm thermally enhanced QFN package.

Efficiency is maximized through the integrated 30mΩ MOSFETs and 350µA typical supply current. Using the enable pin, shutdown supply current is reduced to 2 µA by entering a shutdown mode.

Under voltage lockout is internally set at 2.6 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage startup ramp is controlled by the slow start pin. An open drain power good signal indicates the output is within 93% to 107% of its nominal voltage.

Frequency fold back and thermal shutdown protects the device during an overcurrent condition.

The TPS54519 is supported in the SwitcherPro Software Tool at www.ti.com/switcherpro.

For more SWIFT documentation, see the TI website at www.ti.com/swift.

The TPS54519 device is a full featured 6 V, 5 A, synchronous step down current mode converter with two integrated MOSFETs.

The TPS54519 enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2 MHz switching frequency, and minimizing the IC footprint with a small 3mm × 3mm thermally enhanced QFN package.

Efficiency is maximized through the integrated 30mΩ MOSFETs and 350µA typical supply current. Using the enable pin, shutdown supply current is reduced to 2 µA by entering a shutdown mode.

Under voltage lockout is internally set at 2.6 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage startup ramp is controlled by the slow start pin. An open drain power good signal indicates the output is within 93% to 107% of its nominal voltage.

Frequency fold back and thermal shutdown protects the device during an overcurrent condition.

The TPS54519 is supported in the SwitcherPro Software Tool at www.ti.com/switcherpro.

For more SWIFT documentation, see the TI website at www.ti.com/swift.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 2.95-V to 6-V Input, 5-A Synchronous Step Down SWIFT Converter datasheet (Rev. A) 13 Dec 2013
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
User guide TPS54519EVM-037, 5-A, SWIFT(TM) Regulator Evaluation Module 15 Aug 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54478EVM-037 — Evaluation Module for TPS54478 Synchronous Step-Down Converter with Pre-bias Start-Up

The TPS54478EVM-037 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54478 Synchronous Step-Down Switcher. The EVM operates from a 3V to 6V supply and provides a 1.8V output at 4A.
User guide: PDF
Not available on TI.com
Evaluation board

TPS54519EVM-037 — Evaluation Module for TPS54519 Synchronous Step-Down Converter

The TPS54519EVM-037 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54519 Synchronous Step-Down Converter. The EVM operates from a 3V to 6V supply and provides a 1.8V output at 5A.
User guide: PDF
Not available on TI.com
Simulation model

TPS54519 TINA-TI Average Reference Design

SLVMBS8.TSC (106 KB) - TINA-TI Reference Design
Simulation model

TPS54519 TINA-TI Startup Reference Design

SLVMBA0.TSC (392 KB) - TINA-TI Reference Design
Simulation model

TPS54519 TINA-TI Steady State Reference Design (Rev. A)

SLVMB99A.TSC (391 KB) - TINA-TI Reference Design
Simulation model

TPS54519 TINA-TI Transient Spice Model

SLVMBA1.ZIP (50 KB) - TINA-TI Spice Model
Simulation model

TPS54519 Unencrypted PSpice Average Model Package (Rev. B)

SLVM377B.ZIP (287 KB) - PSpice Model
Simulation model

TPS54519 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMA72A.ZIP (836 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos