TPS54622-EP

ACTIVE

Enhanced product 17-V, 6-A synchronous step-down switcher

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS543820E ACTIVE 4-V to 18-V, 8-A, synchronous step-down converter extended temperature Increased operating temperature range.

Product details

Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1600 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 15 Iq (typ) (µA) 600 Duty cycle (max) (%) 98
Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1600 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 15 Iq (typ) (µA) 600 Duty cycle (max) (%) 98
VQFN (RHL) 14 12.25 mm² 3.5 x 3.5
  • Integrated 26-mΩ and 19-mΩ MOSFETs
  • Split power rail: 1.6 V to 17 V on PVIN
  • 200-kHz to 1.6-MHz switching frequency
  • Synchronizes to external clock
  • 0.6V ±1% voltage reference overtemperature
  • Hiccup current limit
  • Monotonic start-up into prebiased outputs
  • Adjustable slow start and power sequencing
  • Power good output monitor for undervoltage and overvoltage
  • Adjustable input undervoltage lockout
  • Pin compatible with TPS54620

  • For SWIFT™ documentation, visit http://www.ti.com/swift
  • Create a custom design using the TPS54622-EP with the WEBENCH Power Designer
  • Integrated 26-mΩ and 19-mΩ MOSFETs
  • Split power rail: 1.6 V to 17 V on PVIN
  • 200-kHz to 1.6-MHz switching frequency
  • Synchronizes to external clock
  • 0.6V ±1% voltage reference overtemperature
  • Hiccup current limit
  • Monotonic start-up into prebiased outputs
  • Adjustable slow start and power sequencing
  • Power good output monitor for undervoltage and overvoltage
  • Adjustable input undervoltage lockout
  • Pin compatible with TPS54620

  • For SWIFT™ documentation, visit http://www.ti.com/swift
  • Create a custom design using the TPS54622-EP with the WEBENCH Power Designer

The TPS54622-EP device in thermally enhanced 3.5-mm × 3.5-mm VQFN package is a full-featured 17-V, 6-A synchronous step-down converter optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and by selecting a high switching frequency, reducing the footprint of the inductor.

The output voltage start-up ramp is controlled by the SS/TR pin, which allows operation as either a stand-alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open-drain power good pins.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit that prevents current runaway. There is also a low-side sinking current limit that turns off the low-side MOSFET to prevent excessive reverse current. Hiccup protection is triggered if the overcurrent condition has persisted for longer than the preset time. Thermal hiccup protection disables the device when the die temperature exceeds the thermal shutdown temperature and enables the part again after the built-in thermal shutdown hiccup time.

The TPS54622-EP device in thermally enhanced 3.5-mm × 3.5-mm VQFN package is a full-featured 17-V, 6-A synchronous step-down converter optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and by selecting a high switching frequency, reducing the footprint of the inductor.

The output voltage start-up ramp is controlled by the SS/TR pin, which allows operation as either a stand-alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open-drain power good pins.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit that prevents current runaway. There is also a low-side sinking current limit that turns off the low-side MOSFET to prevent excessive reverse current. Hiccup protection is triggered if the overcurrent condition has persisted for longer than the preset time. Thermal hiccup protection disables the device when the die temperature exceeds the thermal shutdown temperature and enables the part again after the built-in thermal shutdown hiccup time.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS54622-EP 17-V Input, 6-A Output Synchronous Step Down Switcher datasheet PDF | HTML 14 Dec 2020
Application note Extended Temperature DC/DC Switching Regulator Solutions PDF | HTML 12 Jan 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54622EVM-012 — Evaluation Module for TPS54622 Synchronous Step Down SWIFT™ Converter

The TPS54622EVM-012 is a fully assembled and tested circuit for evaluating the TPS54622 Synchronous Step Down SWIFT™ Converter with Hiccup Overcurrent Protection. The TPS54622EVM-012 operates from a 8V to 17V input and provides a 3.3V output at 6A.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54622-EP PSpice Unencrypted Transient Model

SLVMDH6.ZIP (82 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VQFN (RHL) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos