TPS548D22

ACTIVE

1.5-V to 16-V, 40-A synchronous SWIFT™ buck converter with differential remote sense

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 40 Vin (min) (V) 1.5 Vin (max) (V) 16 Switching frequency (min) (kHz) 425 Switching frequency (max) (kHz) 1050 Features Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 2000 Duty cycle (max) (%) 80
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 40 Vin (min) (V) 1.5 Vin (max) (V) 16 Switching frequency (min) (kHz) 425 Switching frequency (max) (kHz) 1050 Features Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 2000 Duty cycle (max) (%) 80
LQFN-CLIP (RVF) 40 35 mm² 7 x 5
  • Conversion Input Voltage Range (PVIN): 1.5 V to 16 V
  • Input Bias Voltage (VDD) Range: 4.5 V to 22 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Integrated, 2.9-mΩ and 1.2-mΩ Power MOSFETs With 40-A Continuous Output Current
  • Voltage Reference 0.6 V to 1.2 V in 50-mV Steps Using VSEL Pin
  • ±0.5%, 0.9-VREF Tolerance Range: –40°C to +125°C Junction Temperature
  • True Differential Remote Sense Amplifier
  • D-CAP3™ Control Loop to Support Large Bulk Capacitors and/or Small MLCCs Without External Compensation
  • Adaptive On-Time Control with 4 Selectable Frequency Settings: 425 kHz, 650 kHz, 875 kHz, and 1.05 MHz
  • Temperature Compensated and Programmable Current Limit with RILIM and OC Clamp
  • Choice of Hiccup or Latch-Off OVP or UVP
  • VDD UVLO External Adjustment by Precision EN Hysteresis
  • Prebias Start-up Support
  • Eco-mode™ and FCCM Selectable
  • Full Suite of Fault Protection and PGOOD
  • Conversion Input Voltage Range (PVIN): 1.5 V to 16 V
  • Input Bias Voltage (VDD) Range: 4.5 V to 22 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Integrated, 2.9-mΩ and 1.2-mΩ Power MOSFETs With 40-A Continuous Output Current
  • Voltage Reference 0.6 V to 1.2 V in 50-mV Steps Using VSEL Pin
  • ±0.5%, 0.9-VREF Tolerance Range: –40°C to +125°C Junction Temperature
  • True Differential Remote Sense Amplifier
  • D-CAP3™ Control Loop to Support Large Bulk Capacitors and/or Small MLCCs Without External Compensation
  • Adaptive On-Time Control with 4 Selectable Frequency Settings: 425 kHz, 650 kHz, 875 kHz, and 1.05 MHz
  • Temperature Compensated and Programmable Current Limit with RILIM and OC Clamp
  • Choice of Hiccup or Latch-Off OVP or UVP
  • VDD UVLO External Adjustment by Precision EN Hysteresis
  • Prebias Start-up Support
  • Eco-mode™ and FCCM Selectable
  • Full Suite of Fault Protection and PGOOD

The TPS548D22 device is a compact single buck converter with adaptive on-time, D-CAP3 mode control. It is designed for high accuracy, high efficiency, fast transient response, ease-of-use, low external component count and space-conscious power systems.

This device features full differential sense, TI integrated FETs with a high-side on-resistance of 2.9 mΩ and a low-side on-resistance of 1.2 mΩ. The device also features accurate 0.5%, 0.9-V reference with an ambient temperature range between –40°C and +125°C. Competitive features include: very low external component count, accurate load regulation and line regulation, auto-skip or FCCM mode operation, and internal soft-start control.

The TPS548D22 device is available in 7-mm × 5-mm, 40-pin, LQFN-CLIP (RVF) package (RoHs exempt).

The TPS548D22 device is a compact single buck converter with adaptive on-time, D-CAP3 mode control. It is designed for high accuracy, high efficiency, fast transient response, ease-of-use, low external component count and space-conscious power systems.

This device features full differential sense, TI integrated FETs with a high-side on-resistance of 2.9 mΩ and a low-side on-resistance of 1.2 mΩ. The device also features accurate 0.5%, 0.9-V reference with an ambient temperature range between –40°C and +125°C. Competitive features include: very low external component count, accurate load regulation and line regulation, auto-skip or FCCM mode operation, and internal soft-start control.

The TPS548D22 device is available in 7-mm × 5-mm, 40-pin, LQFN-CLIP (RVF) package (RoHs exempt).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS548B22 ACTIVE 1.5-V to 18-V, 25-A synchronous SWIFT™ buck converter with differential remote sense Lower current equivalent part.
TPS549D22 ACTIVE 1.5-V to 16-V, 40-A synchronous SWIFT™ buck converter with differential remote sense and PMBus Upgraded PMBus converter with adaptive voltage scaling.
Similar functionality to the compared device
TPS548C26 ACTIVE 4-V to 16-V, 35-A synchronous D-CAP+™ buck converter Higher 40-A current rating, higher efficiency, and larger 5x7 mm package

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS548D22EVM-784 — TPS548D22 DCAP3 High Performance, 40-A Single Synchronous Step-Down Converter Evaluation Module

The TPS548D22EVM-784 evaluation module provides a 1.0-V output at up to 40 A from a nominal 12-V input bus. The design acheives 89% peak efficiency.

User guide: PDF | HTML
Buy from a distributor
Simulation model

TPS548D22 PSpice Transient Model

SLUM534.ZIP (183 KB) - PSpice Model
Simulation model

TPS548D22 SIMPLIS Transient Model

SLUM745.ZIP (528 KB) - SIMPLIS Model
Reference designs

PMP11399 — PMBus Power System for Enterprise Ethernet Switches Reference Design

PMP11399 is a complete PMBus power system for 3 ASIC/FPGA cores, DDR3 core memory, VTT termination, and auxiliary voltages commonly found on high-performance Ethernet Switches. The hardware is accompanied by a GUI that allows the user to perform real-time configuration and monitoring of the power (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
LQFN-CLIP (RVF) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos